Hex Screws - Stainless Steel, Small Box[RoHS Comliant]

Caution
- The products are sold by the box.
- When multiple items are ordered, items with different box designs may be delivered, however there are no problems with the specifications or accuracy.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Screw type: Hex Screws
・ Material: Made of Stainless Steel SUS304 Equivalent
・ Strength Class of screw: A2-50
・ Sales Unit: 20-200 Pieces Per Package (Small box), Quantities per packages is upon screw size.
・ Screw size: M6 x 1.0, M8 x 1.25, M10 x 1.5, M12 x 1.75, M16 x 2.0
・ Screw length L [mm]: 12, 15, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 90, 100, 110, 120, 130
・ Thread type: Fully Threaded, Semi-Threaded
・ RoHS compliant certified
Dimensional Drawing of Hex Screws

| TYPE Hex Screws | Material | Surface Treatment | Strength Class | Purchase Unit |
| E-BOX-GRSCB | SUS304 Equivalent | — | A2-50 | Box |
Specification Table of Hex Screws
| Part Number Hex Screws |
| E-BOX-GRSCB6-12 |
M × P | A | E |
6 × 1.0 | 10 | 4 |
8 × 1.25 | 13 | 5.5 |
10 × 1.5 | 17 | 7 |
12 × 1.75 | 19 | 8 |
16 × 2.0 | 24 | 10 |
Part Number Hex Screws | ℓ | |||||||||||||||||||||
Type | M | L Dimension (Number of pieces in a box) | ||||||||||||||||||||
E-BOX-GRSCB | 6 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | Fully Threaded | ||||||
(200) | (200) | (200) | (150) | (100) | (100) | (200) | (200) | (150) | (150) | (150) | (150) | (150) | (150) | |||||||||
8 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | Fully Threaded | ||||||||||||
(200) | (200) | (200) | (200) | (200) | (200) | (200) | (150) | (100) | ||||||||||||||
55 | 60 | 65 | 70 | 75 | 30 | |||||||||||||||||
(100) | (100) | (100) | (100) | (100) | ||||||||||||||||||
10 | 15 | 20 | 25 | 30 | 35 | Fully Threaded | ||||||||||||||||
(100) | (100) | (100) | (100) | (100) | ||||||||||||||||||
40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 90 | 100 | 26 | |||||||||||
(100) | (100) | (100) | (100) | (70) | (60) | (60) | (60) | (50) | (50) | (40) | ||||||||||||
12 | 20 | 25 | 30 | 35 | Fully Threaded | |||||||||||||||||
(100) | (100) | (100) | (100) | |||||||||||||||||||
40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 90 | 100 | 30 | |||||||||||
(50) | (50) | (50) | (50) | (50) | (50) | (50) | (40) | (40) | (40) | (50) | ||||||||||||
16 | 30 | 35 | 40 | 45 | Fully Threaded | |||||||||||||||||
(50) | (50) | (50) | (40) | |||||||||||||||||||
50 | 55 | 60 | 65 | 70 | 75 | 80 | 90 | 100 | 110 | 120 | 130 | 40 | ||||||||||
(40) | (35) | (35) | (30) | (30) | (30) | (25) | (20) | (30) | (30) | (25) | (25) | |||||||||||