Economy Hex Socket Head Cap Screw - Stainless Steel, Small Box / Single Item Sale[RoHS Comliant]

Caution
- E-BOX-GSCB is sold by the box, and "E-GSCB" is sold individually.
- For orders exceeding the quantity in small boxes of "E-GSCB," please purchase "E-BOX-GSCB" in small box units. Please refer to the specification table for the quantities in small boxes.
- When multiple "E-BOX-GSCB" are ordered, items with different box designs or product engravings may be delivered, however there is no problem with the specifications or accuracy.
- Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Hex Socket Head Cap Screw are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose
RoHS10 compliant.
[Feature]
● Screw Type : Fully Threaded and Semi-Threaded
● Thread Size : M3, M4, M5, M6, M8, M10 and M12
● Length Minimum/Maximum (mm.): 6 and 75 mm.
● Material : SUS304 Equivalent
[Application]
Hex Socket Head Cap Screw are commonly used in various applications in factory automation systems
Dimensional Drawing

| TYPE | Material | Surface Treatment | Strength Class | Purchase Unit |
| E-BOX-GSCB | SUS304 Equivalent | — | A2-70 | Small Box |
| E-GSCB | 1 pc. |
Specification Table
| Part Number |
| E-BOX-GSCB4-10 |
| E-GSCB3-6 |
| M × P | A | E | B |
| 3 × 0.5 | 5.5 | 3 | 2.5 |
| 4 × 0.7 | 7 | 4 | 3 |
| 5 × 0.8 | 8.5 | 5 | 4 |
| 6 × 1.0 | 10 | 6 | 5 |
| 8 × 1.25 | 13 | 8 | 6 |
| 10 × 1.5 | 16 | 10 | 8 |
| 12 × 1.75 | 18 | 12 | 10 |
| Part Number | ℓ | ||||||||||||||||||||||
| Type | M | L Dimension (Quantity in small box) | |||||||||||||||||||||
| E-BOX-GSCB E-GSCB | 3 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | Fully Threaded | ||||||||||||
| (1,000) | (1,000) | (1,500) | (2,000) | (1,000) | (1,000) | (1,000) | (1,000) | (1,000) | |||||||||||||||
| 25 | 30 | 18 | |||||||||||||||||||||
| (1,000) | (1,000) | ||||||||||||||||||||||
| 4 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 25 | Fully Threaded | ||||||||||||
| (1,000) | (1,000) | (1,000) | (1,000) | (500) | (500) | (500) | (1,000) | (1,000) | (1,000) | ||||||||||||||
| 30 | 35 | 40 | 45 | 50 | 20 | ||||||||||||||||||
| (1,000) | (400) | (400) | (400) | (400) | |||||||||||||||||||
| 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | Fully Threaded | |||||||||||
| (800) | (1,000) | (1,000) | (1,000) | (500) | (500) | (500) | (500) | (500) | (500) | (500) | |||||||||||||
| 30 | 35 | 40 | 45 | 50 | 22 | ||||||||||||||||||
| (500) | (500) | (500) | (500) | (500) | |||||||||||||||||||
| 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 25 | 30 | Fully Threaded | ||||||||||||
| (200) | (200) | (200) | (200) | (200) | (200) | (200) | (150) | (150) | (100) | ||||||||||||||
| 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 24 | |||||||||||||||
| (100) | (200) | (200) | (150) | (150) | (150) | (150) | (150) | ||||||||||||||||
| 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 25 | 30 | 35 | Fully Threaded | ||||||||||||
| (200) | (100) | (200) | (200) | (200) | (200) | (200) | (200) | (200) | (200) | ||||||||||||||
| 40 | 45 | 50 | 55 | 60 | 65 | 70 | 28 | ||||||||||||||||
| (150) | (150) | (100) | (100) | (100) | (100) | (100) | |||||||||||||||||
| 10 | 14 | 15 | 16 | 20 | 25 | 30 | 35 | 40 | Fully Threaded | ||||||||||||||
| (150) | (150) | (150) | (100) | (100) | (100) | (100) | (100) | ||||||||||||||||
| 45 | 50 | 55 | 60 | 65 | 70 | 75 | 32 | ||||||||||||||||
| (80) | (80) | (70) | (70) | (70) | (60) | (60) | |||||||||||||||||
| 12 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | Fully Threaded | |||||||||||||||
| (100) | (100) | (80) | (80) | (50) | (50) | (60) | |||||||||||||||||
| 55 | 60 | 36 | |||||||||||||||||||||
| (50) | (50) | ||||||||||||||||||||||