(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil removal | General Environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing Double Packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Main Body | Screws | Cleaning Method | |||
[M] Material | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-MLHS | SUS304 | SUSXM7 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-MLHS | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 |
Part Number |
SL-MLHS35 |
SH-MLHS20 |
Part Number | D | D1 | P.C.D. | L2 | L3 | T | T2 | Locking Screw | ||
Type | d | M × L | Quantity | |||||||
SL-MLHS SH-MLHS (Stainless Steel) | 5 | 16 | 18.5 | 11.7 | 13 | 8 | 1.8 | 1.2 | M3 × 10 | 4 |
6 | 19 | 21.5 | 14 | 14.3 | 9 | 2 | 1.3 | M4 × 12 | ||
8 | 21 | 23.5 | 15.4 | 14.6 | 9.3 | 2 | 1.3 | |||
10 | 23 | 25.5 | 17.5 | 14.8 | 9.5 | |||||
11 | 24 | 26.5 | 18.4 | 15.8 | ||||||
12 | 26 | 28.5 | 20.2 | 18 | 10.5 | 2.5 | 1.5 | M4 × 15 | 6 | |
14 | 28 | 30.5 | 22.2 | |||||||
15 | 29 | 31.5 | 23.2 | 19 | 11.5 | |||||
16 | 30 | 33 | 24.2 | 19.6 | 12 | 1.6 | ||||
17 | 31 | 33.5 | 25.2 | 20.1 | 12.5 | 8 | ||||
18 | 32 | 34.5 | 26.2 | |||||||
19 | 33 | 35.5 | 27.2 | |||||||
20 | 38 | 42 | 30.8 | 24.1 | 15.3 | 3 | 1.8 | M5 × 18 | ||
22 | 40 | 44 | 32.8 | |||||||
24 | 42 | 46 | 34.8 | 25.1 | 16.3 | |||||
25 | 43 | 47 | 35.8 | 26.1 | 17.3 | |||||
28 | 46 | 50 | 38.8 | 26.6 | 3.5 | 10 | ||||
30 | 48 | 52 | 40.8 | |||||||
32 | 50 | 54 | 42.8 | 27.6 | 18.3 | |||||
35 | 57 | 62 | 48.4 | 30 | 19.5 | 4 | 2 | M6 × 20 | 8 | |
38 | 60 | 65 | 51.4 | 30.5 | 20 | 10 | ||||
40 | 62 | 67 | 53.4 | 31 | 20.5 | |||||
42 | 64 | 69 | 55.4 | |||||||
45 | 67 | 72 | 58.4 | 31.5 | 21 | |||||
48 | 70 | 75 | 61.4 | 32 | 4.5 | 12 | ||||
50 | 72 | 77 | 63.4 | 32.5 | 21.5 | 14 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil removal | General Environment | Regular assembly process |
Post battery assembly process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing Double Packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-MLHS5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,039.23 | CLEAN_MECHA LOCKS | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 2.0~20.0 | 2.8 | 1.13 | 13 | 18.5 | Precision Cleaning |
Loading...
Type | MLM·MLMB | MLMP | MLHS | Mass (g) | |||||||
d | Max. Allowable Torque (N⋅m) | Allowable Thrust Load (kN) | Screw Tightening Torque (N⋅m) | Max. Allowable Torque (N⋅m) | Allowable Thrust Load (kN) | Screw Tightening Torque (N⋅m) | Max. Allowable Torque (N⋅m) | Allowable Thrust Load (kN) | Screw Tightening Torque (N⋅m) | ||
MLM | MLMB | ||||||||||
5 | 7 | 2.8 | 1.9 | 1.6 | 4.6 | 1.84 | 1.9 | 2.8 | 1.13 | 0.88 | 18 |
6 | 14 | 4.67 | 3.9 | 3.2 | 10.7 | 2.49 | 3.9 | 7.8 | 2.54 | 2.7 | 26 |
8 | 22 | 5.6 | 16.6 | 4.1 | 10.7 | 2.64 | 35 | ||||
10 | 25 | 5.6 | 19.6 | 3.9 | 12.7 | 2.55 | 40 | ||||
11 | 30 | 5.6 | 22.5 | 4 | 14.7 | 2.64 | 45 | ||||
12 | 50 | 8.41 | 36.2 | 5.9 | 24.5 | 4.02 | 53 | ||||
14 | 65 | 9.46 | 50.9 | 7.2 | 28.4 | 61 | |||||
15 | 70 | 9.46 | 54.8 | 30.4 | 66 | ||||||
16 | 75 | 9.46 | 58.8 | 7.3 | 32.3 | 75 | |||||
17 | 110 | 12.6 | 76.4 | 8.9 | 46.1 | 5.39 | 75 | ||||
18 | 115 | 12.6 | 80.3 | 49 | 80 | ||||||
19 | 120 | 12.6 | 85.2 | 51.9 | 81 | ||||||
20 | 220 | 21.6 | 8.8 | 7.5 | 183 | 18.3 | 8.8 | 121.6 | 12.16 | 5.6 | 144 |
22 | 290 | 26 | 201 | 133.4 | 12.06 | 165 | |||||
24 | 320 | 26 | 252 | 21 | 146.1 | 12.16 | 180 | ||||
25 | 350 | 27.2 | 264 | 21.1 | 153 | 188 | |||||
28 | 380 | 27 | 295 | 213.8 | 15.2 | 195 | |||||
30 | 410 | 27 | 396 | 26.4 | 229.5 | 15.3 | 208 | ||||
32 | 440 | 27 | 423 | 244.2 | 15.2 | 219 | |||||
35 | 720 | 41.1 | 15.7 | 12.7 | 548 | 31.3 | 15.7 | 301.1 | 17.16 | 9.6 | 325 |
38 | 770 | 40.2 | 741 | 39 | 409 | 21.48 | 362 | ||||
40 | 810 | 40.2 | 779 | 430.6 | 380 | ||||||
42 | 850 | 40.2 | 823 | 39.2 | 452.2 | 405 | |||||
45 | 1200 | 52.9 | 882 | 484.6 | 435 | ||||||
48 | 1200 | 48.2 | 1117 | 46.5 | 620.9 | 25.8 | 460 | ||||
50 | 1500 | 56.3 | 1362 | 54.4 | 754.3 | 30.11 | 485 | ||||
55 | 1600 | 56.3 | 1512 | 55 | - | - | - | 520 | |||
60 | 1900 | 60.3 | 1768 | 58.9 | 560 | ||||||
65 | 2000 | 60.3 | 1915 | 610 | |||||||
70 | 3400 | 94.8 | 37.3 | 31 | 2920 | 83.6 | 37.3 | 845 | |||
75 | 3900 | 101.5 | - | - | - | - | 932 | ||||
80 | 4100 | 101.5 | 1100 | ||||||||
85 | 4400 | 101.5 | 1270 |
d | MLM·MLMB | MLMP | MLHS | |||||||||||||||
Shaft Side Surface Pressure Mpa | Hub Side Surface Pressure MPa | H Hub Minimum O.D. | Hub Machining Depth L1 | Shaft Side Surface Pressure Mpa | Hub Side Surface Pressure MPa | H Hub Minimum O.D. | Hub Machining Depth L1 | Shaft Side Surface Pressure Mpa | Hub Side Surface Pressure MPa | H Hub Minimum O.D. | Hub Machining Depth L1 | |||||||
Yield Point Stress of Hub Material (MPa) | Yield Point Stress of Hub Material (MPa) | Yield Point Stress of Hub Material (MPa) | ||||||||||||||||
206 | 294 | 392 | 206 | 294 | 392 | 206 | 294 | 392 | ||||||||||
FC350 SS400 S10C | FCD450 S35C | FCD600 S55C | SUS304 SS400 S10C | S35C | SUS403 S55C | SUS304 SS400 S10C | S35C | SUS403 S55C | ||||||||||
5 | 249 | 81 | 25 | 22 | 20 | 13 | 217 | 51 | 21 | 20 | 19 | 13 | 175 | 42 | 20 | 19 | 18 | 13 |
6 | 318 | 102 | 33 | 28 | 25 | 14 | 258 | 59 | 26 | 24 | 23 | 14 | 251 | 58 | 26 | 24 | 22 | 14 |
8 | 239 | 107 | 38 | 31 | 28 | 15 | 244 | 92 | 35 | 29 | 27 | 15 | 196 | 62.6 | 28 | 26 | 25.5 | 15 |
10 | 186 | 96 | 39 | 33 | 30 | 16 | 192 | 77 | 31 | 29 | 16 | 153 | 55.9 | 29 | 27.5 | 27.5 | 16 | |
11 | 170 | 92 | 39 | 34 | 31 | 174 | 73 | 36 | 30 | 139 | 53.6 | 30 | 28.5 | 28.5 | ||||
12 | 233 | 115 | 49 | 40 | 36 | 17 | 239 | 91 | 43 | 36 | 33 | 17 | 191 | 67.1 | 35 | 32 | 30.5 | 17 |
14 | 225 | 120 | 55 | 44 | 39 | 204 | 84 | 44 | 38 | 35 | 164 | 62.3 | 36 | 34 | 32.5 | |||
15 | 186 | 106 | 52 | 43 | 39 | 18 | 205 | 90 | 47 | 40 | 37 | 18 | 136 | 55 | 37 | 33.5 | 18 | |
16 | 166 | 98 | 51 | 43 | 39 | 193 | 87 | 48 | 41 | 38 | 121 | 50.9 | 38 | 35 | 35 | |||
17 | 197 | 121 | 61 | 49 | 43 | 19 | 205 | 97 | 53 | 44 | 40 | 19 | 144 | 63.1 | 40 | 37 | 36 | 19 |
18 | 186 | 118 | 62 | 49 | 44 | 166 | 93 | 54 | 45 | 41 | 136 | 61.2 | ||||||
19 | 177 | 114 | 62 | 50 | 45 | 184 | 91 | 55 | 46 | 42 | 129 | 59.2 | 42 | 39 | 38 | |||
20 | 234 | 139 | 87 | 64 | 56 | 23 | 213 | 97 | 64 | 54 | 49 | 23 | 165 | 69.8 | 51 | 47 | 44 | 23 |
22 | 256 | 159 | 112 | 74 | 62 | 193 | 92 | 65 | 56 | 51 | 150 | 66.3 | 53 | 49 | 46 | |||
24 | 217 | 142 | 98 | 72 | 62 | 24 | 121 | 105 | 74 | 61 | 56 | 24 | 128 | 59.2 | 54 | 50 | 48 | 24 |
25 | 216 | 137 | 96 | 72 | 62 | 25 | 212 | 102 | 75 | 62 | 57 | 25 | 122 | 54.5 | 51 | 49 | 25 | |
28 | 192 | 127 | 95 | 74 | 65 | 212 | 107 | 82 | 68 | 61 | 136 | 63.7 | 60 | 55 | 53 | |||
30 | 179 | 122 | 95 | 75 | 67 | 198 | 102 | 86 | 69 | 63 | 127 | 61.1 | 62 | 57 | 55 | |||
32 | 156 | 110 | 91 | 75 | 67 | 26 | 192 | 103 | 87 | 73 | 66 | 26 | 110 | 55.4 | 63 | 59 | 57 | 26 |
35 | 204 | 138 | 129 | 95 | 83 | 28 | 207 | 105 | 100 | 83 | 75 | 28 | 107 | 51.4 | 72 | 67 | 67 | 28 |
38 | 178 | 125 | 122 | 95 | 84 | 208 | 110 | 109 | 89 | 80 | 119 | 59.5 | 79 | 73 | 70 | |||
40 | 164 | 118 | 119 | 95 | 85 | 29 | 202 | 113 | 92 | 83 | 29 | 110 | 56.2 | 80 | 74 | 72 | 29 | |
42 | 156 | 114 | 120 | 97 | 87 | 192 | 106 | 114 | 94 | 85 | 105 | 54.4 | 82 | 76 | 74 | |||
45 | 186 | 140 | 154 | 113 | 98 | 30 | 184 | 104 | 117 | 97 | 88 | 30 | 95 | 50.8 | 85 | 79 | 77 | 30 |
48 | 159 | 123 | 140 | 110 | 97 | 206 | 118 | 135 | 108 | 96 | 107 | 58.4 | 91 | 84 | 81 | |||
50 | 173 | 136 | 160 | 119 | 104 | 202 | 119 | 140 | 111 | 99 | 116 | 64.6 | 97 | 88 | 84 | |||
55 | 158 | 127 | 159 | 123 | 108 | 31 | 185 | 106 | 137 | 113 | 102 | 31 | - | - | - | - | - | - |
60 | 150 | 125 | 166 | 130 | 115 | 176 | 104 | 143 | 119 | 108 | ||||||||
65 | 139 | 118 | 167 | 134 | 119 | 163 | 98 | 146 | 124 | 113 | ||||||||
70 | 187 | 152 | 250 | 172 | 147 | 34 | 206 | 119 | 188 | 150 | 133 | 34 | ||||||
75 | 187 | 155 | 272 | 238 | 155 | - | - | - | - | - | - | |||||||
80 | 166 | 142 | 250 | 225 | 157 | 35 | ||||||||||||
85 | 157 | 135 | 246 | 224 | 161 |
Shaft O.D. | h7 (g6) | Ra 1.6 or less |
Hub I.D. | H7 | Ra 3.2 or less |
Series | Standard Type | Body Material | SUS304 | Centering Function | With Centering Function |
---|---|---|---|---|---|
Main Body Surface Treatment | None | Tightening Structure | Single Cone Type | Structure | Mechanical Type (Wedge Type) |
Locking Screw Qty. | Multiple pcs. | Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
Please check the type/dimensions/specifications of the part SH-MLHS5 in the [Clean & Pack]MechaLock - Standard series.
Part Number |
---|
SH-MLHS14 |
SH-MLHS15 |
SH-MLHS16 |
SH-MLHS50 |
SH-MLHS6 |
SH-MLHS8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,861.24 | 1 Piece(s) | Available | 7 Day(s) | 14 | 28 | 20.1~50.0 | 28.4 | 4.02 | 18 | 30.5 | Precision Cleaning | |
฿ 4,027.75 | 1 Piece(s) | Available | 7 Day(s) | 15 | 29 | 20.1~50.0 | 30.4 | 4.02 | 19 | 31.5 | Precision Cleaning | |
฿ 4,070.81 | 1 Piece(s) | Available | 7 Day(s) | 16 | 30 | 20.1~50.0 | 32.3 | 4.02 | 19.6 | 33 | Precision Cleaning | |
฿ 5,770.33 | 1 Piece(s) | Available | 7 Day(s) | 50 | 72 | 700.1~1000.0 | 754.3 | 30.11 | 32.5 | 77 | Precision Cleaning | |
฿ 4,039.23 | 1 Piece(s) | Available | 7 Day(s) | 6 | 19 | 2.0~20.0 | 7.8 | 2.54 | 14.3 | 21.5 | Precision Cleaning | |
฿ 3,571.29 | 1 Piece(s) | Available | 7 Day(s) | 8 | 21 | 2.0~20.0 | 10.7 | 2.64 | 14.6 | 23.5 | Precision Cleaning |
How can we improve?
How can we improve?