(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil removal | General Environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing Double Packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]Is provided with the Centering function and is suitable for combination use with small-sized hubs.
Type | [M] Material | Cleaning Method | ||||
Main Body | Screws | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-MLRS | SUS304 | SUSXM7 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-MLRS | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 |
Part Number |
SL-MLRS10 |
SH-MLRS20 |
Part Number | D | D1 | P.C.D. | T | B | Locking Screw | ||
Type | d | M × L | Quantity | |||||
SL-MLRS SH-MLRS (Stainless Steel) | 5 | 12 | 23 | 15.5 | 9 | 10 | M3 × 8 | 4 |
6 | ||||||||
8 | 15 | 28 | 19.5 | 11 | 12 | M4 × 10 | 4 | |
10 | 18 | 31.5 | 22.5 | 5 | ||||
12 | 20 | 33.5 | 24.5 | |||||
14 | 22 | 35.5 | 26.5 | |||||
15 | 23 | 38.5 | 28.5 | 13 | 14 | M5 × 12 | 4 | |
16 | 24 | 39.5 | 29.5 | |||||
17 | 25 | 40.5 | 30.5 | |||||
18 | 26 | 46 | 33 | 16 | M6 × 14 | 4 | ||
19 | 27 | 47 | 34 | |||||
20 | 28 | 48 | 35 | |||||
22 | 32 | 52 | 39 | 16 | ||||
24 | 34 | 54 | 41 | |||||
25 | ||||||||
28 | 39 | 59 | 46 | 20 | 6 | |||
30 | 41 | 61 | 48 | |||||
32 | 43 | 63 | 50 | |||||
35 | 47 | 67 | 54 | 22 | 8 | |||
38 | 50 | 70 | 57 | |||||
40 | 53 | 73 | 60 | |||||
42 | 55 | 75 | 62 | |||||
45 | 59 | 84 | 69 | 20.5 | 30 | M8 × 18 | ||
48 | 62 | 87 | 72 | |||||
50 | 65 | 90 | 75 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil removal | General Environment | Regular assembly process |
Post battery assembly process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing Double Packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-MLRS5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,304.31 | CLEAN_MECHA LOCK | 1 Piece(s) | Available | 8 Day(s) | 5 | 12 | 2.0~20.0 | 3 | 1.05 | 19 | 23 | Precision Cleaning |
Loading...
Shaft O.D. | h7 (g6) | Ra 1.6 or less |
Hub I.D. | H7 | Ra 3.2 or less |
Type | MLR | MLRP | MLRS | Mass (g) | ||||||
d | Max. Allowable Torque (N⋅m) | Allowable Thrust Load (kN) | Screw Tightening Torque (N⋅m) | Max. Allowable Torque (N⋅m) | Allowable Thrust Load (kN) | Screw Tightening Torque (N⋅m) | Max. Allowable Torque (N⋅m) | Allowable Thrust Load (kN) | Screw Tightening Torque (N⋅m) | |
5 | 9 | 3.45 | 1.7 | 9 | 3.45 | 1.7 | 3 | 1.05 | 1.1 | 36 |
6 | 11 | 11 | 4 | 34 | ||||||
8 | 25 | 6.09 | 4.0 | 25 | 6.09 | 4.0 | 8 | 1.92 | 2.7 | 61 |
10 | 44 | 8.71 | 44 | 8.71 | 14 | 2.75 | 78 | |||
11 | 48 | - | - | - | - | - | 75 | |||
12 | 53 | 53 | 8.71 | 17 | 2.75 | 2.7 | 86 | |||
14 | 61 | 61 | 20 | 94 | ||||||
15 | 115 | 15.3 | 8.0 | 115 | 15.3 | 8.0 | 38 | 5.0 | 5.6 | 135 |
16 | 123 | 123 | 41 | 140 | ||||||
17 | 131 | 131 | 43 | 146 | ||||||
18 | 210 | 23.2 | 14.0 | 210 | 23.2 | 14.0 | 68 | 7.4 | 9.6 | 221 |
19 | 221 | 221 | 71 | 228 | ||||||
20 | 233 | 233 | 75 | 235 | ||||||
22 | 256 | 256 | 83 | 287 | ||||||
24 | 279 | 279 | 90 | 302 | ||||||
25 | 291 | 291 | 94 | 293 | ||||||
28 | 488 | 34.8 | 488 | 34.8 | 157 | 11.1 | 378 | |||
30 | 523 | 523 | 168 | 396 | ||||||
32 | 558 | 558 | 180 | 414 | ||||||
35 | 813 | 46.4 | 813 | 46.4 | 262 | 14.9 | 484 | |||
38 | 883 | 883 | 284 | 512 | ||||||
40 | 929 | 929 | 299 | 560 | ||||||
42 | 976 | 976 | 314 | 580 | ||||||
45 | 1910 | 84.5 | 34.0 | 1910 | 84.5 | 34.0 | 620 | 27.5 | 23.6 | 962 |
48 | 2040 | 2040 | 670 | 1000 | ||||||
50 | 2120 | 2120 | 690 | 1090 |
d | MLR·MLRP | MLRS | ||||||||||||
Shaft Side Surface Pressure Mpa | Hub Side Surface Pressure MPa | H Hub Minimum O.D. | Hub Machining Depth L1 | Shaft Side Surface Pressure Mpa | Hub Side Surface Pressure MPa | H Hub Minimum O.D. | Hub Machining Depth L1 | |||||||
Yield Point Stress of Hub Material (MPa) | Yield Point Stress of Hub Material (MPa) | |||||||||||||
206 | 294 | 343 | 392 | 206 | 294 | 343 | 392 | |||||||
FC350 SS400 S10C | S35C | S45C | S55C | FC350 SS400 S10C | S35C | S45C | S55C | |||||||
5 | 188 | 99 | 23 | 23 | 23 | 23 | 12 | 57 | 30 | 23 | 23 | 23 | 23 | 12 |
6 | 156 | 99 | 23 | 23 | 23 | 23 | 48 | 30 | 23 | 23 | 23 | 23 | ||
8 | 174 | 116 | 29 | 28 | 28 | 28 | 14 | 55 | 37 | 29 | 28 | 28 | 28 | 14 |
10 | 193 | 134 | 40 | 31.5 | 31.5 | 31.5 | 61 | 43 | 31.5 | 31.5 | 31.5 | 31.5 | ||
11 | 176 | 134 | 40 | 31.5 | 31.5 | 31.5 | - | - | - | - | - | - | ||
12 | 161 | 121 | 40 | 33.5 | 33.5 | 33.5 | 51 | 39 | 33.5 | 33.5 | 33.5 | 33.5 | ||
14 | 138 | 110 | 40 | 35.5 | 35.5 | 35.5 | 16 | 44 | 35 | 35.5 | 35.5 | 35.5 | 35.5 | 16 |
15 | 178 | 150 | 58 | 41 | 38.5 | 38.5 | 59 | 49 | 38.5 | 38.5 | 38.5 | 38.5 | ||
16 | 167 | 144 | 58 | 42 | 39.5 | 39.5 | 55 | 47 | 39.5 | 39.5 | 39.5 | 39.5 | ||
17 | 158 | 138 | 57 | 42 | 40.5 | 40.5 | 52 | 46 | 40.5 | 40.5 | 40.5 | 40.5 | ||
18 | 195 | 198 | -* | 59 | 51 | 46 | 63 | 64 | 46 | 46 | 46 | 46 | ||
19 | 185 | 191 | 59 | 51 | 47 | 60 | 62 | 47 | 47 | 47 | 47 | |||
20 | 176 | 184 | 59 | 51 | 48 | 57 | 59 | 48 | 48 | 48 | 48 | |||
22 | 146 | 141 | 74 | 54 | 52 | 52 | 18 | 47 | 46 | 52 | 52 | 52 | 52 | 18 |
24 | 134 | 133 | 74 | 56 | 54 | 54 | 43 | 43 | 54 | 54 | 54 | 54 | ||
25 | 128 | 133 | 74 | 56 | 54 | 54 | 42 | 43 | 54 | 54 | 54 | 54 | ||
28 | 146 | 139 | 89 | 66 | 60 | 59 | 22 | 47 | 45 | 59 | 59 | 59 | 59 | 22 |
30 | 136 | 132 | 88 | 67 | 62 | 61 | 44 | 43 | 61 | 61 | 61 | 61 | ||
32 | 128 | 126 | 88 | 68 | 64 | 63 | 41 | 41 | 63 | 63 | 63 | 63 | ||
35 | 145 | 140 | 108 | 79 | 73 | 69 | 24 | 47 | 45 | 67 | 67 | 67 | 67 | 24 |
38 | 133 | 131 | 106 | 81 | 75 | 71 | 43 | 42 | 70 | 70 | 70 | 70 | ||
40 | 127 | 124 | 107 | 84 | 78 | 74 | 41 | 40 | 73 | 73 | 73 | 73 | ||
42 | 121 | 119 | 107 | 85 | 79 | 76 | 39 | 39 | 75 | 75 | 75 | 75 | ||
45 | 160 | 148 | 146 | 103 | 94 | 88 | 32 | 52 | 49 | 84 | 84 | 84 | 84 | 32 |
48 | 150 | 141 | 144 | 105 | 96 | 91 | 49 | 46 | 87 | 87 | 87 | 87 | ||
50 | 144 | 135 | 143 | 107 | 99 | 94 | 47 | 44 | 90 | 90 | 90 | 90 |
Series | Compact Type | Body Material | SUS304 | Centering Function | With Centering Function |
---|---|---|---|---|---|
Main Body Surface Treatment | None | Tightening Structure | Single Cone Type | Structure | Mechanical Type (Wedge Type) |
Locking Screw Qty. | Multiple pcs. | Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
Please check the type/dimensions/specifications of the part SH-MLRS5 in the [Clean & Pack]MechaLock - Compact series.
Part Number |
---|
SH-MLRS15 |
SH-MLRS16 |
SH-MLRS17 |
SH-MLRS50 |
SH-MLRS6 |
SH-MLRS8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,846.89 | 1 Piece(s) | Available | 10 Day(s) | 15 | 23 | 20.1~50.0 | 38 | 5 | 27 | 38.5 | Precision Cleaning | |
฿ 3,927.27 | 1 Piece(s) | Available | 8 Day(s) | 16 | 24 | 20.1~50.0 | 41 | 5 | 27 | 39.5 | Precision Cleaning | |
฿ 3,927.27 | 1 Piece(s) | Available | 8 Day(s) | 17 | 25 | 20.1~50.0 | 43 | 5 | 27 | 40.5 | Precision Cleaning | |
฿ 5,718.66 | 1 Piece(s) | Available | 8 Day(s) | 50 | 65 | 500.1~700.0 | 690 | 27.5 | 50.5 | 90 | Precision Cleaning | |
฿ 3,304.31 | 1 Piece(s) | Available | 8 Day(s) | 6 | 12 | 2.0~20.0 | 4 | 1.05 | 19 | 23 | Precision Cleaning | |
฿ 3,384.69 | 1 Piece(s) | Available | 8 Day(s) | 8 | 15 | 2.0~20.0 | 8 | 1.92 | 23 | 28 | Precision Cleaning |
How can we improve?
How can we improve?