(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
This is a fixed dimension type of urethane counterbored bumper. There is also a type with a dedicated collar set.
"Urethane, Rubber, Sponge" material sample book can be borrowed from here.
H1·H2 | Tolerance |
30 or Less | ±0.2 |
31 or more | ±0.5 |
D | Tolerance |
40 or Less | ±0.2 |
50 | ±0.3 |
60 | |
80 | ±0.4 |
100 |
[ ! ]Due to urethane tolerances and collar tolerances, the
collar L dimension may protrude a little.
If you are concerned, please use Urethane Collar Baked Type.
Collar No. | d | D | H | T | L | h |
3 | 3.5 | 5.5 | 5 | 2 | 7 | 7.5 |
4 | 4.5 | 6.5 | 8.5 | |||
4 A | 7 | 9 | ||||
5 | 5.5 | 8 | 10 | |||
6 | 6.6 | 9 | 8 | 10 | 12 | |
8 | 9 | 11.5 | 14.5 | |||
8 A | 6 | 8 | ||||
10 | 11 | 14 | 10 | 3 | 13 | 17 |
12 | 14 | 17 | 20 | |||
16 | 18 | 22 | 15 | 4 | 19 | 26 |
Screw Size | Urethane only | With Collar | ||||
d1 | d2 | d3 | d4 | d5 | T | |
M3 | 6 | 4 | 8 | 5.5 | 3.5 | 2 |
M4 | 8 | 5 | 9.5 | 6.5 | 4.5 | |
M5 | 9.5 | 6 | 11 | 8 | 5.5 | |
M6 | 11 | 7 | 13 | 9 | 6.6 | |
M8 | 14 | 9 | 15.5 | 11.5 | 9 | |
M10 | 18 | 11 | 19 | 14 | 11 | 3 |
M12 | 20 | 14 | 22 | 17 | 14 | |
M16 | 26 | 18 | 28 | 22 | 18 | 4 |
[!]Collars can be ordered separately.
Type | [M] Material | [H] Hardness | Color | Cleaning Method | ||||
L Configurable With Collar | Standard Urethane | Collar | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-AZCH-S | Ether Polyurethane | SUS304 | Shore A90 | Natural Color | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | M |
SH-AZCH-S50 | — | 96 | — | M10 |
Part Number | L 1 mm Increments | M Selection | H2 | |
Type | D | |||
SH-AZCH-S | 15 | 25 to 80 | M3 M4 | 5 (M3) 7 (M4) |
20 | M4 M5 | 7 (M4 M5) | ||
25 | M6 M8 | 8 (M6 M8) | ||
30 | ||||
40 | 30 to 150 | M10 M12 | 10 (M10 M12) | |
50 | ||||
60 | ||||
80 | 40 to 200 | M12 M16 | 10 (M12) | |
100 | 15 (M16) |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water afterhigh-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-AZCH-S15-[25-80/1]-M[3,4] |
SH-AZCH-S20-[25-80/1]-M[4,5] |
SH-AZCH-S25-[25-80/1]-M[6,8] |
SH-AZCH-S30-[25-80/1]-M[6,8] |
SH-AZCH-S40-[30-150/1]-M[10,12] |
SH-AZCH-S50-[30-150/1]-M[10,12] |
SH-AZCH-S60-[30-150/1]-M[10,12] |
SH-AZCH-S80-[40-200/1]-M[12,16] |
SH-AZCH-S100-[40-200/1]-M[12,16] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Length L (mm) | Applicable Screw Size [M] |
---|---|---|---|---|---|---|---|---|
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 80 | 3 ~ 4 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 80 | 4 ~ 5 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 80 | 6 ~ 8 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 80 | 6 ~ 8 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 40 | 30 ~ 150 | 10 ~ 12 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 50 | 30 ~ 150 | 10 ~ 12 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 60 | 30 ~ 150 | 10 ~ 12 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 80 | 40 ~ 200 | 12 ~ 16 | ||
- | CLEAN_SOFT URETHANE | 1 Piece(s) | 9 Day(s) | 100 | 40 ~ 200 | 12 ~ 16 |
Loading...
Shape | Counterbored | Environmentally friendly | RoHS Compliant (10 Substances) | Material Detail | Ether Polyurethane |
---|---|---|---|---|---|
Characteristics/Applications | Clean Washed / Low Dust Generation | Hardness (Shore, Asker) | Shore A90 | Material | Urethane |
Cleaning Method | Precision Cleaning | Collar Material | SUS304 | Collar Surface Treatment | None |
How can we improve?
How can we improve?