1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Fittings for Vacuum Plumbing - Hose Adapter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,599.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-Rust Packing Oil Removal General Environment Regular Assembly Process
Post Battery Assembly Process
SH-□□ Precision Cleaning Degassing Double Packing Oil Removal
Dust Removal
Clean Environment (Class 10 to 1,000) Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
SHD-□□ Electrolytic Polishing + Precision Cleaning Degassing Double Packing Oil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Can be connected to a hose. [Material]·SUS304.


Maximum Operating Temperature: 200°C
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-FRNHASUS304DegreasingGeneral EnvironmentAnti-Rust PackingGeneral Environment
SH-FRNHAPrecision CleaningClass 1,000Degassing Double PackingClass 10
SHD-FRNHAElectrolytic Polishing + Precision Cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-FRNHA16
SH-FRNHA25
SHD-FRNHA40
 
Part NumberApplicable Hose
I.D.
ABDL
TypeNo.
SL-FRNHA
SH-FRNHA
SHD-FRNHA
16193017.21960
25224026.22480
40385541.23880
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Hydrocarbon cleaning
Ro water cleaning




Wash with pure water after high-pressure water jet cleaning (Ro water)




Use Oil-free Compressor




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean bench in a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layer according to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
Precision CleaningSH-□□Degassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
Electrolytic Polishing + Precision CleaningSHD-□□Degassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-FRNHA16
SH-FRNHA25
SH-FRNHA40
SHD-FRNHA16
SHD-FRNHA25
SHD-FRNHA40
SL-FRNHA16
SL-FRNHA25
SL-FRNHA40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlange Size (Nominal) Cleaning Method Applicable Hose I.D.

฿ 5,115.79

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 16Precision Cleaning19

฿ 5,434.45

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 25Precision Cleaning22

฿ 7,992.34

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 40Precision Cleaning38

฿ 5,460.29

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 16Electrolytic Polishing + Precision Cleaning19

฿ 5,778.95

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 25Electrolytic Polishing + Precision Cleaning22

฿ 8,336.84

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 40Electrolytic Polishing + Precision Cleaning38

฿ 4,599.04

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 16Degreasing19

฿ 4,917.70

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 25Degreasing22

฿ 7,475.60

CLEAN_VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 40Degreasing38

Loading...

  1. 1

Basic Information

Type Adapter Fitting Type Reducer Material SUS304
Adaptor Type For Rubber Pipe and Tube Installation Standard NW/KF Standard Equal Dia. / Unequal Dia. Unequal Dia.
Characteristics/Applications Clean washed Environmentally friendly RoHS Compliant (10 Substances) Adapter Type Details Hose Adapter
Material Details SUS304