(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FRNWGP | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNWGP | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNWGP | Electrolytic Polishing + Precision Cleaning |
Part Number |
SL-FRNWGP25−15 |
SH-FRNWGP25−18 |
SHD-FRNWGP40−15 |
Part Number | A | B | Connection Diameter | C | D | L1 | L2 | |
Type | No. | |||||||
SL-FRNWGP SH-FRNWGP SHD-FRNWGP | 25−15 | 40 | 26.2 | 15 | 16 | 25 | 97.2 | 83.6 |
25−18 | 18 | 19 | 28 | |||||
40−15 | 55 | 41.2 | 15 | 16 | 25 | 135.2 | 102.6 | |
40−18 | 18 | 19 | 28 | |||||
* 50−15 | 75 | 52.2 | 15 | 16 | 25 | 167 | 105.8 | |
* 50−18 | 18 | 19 | 28 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNWGP25-15 |
SH-FRNWGP25-18 |
SH-FRNWGP40-15 |
SH-FRNWGP40-18 |
SHD-FRNWGP25-15 |
SHD-FRNWGP25-18 |
SHD-FRNWGP40-15 |
SHD-FRNWGP40-18 |
SL-FRNWGP25-15 |
SL-FRNWGP25-18 |
SL-FRNWGP40-15 |
SL-FRNWGP40-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe O.D. (mm) | Flange Size (Nominal) | Cleaning Method | I.D. (mm) | Connection Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,365.55 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 25 | 25 | Precision Cleaning | 16 | 15 | ||
฿ 8,526.32 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 28 | 25 | Precision Cleaning | 19 | 18 | ||
฿ 9,324.40 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 25 | 40 | Precision Cleaning | 16 | 15 | ||
฿ 9,485.17 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 28 | 40 | Precision Cleaning | 19 | 18 | ||
฿ 8,767.46 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 25 | 25 | Electrolytic Polishing + Precision Cleaning | 16 | 15 | ||
฿ 8,928.23 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 28 | 25 | Electrolytic Polishing + Precision Cleaning | 19 | 18 | ||
฿ 9,726.32 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 25 | 40 | Electrolytic Polishing + Precision Cleaning | 16 | 15 | ||
฿ 9,887.08 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 28 | 40 | Electrolytic Polishing + Precision Cleaning | 19 | 18 | ||
฿ 7,762.68 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 25 | 25 | Degreasing | 16 | 15 | ||
฿ 7,923.44 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 28 | 25 | Degreasing | 19 | 18 | ||
฿ 8,721.53 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 25 | 40 | Degreasing | 16 | 15 | ||
฿ 8,882.30 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | 28 | 40 | Degreasing | 19 | 18 |
Loading...
Type | Fitting | Fitting Type | Both ends NW flanged × tee | Material | SUS304 |
---|---|---|---|---|---|
Adaptor Type | Nipples with Gauge Port | Standard | NW/KF Standard | Equal Dia. / Unequal Dia. | Equal Dia. |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) | Fitting Type Details | Nipples with Gauge Port |
Material Details | SUS304 |
How can we improve?
How can we improve?