(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Blank Type
Hole Machined Type
Type | [M] Material | Cleaning Method | ||||
Blank Type | Hole Machined Type | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-FRVF | SL-FRVFA | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRVF | SH-FRVFA | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRVF | SHD-FRVFA | Electrolytic Polishing + Precision Cleaning |
Part Number |
SL-FRVF25A |
SH-FRVFA40A |
SHD-FRVF50A |
Part Number | D | P.C.D | T | d | Hole Machined Type | |
Type | No. | |||||
E1 | ||||||
Blank Type SL-FRVF SH-FRVF SHD-FRVF Hole Machined Type SL-FRVFA SH-FRVFA SHD-FRVFA | 10 A | 70 | 50 | 8 | 10 | 17.8 |
20 A | 80 | 60 | 8 | 10 | 27.7 | |
25 A | 90 | 70 | 8 | 10 | 34.4 | |
40 A | 105 | 85 | 10 | 10 | 49.1 | |
50 A | 120 | 100 | 10 | 10 | 61.1 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRVF10A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Shape | Flange Size (Nominal) | Cleaning Method |
---|---|---|---|---|---|---|---|---|
฿ 1,156.94 | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 7 Day(s) | Blank | 10 | Precision Cleaning |
Loading...
Type | Flange | Flange Type | VF | Material | SUS304 |
---|---|---|---|---|---|
Standard | JIS Standard | Equal Dia. / Unequal Dia. | Equal Dia. | Characteristics/Applications | Clean washed |
Environmentally friendly | RoHS Compliant (10 Substances) |
Please check the type/dimensions/specifications of the part SH-FRVF10A in the [Clean & Pack]Fittings for Vacuum Plumbing - JIS Flanged, VF Type series.
Part Number |
---|
SH-FRVF20A |
SH-FRVF25A |
SH-FRVF40A |
SH-FRVF50A |
SH-FRVFA10A |
SH-FRVFA20A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flange Shape | Flange Size (Nominal) | Cleaning Method |
---|---|---|---|---|---|---|---|
฿ 1,156.94 | 1 Piece(s) | 7 Day(s) | Blank | 20 | Precision Cleaning | ||
฿ 1,245.93 | 1 Piece(s) | 7 Day(s) | Blank | 25 | Precision Cleaning | ||
฿ 1,536.28 | 1 Piece(s) | 7 Day(s) | Blank | 40 | Precision Cleaning | ||
฿ 1,590.36 | 1 Piece(s) | 7 Day(s) | Blank | 50 | Precision Cleaning | ||
฿ 1,125.36 | 1 Piece(s) | 11 Day(s) | Standard | 10 | Precision Cleaning | ||
฿ 1,125.36 | 1 Piece(s) | 7 Day(s) | Standard | 20 | Precision Cleaning |
How can we improve?
How can we improve?