(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | ||||
L Fixed | L Configurable | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-FRNWDB | SL-FRNWDBL | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNWDB | SH-FRNWDBL | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNWDB | SHD-FRNWDBL | Electrolytic Polishing + Precision Cleaning |
Part Number | — | D | — | L1 | — | L2 |
SL-FRNWDB25 | — | 9.53 | ||||
SH-FRNWDBL16 | — | 8 | — | 50 | — | 50 |
SHD-FRNWDB40 | — | 10 |
Part Number | Stainless Steel Pipe O.D. D Selection | L Fixed Type | L Configurable 5 mm Increments | A | B | |||||||
Type | No. | L1 | L2 | L1 | L2 | |||||||
L Fixed SL-FRNWDB SH-FRNWDB SHD-FRNWDB L Configurable SL-FRNWDBL SH-FRNWDBL SHD-FRNWDBL | 16 | 6 | 6.35 | 8 | 9.53 | 75 | 75 | 30 to 100 | 30 to 100 | 30 | 17.2 | |
25 | 6 | 6.35 | 8 | 9.53 | 10 | 40 | 26.2 | |||||
40 | 6.35 | 8 | 9.53 | 10 | 55 | 41.2 | ||||||
50 | 6.35 | 8 | 9.53 | 10 | 75 | 52.2 | ||||||
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNWDB16-[6,6.35,8,9.53] |
SH-FRNWDB25-[6,6.35,8,9.53,10] |
SH-FRNWDB40-[6.35,8,9.53,10] |
SH-FRNWDBL16-[6,6.35,8,9.53]-[30-100/5]-[30-100/5] |
SH-FRNWDBL25-[6,6.35,8,9.53,10]-[30-100/5]-[30-100/5] |
SH-FRNWDBL40-[6.35,8,9.53,10]-[30-100/5]-[30-100/5] |
SHD-FRNWDB16-[6,6.35,8,9.53] |
SHD-FRNWDB25-[6,6.35,8,9.53,10] |
SHD-FRNWDB40-[6.35,8,9.53,10] |
SHD-FRNWDBL16-[6,6.35,8,9.53]-[30-100/5]-[30-100/5] |
SHD-FRNWDBL25-[6,6.35,8,9.53,10]-[30-100/5]-[30-100/5] |
SHD-FRNWDBL40-[6.35,8,9.53,10]-[30-100/5]-[30-100/5] |
SL-FRNWDB16-[6,6.35,8,9.53] |
SL-FRNWDB25-[6,6.35,8,9.53,10] |
SL-FRNWDB40-[6.35,8,9.53,10] |
SL-FRNWDBL16-[6,6.35,8,9.53]-[30-100/5]-[30-100/5] |
SL-FRNWDBL25-[6,6.35,8,9.53,10]-[30-100/5]-[30-100/5] |
SL-FRNWDBL40-[6.35,8,9.53,10]-[30-100/5]-[30-100/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Size (Nominal) | Cleaning Method | Type | Stainless Steel Pipe O.D [D] | L Configurable [L2] (mm) | L Configurable [L1] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 16 | Precision Cleaning | L Fixed | 6 ~ 9.53 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 25 | Precision Cleaning | L Fixed | 6 ~ 10 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 40 | Precision Cleaning | L Fixed | 6.35 ~ 10 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 16 | Precision Cleaning | L Configurable | 6 ~ 9.53 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 25 | Precision Cleaning | L Configurable | 6 ~ 10 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 40 | Precision Cleaning | L Configurable | 6.35 ~ 10 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 16 | Electrolytic Polishing + Precision Cleaning | L Fixed | 6 ~ 9.53 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 25 | Electrolytic Polishing + Precision Cleaning | L Fixed | 6 ~ 10 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 40 | Electrolytic Polishing + Precision Cleaning | L Fixed | 6.35 ~ 10 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 16 | Electrolytic Polishing + Precision Cleaning | L Configurable | 6 ~ 9.53 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 25 | Electrolytic Polishing + Precision Cleaning | L Configurable | 6 ~ 10 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 40 | Electrolytic Polishing + Precision Cleaning | L Configurable | 6.35 ~ 10 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 16 | Degreasing | L Fixed | 6 ~ 9.53 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 25 | Degreasing | L Fixed | 6 ~ 10 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 40 | Degreasing | L Fixed | 6.35 ~ 10 | - | - | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 16 | Degreasing | L Configurable | 6 ~ 9.53 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 25 | Degreasing | L Configurable | 6 ~ 10 | 30 ~ 100 | 30 ~ 100 | ||
- | CLEAN_VACUUM COMPONENTS | 1 Piece(s) | 11 Day(s) | 40 | Degreasing | L Configurable | 6.35 ~ 10 | 30 ~ 100 | 30 ~ 100 |
Loading...
D | Thickness on One Pipe Side |
6 | 1 |
6.35(1/4 inch) | 1 |
8 | 1 |
9.53(3/8 inch) | 1 |
10 | 1 |
Type | Fitting | Flange Shape | Flange With Introduction Pipe | Flange Type | Others |
---|---|---|---|---|---|
Fitting Type | NW Flange ×SUS Pipe-Double side | Material | SUS304 | Standard | NW/KF Standard |
Equal Dia. / Unequal Dia. | Equal Dia. | Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
Material Details | SUS304 |
How can we improve?
How can we improve?