(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Cleaning Method | |||
Available in Box | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-BOX−SBCB | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-BOX−SBCB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-BOX−SBCB | Electrolytic polishing + precision cleaning |
Part Number |
SL-BOX−SBCB4−6 |
SH-BOX−SBCB5−10 |
SHD-BOX−SBCB6−12 |
Part Number | Pcs./ Box. | |
Type | M−L | |
SL-BOX−SBCB SH-BOX−SBCB SHD-BOX−SBCB | 3− 5 | 1,000 pcs./box |
6 | ||
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
4− 6 | ||
8 | ||
10 | ||
12 | ||
15 | ||
20 | 500 pcs./box | |
25 | ||
30 | ||
5− 8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | 200 pcs./box | |
30 | ||
6−10 | 500 pcs./box | |
12 | ||
15 | ||
20 | 200 pcs./box | |
25 | ||
30 |
M × P (Coarse) | A | E | B | C (Min.) | D | (e) |
3 × 0.5 | 5.7 | 1.65 | 2 | 1.04 | 3.6 | 1 |
4 × 0.7 | 7.6 | 2.2 | 2.5 | 1.3 | 4.7 | 1.4 |
5 × 0.8 | 9.5 | 2.75 | 3 | 1.56 | 5.7 | 1.6 |
6 × 1.0 | 10.5 | 3.3 | 4 | 2.08 | 6.8 | 2 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|
฿ 50,507.68 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 3 | 0.4 | Standard / For Clean Environment | ||
฿ 49,539.63 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 4 | 0.4 | Standard / For Clean Environment | ||
฿ 49,543.34 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 5 | 0.4 | Standard / For Clean Environment | ||
฿ 49,546.62 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 6 | 0.4 | Standard / For Clean Environment | ||
฿ 49,882.54 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / For Clean Environment | ||
฿ 48,914.49 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / For Clean Environment | ||
฿ 48,921.47 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / For Clean Environment | ||
฿ 48,930.32 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / For Clean Environment | ||
฿ 47,742.12 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 4 | 0.5 | Standard / For Clean Environment | ||
฿ 44,571.00 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Clean Environment | ||
฿ 44,340.59 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Clean Environment | ||
฿ 44,361.39 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Clean Environment | ||
฿ 44,378.64 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 10 | 0.5 | Standard / For Clean Environment | ||
฿ 44,440.38 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 12 | 0.5 | Standard / For Clean Environment | ||
฿ 44,652.39 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 15 | 0.5 | Standard / For Clean Environment | ||
฿ 45,120.91 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 20 | 0.5 | Standard / For Clean Environment | ||
฿ 45,588.32 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 25 | 0.5 | Standard / For Clean Environment | ||
฿ 44,572.26 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Clean Environment | ||
฿ 44,646.12 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Clean Environment | ||
฿ 44,668.50 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Clean Environment | ||
฿ 44,790.43 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Clean Environment | ||
฿ 44,971.93 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | Standard / For Clean Environment | ||
฿ 25,064.82 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 4 | 20 | 0.7 | Standard / For Clean Environment | ||
฿ 25,313.27 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 4 | 25 | 0.7 | Standard / For Clean Environment | ||
฿ 25,583.31 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 4 | 30 | 0.7 | Standard / For Clean Environment | ||
฿ 25,157.41 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 6 | 0.8 | Standard / For Clean Environment | ||
฿ 25,011.61 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Clean Environment | ||
฿ 25,030.72 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Clean Environment | ||
฿ 25,121.47 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Clean Environment | ||
฿ 25,255.52 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Clean Environment | ||
฿ 25,468.82 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Clean Environment | ||
฿ 10,294.56 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 5 | 25 | 0.8 | Standard / For Clean Environment | ||
฿ 10,380.05 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 5 | 30 | 0.8 | Standard / For Clean Environment | ||
฿ 46,081.46 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 6 | 8 | 1 | Standard / For Clean Environment | ||
฿ 25,339.89 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | Standard / For Clean Environment | ||
฿ 25,431.08 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | Standard / For Clean Environment | ||
฿ 25,569.34 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | Standard / For Clean Environment | ||
฿ 10,360.26 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | Standard / For Clean Environment | ||
฿ 10,483.73 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | Standard / For Clean Environment | ||
฿ 10,615.13 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 6 | 30 | 1 | Standard / For Clean Environment | ||
฿ 10,706.81 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 6 | 35 | 1 | Standard / For Clean Environment | ||
฿ 30,433.44 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 600 Pieces Per Package | 7 Day(s) | 8 | 10 | 1.25 | Standard / For Clean Environment | ||
฿ 29,871.13 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 600 Pieces Per Package | 7 Day(s) | 8 | 12 | 1.25 | Standard / For Clean Environment | ||
฿ 30,195.43 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 600 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Clean Environment | ||
฿ 30,739.93 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 600 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Clean Environment | ||
฿ 31,378.97 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 600 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | Standard / For Clean Environment | ||
฿ 11,642.21 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | Standard / For Clean Environment | ||
฿ 11,908.74 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 8 | 35 | 1.25 | Standard / For Clean Environment | ||
฿ 12,178.76 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 8 | 40 | 1.25 | Standard / For Clean Environment | ||
฿ 12,492.58 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 8 | 45 | 1.25 | Standard / For Clean Environment | ||
฿ 12,814.09 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 8 | 50 | 1.25 | Standard / For Clean Environment | ||
฿ 60,076.38 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 3 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 59,108.76 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 4 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 59,112.04 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 5 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 59,115.75 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2 | 6 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 59,451.24 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 58,483.62 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 58,490.61 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 58,499.01 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 57,311.25 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 4 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,140.13 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 53,909.29 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 53,930.09 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 53,947.34 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 10 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,009.08 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 12 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,221.53 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 15 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,690.04 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 20 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 55,157.01 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 3 | 25 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,141.39 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,215.25 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,237.63 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,359.57 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 54,541.07 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 29,849.39 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 4 | 20 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,097.40 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 4 | 25 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,367.87 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 4 | 30 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 29,941.97 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 6 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 29,796.18 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 29,815.28 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 29,906.03 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,040.09 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,253.38 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 12,208.56 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 5 | 25 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 12,293.61 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 5 | 30 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 55,650.59 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 6 | 8 | 1 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,124.46 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,215.21 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 30,353.47 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 12,274.26 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | Standard / For Vacuum Equipment / For Clean Environment | ||
฿ 12,397.29 | CLEAN_BOX_BUTTON HEAD SCREWS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | Standard / For Vacuum Equipment / For Clean Environment |
Loading...
Material | SUSXM7 | Additional Shape | Standard | Tip Shape | Flat End |
---|---|---|---|---|---|
SurfaceTreatment | Not Provided | Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. |
How can we improve?
How can we improve?