(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Strength Class | Cleaning Method | |||
Available in Box | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-BOX-SCBL | SUS304 Equivalent | Equivalent to A2-70 | Degreasing | General environment | Anti-rust packing | General environment |
SH-BOX-SCBL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-BOX-SCBL | Electrolytic polishing + precision cleaning |
Part Number |
SL-BOX-SCBL6−15 |
SH-BOX-SCBL8−20 |
SHD-BOX-SCBL10−25 |
Part Number | M × P | A | E | B | Pcs./ Box. | |
Type | M-L | |||||
SL-BOX-SCBL SH-BOX-SCBL SHD-BOX-SCBL | 4−10 | 4 × 0.7 | 7 | 4 | 3 | 100 pcs./box |
12 | ||||||
15 | ||||||
20 | ||||||
5−10 | 5 × 0.8 | 8.5 | 5 | 4 | ||
12 | ||||||
15 | ||||||
20 | ||||||
6−10 | 6 × 1.0 | 10 | 6 | 5 | ||
12 | ||||||
15 | ||||||
20 | ||||||
25 | ||||||
8−15 | 8 × 1.25 | 13 | 8 | 6 | ||
20 | ||||||
25 | ||||||
30 | ||||||
10−20 | 10 × 1.5 | 16 | 10 | 8 | ||
25 | ||||||
30 | ||||||
40 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Characteristics/Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,363.64 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,392.34 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,596.17 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,682.30 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 20 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,176.08 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,678.47 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,911.00 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,025.84 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,180.86 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,907.18 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,115.79 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 16,311.96 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,621.05 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,776.08 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,000.00 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,470.81 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,732.06 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,341.63 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 20 | 1.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 19,400.96 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 25 | 1.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 20,810.53 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 30 | 1.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 22,920.57 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 40 | 1.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,069.86 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,098.56 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,302.39 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,388.52 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 20 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,882.30 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,384.69 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,617.22 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,732.06 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,887.08 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 16,613.40 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,822.01 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,018.18 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,327.27 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,482.30 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,706.22 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 19,177.03 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 19,438.28 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 19,047.85 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 20 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 20,107.18 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 25 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 21,516.75 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 30 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 23,626.79 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 40 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 12,304.31 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 12,333.01 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 12,536.84 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 12,622.97 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 4 | 20 | 0.7 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,116.75 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,619.14 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,851.67 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 13,966.51 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,121.53 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 14,847.85 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 16,056.46 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 15,252.63 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 16,561.72 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 16,716.75 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 16,940.67 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,411.48 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,672.73 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 17,282.30 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 20 | 1.5 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 18,341.63 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 25 | 1.5 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 19,751.20 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 30 | 1.5 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
฿ 21,861.24 | CLEAN_CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 40 | 1.5 | Standard | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance |
Loading...
Material | A5056 | SurfaceTreatment | Not Provided | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Screw Type | Fully Threaded |
Thread Type | Metric Coarse (Left) | Sales Unit | Box, Pkg. | Strength Class (Stainless Steel) | A2-70 |
Material Details | SUS304 Equivalent | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?