(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to -1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to -1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Conventional Product | Economy Series | |
RoHS10 Compliant | Compliant | Not Compliant |
Minimum order quantity setting | N/A | Provided |
Type | [M] Material | [S] Surface Treatment | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-C-SHHPSDN | SUS304 | Blast polished finish | Degreasing | General environment | Anti-rust packing | General environment |
SH-C-SHHPSDN | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | Holes on One Side |
SL-C-SHHPSDN5 | — | 2 |
SH-C-SHHPSDN845 | — | 3 |
Type | No. | One Side Number of Holes | *Allowable load | Weight (g) | L | W | K | P | J | S | d Through Hole | D Counterbored hole | T | E | R | CR | D | |
kg | N | |||||||||||||||||
SL-C-SHHPSDN SH-C-SHHPSDN | 5 | 2 | 9 | 88 | 34 | 41 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 8.6 (For M4 Screw) | 2 | 4.6 | 9.2 | 7.5 | 5 |
3 | 11 | 108 | 56 | 66 | ||||||||||||||
6 | 2 | 12 | 117 | 49 | 48 | 48 | 9 | 30 | 8 | 32 | ||||||||
3 | 15 | 147 | 80 | 78 | ||||||||||||||
8 | 2 | 25 | 245 | 111 | 59 | 62 | 11 | 37 | 10 | 42 | 6.5 | 10.5 (For M5) | 3 | 5.6 | 11.2 | 10 | ||
3 | 38 | 372 | 185 | 96 | 6.1 | 12.2 | 6 | |||||||||||
845 | 2 | 30 | 294 | 162 | 70 | 80 | 13.5 | 43 | 16.5 | 47 | 5.6 | 11.2 | 5 | |||||
3 | 40 | 392 | 266 | 113 | 6.1 | 12.2 | 6 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layeraccording to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to -1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to -1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-C-SHHPSDN5-3 |
SL-C-SHHPSDN5-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Characteristics/Applications |
---|---|---|---|---|---|---|---|
฿ 275.60 | CLEAN_HINGE | 20 Piece(s) | 7 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | ||
฿ 258.60 | CLEAN_HINGE | 20 Piece(s) | 7 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance |
Loading...
Length(mm) | 66 | Width (W)(mm) | 36 | Main Body Type | Standard |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw Mounting | Additional Function | Not Provided |
Mounting Screw Hole Type | Countersink | Allowable Load(N) | 108 | Reversed | Used in both right and left direction |
Material Details | SUS304 | Environmentally friendly | Not RoHS Compliant | Main Body Surface Treatment | Shot Blasting |
How can we improve?
How can we improve?