(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Urethane/rubber | Plate | Cleaning Method | ||||
[M] Material | [ H ] Hardness | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-TUPPL | Low Elastic Rubber (Hanenaito GP-60L) | Shore A57 | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-TUPPL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | T | — | L |
SL-TUPPL12 | — | 6 | — | 30 |
SH-TUPPL15 | — | 10 | — | 50 |
Part Number | T Selection | L Selection | d | d1 | Shock absorption amount (kgf/cm) | Load Capacity (kgf) | Mass (g) Reference values | |
Type | A | |||||||
SL-TUPPL SH-TUPPL | 12 | 6 | 30 | 3.5 | 6.5 | 0.217 | 6.6 | 10 |
50 | 3.5 | 6.5 | 0.577 | 17.6 | 11 | |||
10 | 30 | 3.5 | 6.5 | 0.324 | 6.0 | 8 | ||
50 | 3.5 | 6.5 | 0.786 | 14.6 | 14 | |||
15 | 10 | 30 | 3.5 | 6.5 | 0.408 | 7.4 | 10 | |
50 | 3.5 | 6.5 | 1.024 | 19.0 | 18 | |||
19 | 10 | 50 | 4.5 | 8 | 1.234 | 23.0 | 22 | |
75 | 4.5 | 8 | 2.51 | 47.0 | 33 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Materials | Res | Characteristics/Applications | Clean washed | Environmentally friendly | Not RoHS Compliant |
---|---|---|---|---|---|
Material | Low Elastic Rubber (Hanenaito GP-60 L) | Hardness | Shore A57 |
Please check the type/dimensions/specifications of the part SL-TUPPL12-6-30 in the [Clean & Pack]Stoppers With Plate - Urethane / Low Elastic Rubber series.
Part Number |
---|
SH-TUPPL12-6-50 |
SH-TUPPL15-10-30 |
SH-TUPPL15-10-50 |
SL-TUPPL12-6-50 |
SL-TUPPL15-10-30 |
SL-TUPPL15-10-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cleaning Method | Width A (mm) | Thickness T (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,067.94 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 12 | 6 | 50 | |
฿ 1,125.36 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 15 | 10 | 30 | |
฿ 1,131.10 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 15 | 10 | 50 | |
฿ 938.76 | 1 Piece(s) | Available | 7 Day(s) | Clean Washed | 12 | 6 | 50 | |
฿ 996.17 | 1 Piece(s) | Available | 7 Day(s) | Clean Washed | 15 | 10 | 30 | |
฿ 1,001.91 | 1 Piece(s) | Available | 7 Day(s) | Clean Washed | 15 | 10 | 50 |
How can we improve?
How can we improve?