(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | T | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-FSWNC | SUS304 | 0.1 0.2 0.3 | Degreasing | General environment | Anti-rust packing | General environment |
SH-FSWNC | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-FSWNC | Electrolytic polishing + precision cleaning | |||||
Part Number | — | T | — | L |
SL-FSWNC12 | — | 0.1 | — | 75 |
Part Number | T Selection | L Selection | D | |
Type | A | SUS304 | ||
SL-FSWNC SH-FSWNC SHD-FSWNC | 12 | 0.1 0.2 0.3 | 30 50 75 100 | 5 |
15 | 6 | |||
16 | ||||
19 | 7 | |||
25 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-FSWNC12-0.1-[30,50,75,100] |
SH-FSWNC12-0.2-[30,50,75,100] |
SH-FSWNC12-0.3-[30,50,75,100] |
SH-FSWNC12-0.5-[30,50,75,100] |
SH-FSWNC12-1-[30,50,75,100] |
SH-FSWNC15-0.1-[30,50,75,100] |
SH-FSWNC15-0.2-[30,50,75,100] |
SH-FSWNC15-0.3-[30,50,75,100] |
SH-FSWNC15-0.5-[30,50,75,100] |
SH-FSWNC15-1-[30,50,75,100] |
SH-FSWNC16-0.1-[30,50,75,100] |
SH-FSWNC16-0.2-[30,50,75,100] |
SH-FSWNC16-0.3-[30,50,75,100] |
SH-FSWNC16-0.5-[30,50,75,100] |
SH-FSWNC16-1-[30,50,75,100] |
SH-FSWNC19-0.1-[30,50,75,100] |
SH-FSWNC19-0.2-[30,50,75,100] |
SH-FSWNC19-0.3-[30,50,75,100] |
SH-FSWNC19-0.5-[30,50,75,100] |
SH-FSWNC19-1-[30,50,75,100] |
SH-FSWNC25-0.1-[30,50,75,100] |
SH-FSWNC25-0.2-[30,50,75,100] |
SH-FSWNC25-0.3-[30,50,75,100] |
SH-FSWNC25-0.5-[30,50,75,100] |
SH-FSWNC25-1-[30,50,75,100] |
SHD-FSWNC12-0.1-[30,50,75,100] |
SHD-FSWNC12-0.2-[30,50,75,100] |
SHD-FSWNC12-0.3-[30,50,75,100] |
SHD-FSWNC12-0.5-[30,50,75,100] |
SHD-FSWNC12-1-[30,50,75,100] |
SHD-FSWNC15-0.1-[30,50,75,100] |
SHD-FSWNC15-0.2-[30,50,75,100] |
SHD-FSWNC15-0.3-[30,50,75,100] |
SHD-FSWNC15-0.5-[30,50,75,100] |
SHD-FSWNC15-1-[30,50,75,100] |
SHD-FSWNC16-0.1-[30,50,75,100] |
SHD-FSWNC16-0.2-[30,50,75,100] |
SHD-FSWNC16-0.3-[30,50,75,100] |
SHD-FSWNC16-0.5-[30,50,75,100] |
SHD-FSWNC16-1-[30,50,75,100] |
SHD-FSWNC19-0.1-[30,50,75,100] |
SHD-FSWNC19-0.2-[30,50,75,100] |
SHD-FSWNC19-0.3-[30,50,75,100] |
SHD-FSWNC19-0.5-[30,50,75,100] |
SHD-FSWNC19-1-[30,50,75,100] |
SHD-FSWNC25-0.1-[30,50,75,100] |
SHD-FSWNC25-0.2-[30,50,75,100] |
SHD-FSWNC25-0.3-[30,50,75,100] |
SHD-FSWNC25-0.5-[30,50,75,100] |
SHD-FSWNC25-1-[30,50,75,100] |
SL-FSWNC12-0.1-[30,50,75,100] |
SL-FSWNC12-0.2-[30,50,75,100] |
SL-FSWNC12-0.3-[30,50,75,100] |
SL-FSWNC12-0.5-[30,50,75,100] |
SL-FSWNC12-1-[30,50,75,100] |
SL-FSWNC15-0.1-[30,50,75,100] |
SL-FSWNC15-0.2-[30,50,75,100] |
SL-FSWNC15-0.3-[30,50,75,100] |
SL-FSWNC15-0.5-[30,50,75,100] |
SL-FSWNC15-1-[30,50,75,100] |
SL-FSWNC16-0.1-[30,50,75,100] |
SL-FSWNC16-0.2-[30,50,75,100] |
SL-FSWNC16-0.3-[30,50,75,100] |
SL-FSWNC16-0.5-[30,50,75,100] |
SL-FSWNC16-1-[30,50,75,100] |
SL-FSWNC19-0.1-[30,50,75,100] |
SL-FSWNC19-0.2-[30,50,75,100] |
SL-FSWNC19-0.3-[30,50,75,100] |
SL-FSWNC19-0.5-[30,50,75,100] |
SL-FSWNC19-1-[30,50,75,100] |
SL-FSWNC25-0.1-[30,50,75,100] |
SL-FSWNC25-0.2-[30,50,75,100] |
SL-FSWNC25-0.3-[30,50,75,100] |
SL-FSWNC25-0.5-[30,50,75,100] |
SL-FSWNC25-1-[30,50,75,100] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Materials | Material | Width A (mm) | Thickness T (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 16 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 19 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 19 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 19 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 19 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 25 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 25 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 25 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 25 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 12 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 15 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 19 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 25 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 12 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 12 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 12 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Precision Cleaning | Steel | SPCC Equivalent | 12 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 16 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 19 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 19 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 19 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 19 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 25 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 25 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 25 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 25 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 12 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 15 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | 16 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 19 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | 25 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Stainless Steel | SUS304 | - | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | - | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | Steel | SPCC Equivalent | - | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 16 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 16 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 16 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 19 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 19 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 19 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 19 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 25 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 25 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 25 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 25 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 12 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 15 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 16 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 15 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 19 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 25 | 1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 12 | 0.1 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 12 | 0.2 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Stainless Steel | SUS304 | 16 | 0.3 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 12 | 0.5 | 30 ~ 100 | ||
- | CLEAN_CLAMP PLATE | 1 Piece(s) | 9 Day(s) | Clean Washed | Steel | SPCC Equivalent | 12 | 1 | 30 ~ 100 |
Loading...
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
---|
How can we improve?
How can we improve?