(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Collar for counterbored urethane bumper can be purchased from 1 piece.
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-AZS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-AZS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-AZS | Electrolytic polishing + precision cleaning |
Part Number |
SL-AZS4A |
SH-AZS6 |
SHD-AZS8 |
Part Number | d | D | H | T | L | h | |
Type | No. | ||||||
SL-AZS SH-AZS SHD-AZS | 3 | 3.5 | 5.5 | 5 | 2 | 7 | 7.5 |
4 | 4.5 | 6.5 | 8.5 | ||||
4 A | 7 | 9 | |||||
5 | 5.5 | 8 | 10 | ||||
6 | 6.6 | 9 | 8 | 10 | 12 | ||
8 | 9 | 11.5 | 14.5 | ||||
8 A | 6 | 8 |
Type | NO. | Mass (g) Ref. Value |
SL-AZS SH-AZS SHD-AZS | 3 | Less than 1 |
4 | Less than 1 | |
4 A | 2 | |
5 | 2 | |
6 | 3 | |
8 | 4 | |
8 A | 3 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Material | SUS304 |
---|
Please check the type/dimensions/specifications of the part SH-AZS3 in the [Clean & Pack]Collar for Counterbored Urethane series.
Part Number |
---|
SH-AZS4 |
SH-AZS4A |
SH-AZS5 |
SH-AZS6 |
SH-AZS8 |
SH-AZS8A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cleaning Method | No. (Inner Dia. d) (Ø) | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 238.28 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 4(4.5) | 7 | |
฿ 238.28 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 4A(4.5) | 9 | |
฿ 238.28 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 5(5.5) | 9 | |
฿ 246.89 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 6(6.6) | 10 | |
฿ 246.89 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 8(9) | 10 | |
฿ 246.89 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | 8A(9) | 8 |
How can we improve?
How can we improve?