(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Threaded and Tapped Type | Both Ends Tapped |
Type | [M] Material | Normal Pressure | [A] Accessory | Cleaning Method | ||||
Threaded and Tapped | Both Ends Tapped | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-AMRS | SL-AMFS | SUS304TP | 0.7 MPa | Tapered Screw Plug (SUSXM7) 1 pc. | Degreasing | General environment | Anti-rust packing | General environment |
SH-AMRS | SH-AMFS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | H (Number of Holes) | — | P | — | S | — | Q |
SL-AMRS20A | — | 1 | — | S40 | — | Q50 | ||
SH-AMFS20A | — | 8 | — | P70 | — | S35 | — | Q35 |
Part Number | Side Tapped Number of Holes H | Pitch P 1 mm increments | S·Q 1 mm increments | ||
Type | No. | ||||
(Threaded and Tapped) SL-AMRS SH-AMRS | (Both Ends Tapped) SL-AMFS SH-AMFS | 20 A | 1 to 10 | 60 to 80 | 35 to 80 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-AMFS20A-1-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMFS20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-1-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SH-AMRS20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-1-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMFS20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-1-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
SL-AMRS20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Characteristics/Applications | Cleaning Method | Number of Holes | Screw Nominal Dia. 2 | Right End Dimension Q (mm) | Left End Dimension S (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 1 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | - | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 2 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 3 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 4 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 5 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 6 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 7 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 8 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 9 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 10 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 1 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | - | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 2 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 3 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 4 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 5 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 6 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 7 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 8 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 9 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 10 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 1 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | - | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 2 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 3 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 4 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 5 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 6 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 7 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 8 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 9 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 10 | 20 A (Rc 3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 1 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | - | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 2 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 3 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 4 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 5 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 6 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 7 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 8 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 9 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 | ||
- | CLEAN_PIPES FOR AIR NOZZLES | 1 Piece(s) | 9 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Degreasing | 10 | 20A(R3/4) | 35 ~ 80 | 35 ~ 80 | 60 ~ 80 |
Loading...
Spray Shape | Air Nozzle Related Components | Environmentally friendly | RoHS Compliant (10 Substances) | Material | SUS304TP |
---|---|---|---|---|---|
Material Details | SUS304 | Type | Related Components | Nominal Screw Dia. 1 | 20 A (Rc 3/4) |
How can we improve?
How can we improve?