(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
No.10 | No.15 |
![]() | ![]() |
Type | [M] Material | Max. Operating Pressure | Heat Resistance Temperature | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SL-AFTCS | SUS304 | 0.4 MPa | 200°C | Degreasing | General environment | Anti-rust packing | General environment |
SH-AFTCS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number |
SL-AFTCS10 |
SH-AFTCS15 |
Part Number | Orifice | Air Flow Rate NL/min (at 0.3 MPa) | Mass (g) | |
Type | No. | |||
SL-AFTCS SH-AFTCS | 10 | 13 × □0.7 | 240 | 160 |
15 | 13 × □0.9 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-AFTCS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Characteristics/Applications | Cleaning Method | Orifice |
---|---|---|---|---|---|---|---|---|
฿ 3,114.83 | CLEAN_FLAT AIR NOZZLE | 1 Piece(s) | Available | 7 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | 13-0.7 |
Loading...
Spray Shape | Straight | Environmentally friendly | RoHS Compliant (10 Substances) | Air Source | Compressor |
---|---|---|---|---|---|
Material | SUS304 | Mounting Angle | Flat | Material Details | SUS304 |
Blow Type | Standard | Type | Flat Type | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | ::0.4 | Nominal Screw Dia. 1 | R1/4 | Shape | Standard Type |
Air Flow Rate (at 0.3MPa)(NL/min) | 240 | Thread Shape | Male Threaded |
Please check the type/dimensions/specifications of the part SH-AFTCS10 in the [Clean & Pack]Flat Air Nozzles - Standard, Metal, Casting series.
Part Number |
---|
SH-AFTCS15 |
SL-AFTCS10 |
SL-AFTCS15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Characteristics/Applications | Cleaning Method | Orifice |
---|---|---|---|---|---|---|---|
฿ 3,114.83 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | 13-0.9 | |
฿ 2,971.29 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Degreasing | 13-0.7 | |
฿ 2,971.29 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Degreasing | 13-0.9 |
How can we improve?
How can we improve?