1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Flow Rate Control Nozzle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 832.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.
  • Sample rental service has started. See here for service details and order

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

◆Features: The flow rate can be adjusted without using a speed controller.
    This product has lock mechanism to fix at arbitrary positions.

◆ Air Source: Compressor ◆ Injection Configuration: Point
◆Heat Resistant Temperature: 60°C

◆ For Technical Data, see here.
◆See here for product video


Type[M] MaterialHeat Resistance TemperatureCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-AFCSMain Body: SUS30460°CPrecision cleaningClass 1,000Degassing double packingClass 10
Nozzle: SUS304
O-Ring: NBR
Nut: SUS304
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SH-AFCS1
 
Part NumberTMdLWMass
(g)
TypeNo.(max)(min)
SH-AFCS1R1/8M6238351317
2M833936
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Hydrocarbon cleaning
Ro water cleaning
 
  
Wash with pure water after
high-pressure water jet cleaning
(Ro water)
 
Use Oil-free Compressor
 
 
 
Anti-rust single packing
 
 
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow
  
 

Conducted on a clean bench in a Class 10 clean environment
 
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
 

Electrolytic polishing with an electrolytic polishing layer according to the material

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use warm pure water (13 MΩ·cm)

 

Use nitrogen blow


 

Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Packaging type may vary
depending on some products and sizes.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
Part Number
SH-AFCS1
SH-AFCS2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)

฿ 832.54

CLEAN_FLOW CONTROL AIR NOZZLES 1 Piece(s) Available 7 Day(s) 35

฿ 832.54

CLEAN_FLOW CONTROL AIR NOZZLES 1 Piece(s) Available 7 Day(s) 36

Loading...

  1. 1

Specifications / Overview

■AFCS Air Flow Rate Property Table
[ ! ] Values on the graph are actual measurement reference values and are not guaranteed.

Basic Information

Spray Shape Point Environmentally friendly RoHS Compliant (10 Substances) Characteristics/Applications Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance
Material SUS304 Angle Adjustment Straight Material Details SUS304
Cleaning Method Precision Cleaning Nominal Screw Dia. 1 R1/8 Thread Shape Male Threaded