(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Tip Single Hole | Tip Slit | |
![]() | ![]() |
Type | [M] Material | Heat Resistance Temperature | Cleaning Method | ||||
Tip Single Hole | Tip Slit | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-SKNS | SL-SKNF | Ferrule: SUS304 Others: SUS304 | 200°C | Degreasing | General environment | Anti-rust packing | General environment |
SH-SKNS | SH-SKNF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | d |
SL-SKNS4 | — | 1.5 |
SH-SKNF6 | — | 1.0 |
Part Number | Orifice d Selection | (L) | B | A | Square | Mass (g) | ||||
Type | Applicable Pipe O.D. D | Main Body | Nut | |||||||
Tip Single Hole SL-SKNS SH-SKNS | 4 | 1.0 | 1.5 | 2.0 | 25.3 | 9 | 4 | 14 | 12 | 15 |
6 | 1.5 | 2.0 | 3.0 | 30.6 | 12 | 5.5 | 14 | 13 | 20 | |
8 | 2.0 | 3.0 | 5.0 | 37 | 13 | 8 | 19 | 17 | 38 |
Part Number | Orifice d Selection | (L) | B | A | Square | Mass (g) | ||||
Type | Applicable Pipe O.D. D | Main Body | Nut | |||||||
Tip Slit SL-SKNF SH-SKNF | 4 | 0.8 | 1.0 | 1.2 | 24.2 | 8 | 4 | 13 | 12 | 15 |
6 | 28.4 | 10 | 5.5 | 14 | 13 | 20 | ||||
8 | 38 | 14 | 8 | 19 | 17 | 40 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SKNF4-1.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Characteristics/Applications | Cleaning Method | Shape | Air Flow Rate (at 0.3MPa) (NL/min) |
---|---|---|---|---|---|---|---|---|---|
฿ 720.57 | CLEAN_AIR NOZZLES BITE -FLAT- | 1 Piece(s) | Available | 7 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance | Precision Cleaning | Tip Slit | 103 |
Loading...
Spray Shape | Point | Environmentally friendly | RoHS Compliant (10 Substances) | Material | SUS304 |
---|---|---|---|---|---|
Angle Adjustment | Straight | Material Details | SUS304 | Attaching Type | Swaged |
Please check the type/dimensions/specifications of the part SH-SKNF4-1.0 in the [Clean & Pack]Nozzles with Swaged Sleeve Fitting series.
Part Number |
---|
SH-SKNF4-0.8 |
SH-SKNF4-1.2 |
SH-SKNF6-0.8 |
SH-SKNF6-1.0 |
SH-SKNF6-1.2 |
SH-SKNF8-0.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Characteristics/Applications | Cleaning Method | Shape | Air Flow Rate (at 0.3MPa) (NL/min) |
---|---|---|---|---|---|---|---|---|
฿ 720.57 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | Tip Slit | 70 | |
฿ 720.57 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | Tip Slit | 112 | |
฿ 720.57 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | Tip Slit | 196 | |
฿ 720.57 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | Tip Slit | 221 | |
฿ 720.57 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | Tip Slit | 234 | |
฿ 720.57 | 1 Piece(s) | Available | 7 Day(s) | Heat Resistance / Clean Washed / Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant | Precision Cleaning | Tip Slit | 243 |
How can we improve?
How can we improve?