(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-TNKCP | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-TNKCP | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 |
Part Number |
SL-TNKCP100A |
SH-TNKCP125A |
Part Number | (D) | (d) | (L) | T | (N) | |
Type | No. | |||||
SL-TNKCP SH-TNKCP | 90 A | 133 | 112 | 166 | 20 | 35 |
100 A | 149 | 128 | 184 | 20.7 | ||
125 A | 174 | 150 | 212 | 25 | 42 | |
150 A | 204 | 180 | 246 | |||
200 A | 258 | 234 | 302 | 28 | 47 | |
250 A | 313 | 277 | 361 | 30 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layeraccording to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-TNKCP90A |
SH-TNKCP100A |
SH-TNKCP125A |
SH-TNKCP150A |
SL-TNKCP90A |
SL-TNKCP100A |
SL-TNKCP125A |
SL-TNKCP150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | (D) Dimension (mm) | Nominal |
---|---|---|---|---|---|---|---|---|
฿ 3,599.25 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 9 Day(s) | Precision Cleaning | 133 | 90A | ||
฿ 4,191.39 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | 149 | 100A | ||
฿ 5,893.38 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | 174 | 125A | ||
฿ 7,139.45 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 9 Day(s) | Precision Cleaning | 204 | 150A | ||
฿ 3,575.37 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 9 Day(s) | Degreasing | 133 | 90A | ||
฿ 4,167.51 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 7 Day(s) | Degreasing | 149 | 100A | ||
฿ 5,869.50 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 7 Day(s) | Degreasing | 174 | 125A | ||
฿ 7,115.13 | CLEAN_PRESSURE-TANKS-PARTS | 1 Piece(s) | 9 Day(s) | Degreasing | 204 | 150A |
Loading...
Type | Fitting |
---|
How can we improve?
How can we improve?