(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | ||||
Ring | O-Ring | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-FRNWCR | SUS304 | Fluororubber | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNWCR | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 |
Part Number |
SL-FRNWCR25 |
SH-FRNWCR40 |
Part Number | A | B | |
Type | No. | ||
SL-FRNWCR SH-FRNWCR | 16 | 17 | 16 |
25 | 26 | 24 | |
40 | 41 | 39 | |
50 | 52 | 50 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | Center Rings | Center Ring Type | Center Rings | Clamp Material | Stainless Steel |
---|---|---|---|---|---|
Center Ring (or Inner Ring) Material | SUS304 | Outer Ring Material | W/o Outer Ring | Standard | NW/KF Standard |
Equal Dia. / Unequal Dia. | Equal Dia. | Material | Stainless Steel | Characteristics/Applications | Clean washed |
Environmentally friendly | RoHS Compliant (10 Substances) | Material Details | Ring: SUS304/O-Ring: Fluororubber |
Please check the type/dimensions/specifications of the part SH-FRNWCR25 in the [Clean & Pack]Fittings for Vacuum Plumbing - Center Ring series.
Part Number |
---|
SH-FRNWCR16 |
SH-FRNWCR40 |
SH-FRNWCR50 |
SL-FRNWCR16 |
SL-FRNWCR25 |
SL-FRNWCR40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Flange Size (Nominal) | Flange Size (Nominal) | Cleaning Method |
---|---|---|---|---|---|---|---|
฿ 645.93 | 1 Piece(s) | 7 Day(s) | 16 | NW(KF)16 | Precision Cleaning | ||
฿ 743.54 | 1 Piece(s) | 7 Day(s) | 40 | NW(KF)40 | Precision Cleaning | ||
฿ 901.44 | 1 Piece(s) | 7 Day(s) | 50 | NW(KF)50 | Precision Cleaning | ||
฿ 585.65 | 1 Piece(s) | 7 Day(s) | 16 | NW(KF)16 | Degreasing | ||
฿ 648.80 | 1 Piece(s) | 7 Day(s) | 25 | NW(KF)25 | Degreasing | ||
฿ 683.25 | 1 Piece(s) | 7 Day(s) | 40 | NW(KF)40 | Degreasing |
How can we improve?
How can we improve?