(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | [A] Accessory | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-SLTTS | SUS304 | Hex Socket Head Cap Screw | Degreasing | General environment | Anti-rust packing | General environment |
SH-SLTTS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SLTTS | Electrolytic polishing + precision cleaning |
Part Number |
SL-SLTTS10 |
SH-SLTTS15 |
SHD-SLTTS20 |
Part Number | A | B | C | E | F | G | H | K | M (Coarse) | N | S1 | S2 | S3 | T | W | |
Type | D | |||||||||||||||
SL-SLTTS SH-SLTTS SHD-SLTTS | 10 | 35 | 25 | 17 | 14 | 13 | 8 | 9 | 16 | M5 | 5.5 | 15 | 16.5 | — | 8 | 1 |
12 | 40 | 32 | 19 | 15 | 16 | 9 | 10 | 19 | 16 | 20 | 9 | |||||
15 | 50 | 22 | 16 | 28 | 6 | 11 | 26.5 | 18 | 22 | 15 | 10 | 2 | ||||
20 | 55 | 38 | 27 | 19 | 30 | 14 | 26 | 20 | 28 | 12 | 3 | |||||
[ ! ] The perpendicularity is the value measured before slit machining. | ||||||||||||||||
[!] Recommended tolerance of mating shafts is g6 and f8. Tightening with a long wrench is recommended. |
D | Included Screw |
10 | SCB5-16, 4 pcs. |
12 | SCB5-18, 4 pcs. |
15 | SCB5-20, 6 pcs. |
20 | SCB5-25, 6 pcs. |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SLTTS10 |
SH-SLTTS12 |
SH-SLTTS15 |
SH-SLTTS20 |
SHD-SLTTS10 |
SHD-SLTTS12 |
SHD-SLTTS15 |
SHD-SLTTS20 |
SL-SLTTS10 |
SL-SLTTS12 |
SL-SLTTS15 |
SL-SLTTS20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Post Dia. (mm) | Cleaning Method | Characteristics/Applications |
---|---|---|---|---|---|---|---|---|
฿ 1,716.75 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 10 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | ||
฿ 1,768.42 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | ||
฿ 1,857.42 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | ||
฿ 2,270.81 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | ||
฿ 1,820.10 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | ||
฿ 1,871.77 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | ||
฿ 1,960.77 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 15 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | ||
฿ 2,374.16 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | ||
฿ 1,544.50 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 10 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | ||
฿ 1,596.17 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | ||
฿ 1,685.17 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 15 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | ||
฿ 2,098.56 | CLEAN_STRUT CLAMP | 1 Piece(s) | 9 Day(s) | 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance |
Loading...
[ ! ] One Point
Temporary tighten the screws in order of (1) to (6) before final tightening.
(If the shaft on one side is fully tightened first, tightening the other shaft
may become difficult.)
Combined-Post Dia. | Equal Dia. | Material | SUS304 | Type | T Shape |
---|---|---|---|---|---|
Post Shape | For struts - round & round | Material Details | SUS304 | Environmentally friendly | RoHS Compliant (10 Substances) |
Surface Treatment | N/A |
How can we improve?
How can we improve?