(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
|
| |||||||
(Rough Machining) | (Straight Bore + Tap) | |||||||
![]() | ![]() | ![]() |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-SSP11B | SUS304 equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSP11B | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SSP11B | Electrolytic polishing + precision cleaning |
Number of Teeth | Set Screw | |
M (Coarse) | Pitch | |
12 to 18 | 3 | 0.5 |
20 to 48 | 4 | 0.7 |
Part Number | — | Shaft Bore Specs. | — | Shaft Bore Dia. |
SL-SSP11B15 | — | P | — | 6 |
SH-SSP11B20 | — | S | — | 8 |
SHD-SSP11B30 | — | P | — | 10 |
Part Number | Shaft Bore Specs. | Shaft Bore Dia. D | Dp | Do | H | L | B | ℓ | Mass (g) | |||||||
S Specification | P Specification (H7) | |||||||||||||||
Type | Nominal | Hub Type | Number of Teeth | |||||||||||||
SL-SSP SH-SSP SHD-SSP | 11 | B | 12 | S P | 5 | 5 | 14.48 | 16.2 | 9.4 | 10.5 | 1.6 | 4 | 6 | |||
15 | 5 | 5 | 6 | 18.02 | 19.9 | 13 | 10.5 | 1.6 | 4 | 12 | ||||||
16 | 5 | 5 | 6 | 8 | 19.2 | 21.1 | 14 | 10.5 | 1.6 | 4 | 14 | |||||
18 | 6 | 6 | 8 | 21.58 | 23.5 | 16 | 10.5 | 1.6 | 4 | 18 | ||||||
20 | 8 | 8 | 10 | 23.95 | 25.9 | 19 | 10.5 | 1.6 | 4 | 23 | ||||||
24 | 8 | 8 | 10 | 28.7 | 30.7 | 19 | 10.5 | 1.6 | 4 | 26 | ||||||
28 | 8 | 8 | 10 | 33.46 | 35.5 | 19 | 10.5 | 1.6 | 4 | 29 | ||||||
30 | 8 | 8 | 10 | 35.84 | 37.9 | 19 | 10.5 | 1.6 | 4 | 30 | ||||||
34 | 8 | 8 | 10 | 40.6 | 42.7 | 19 | 10.5 | 1.6 | 4 | 38 | ||||||
36 | 8 | 8 | 10 | 42.99 | 45.1 | 19 | 10.5 | 1.6 | 4 | 41 | ||||||
40 | 8 | 8 | 10 | 47.75 | 49.8 | 19 | 10.5 | 1.6 | 4 | 47 | ||||||
48 | 8 | 8 | 10 | 57.28 | 59.4 | 19 | 10.5 | 1.6 | 4 | 61 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSP11B12-P-5 |
SH-SSP11B12-S-5 |
SH-SSP11B15-P-[5,6] |
SH-SSP11B15-S-5 |
SH-SSP11B16-P-[5,6,8] |
SH-SSP11B16-S-5 |
SH-SSP11B18-P-[6,8] |
SH-SSP11B18-S-6 |
SH-SSP11B20-P-[8,10] |
SH-SSP11B20-S-8 |
SH-SSP11B24-P-[8,10] |
SH-SSP11B24-S-8 |
SH-SSP11B28-P-[8,10] |
SH-SSP11B28-S-8 |
SH-SSP11B30-P-[8,10] |
SH-SSP11B30-S-8 |
SH-SSP11B34-P-[8,10] |
SH-SSP11B34-S-8 |
SH-SSP11B36-P-[8,10] |
SH-SSP11B36-S-8 |
SH-SSP11B40-P-[8,10] |
SH-SSP11B40-S-8 |
SH-SSP11B48-P-[8,10] |
SH-SSP11B48-S-8 |
SHD-SSP11B12-P-5 |
SHD-SSP11B12-S-5 |
SHD-SSP11B15-P-[5,6] |
SHD-SSP11B15-S-5 |
SHD-SSP11B16-P-[5,6,8] |
SHD-SSP11B16-S-5 |
SHD-SSP11B18-P-[6,8] |
SHD-SSP11B18-S-6 |
SHD-SSP11B20-P-[8,10] |
SHD-SSP11B20-S-8 |
SHD-SSP11B24-P-[8,10] |
SHD-SSP11B24-S-8 |
SHD-SSP11B28-P-[8,10] |
SHD-SSP11B28-S-8 |
SHD-SSP11B30-P-[8,10] |
SHD-SSP11B30-S-8 |
SHD-SSP11B34-P-[8,10] |
SHD-SSP11B34-S-8 |
SHD-SSP11B36-P-[8,10] |
SHD-SSP11B36-S-8 |
SHD-SSP11B40-P-[8,10] |
SHD-SSP11B40-S-8 |
SHD-SSP11B48-P-[8,10] |
SHD-SSP11B48-S-8 |
SL-SSP11B12-P-5 |
SL-SSP11B12-S-5 |
SL-SSP11B15-P-[5,6] |
SL-SSP11B15-S-5 |
SL-SSP11B16-P-[5,6,8] |
SL-SSP11B16-S-5 |
SL-SSP11B18-P-[6,8] |
SL-SSP11B18-S-6 |
SL-SSP11B20-P-[8,10] |
SL-SSP11B20-S-8 |
SL-SSP11B24-P-[8,10] |
SL-SSP11B24-S-8 |
SL-SSP11B28-P-[8,10] |
SL-SSP11B28-S-8 |
SL-SSP11B30-P-[8,10] |
SL-SSP11B30-S-8 |
SL-SSP11B34-P-[8,10] |
SL-SSP11B34-S-8 |
SL-SSP11B36-P-[8,10] |
SL-SSP11B36-S-8 |
SL-SSP11B40-P-[8,10] |
SL-SSP11B40-S-8 |
SL-SSP11B48-P-[8,10] |
SL-SSP11B48-S-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Type | Shaft Type | Cleaning Method | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 12 | 5 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 887.08 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 15 | 5 ~ 6 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 895.69 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 16 | 5 ~ 8 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 930.14 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 18 | 6 ~ 8 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 935.89 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 20 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 944.50 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 24 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,019.14 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 28 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,036.36 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 30 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,047.85 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 34 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,122.49 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 34 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 36 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,133.97 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 36 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 40 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,234.45 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 40 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 48 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,286.12 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 48 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 12 | 5 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 981.82 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 15 | 5 ~ 6 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 990.43 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 16 | 5 ~ 8 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,024.88 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 18 | 6 ~ 8 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,030.62 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 20 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,039.23 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 24 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,113.88 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 28 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,131.10 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 30 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,142.58 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 34 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,217.22 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 34 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 36 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,228.71 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 36 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 40 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,329.19 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 40 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 48 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | P (Round hole + Tap) | ||
฿ 1,380.86 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 48 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 12 | 5 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 729.19 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 15 | 5 ~ 6 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 737.80 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 16 | 5 ~ 8 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 772.25 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 18 | 6 ~ 8 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 777.99 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 20 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 786.60 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 24 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 861.24 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 28 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 878.47 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 30 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 889.95 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 34 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 964.59 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 34 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 36 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 976.08 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 36 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 40 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 1,076.56 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 40 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 11 Day(s) | 48 | 8 ~ 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | P (Round hole + Tap) | ||
฿ 1,128.23 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 48 | - | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) |
Loading...
Sprocket Shape | Shape B | Nominal | 11 | Number of Strands | Single Strand |
---|---|---|---|---|---|
Material | S45C Equivalent (Induction Hardened Teeth Tip) | Chain Type | Others | Surface Treatment | Not Provided |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?