(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shaft Bore Spec. S | Shaft Bore Spec. N | |||
(Rough Machining) | (New JIS Key + Tap) | |||
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-SSP25B | SUS304 equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSP25B | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SSP25B | Electrolytic polishing + precision cleaning |
Part Number | — | Shaft Bore Specs. | — | Shaft Bore Dia. |
SL-SSP25B16 | — | N | — | 10 |
SH-SSP25B20 | — | S | — | 9 |
SHD-SSP25B25 | — | N | — | 15 |
Part Number | Shaft Bore Specification | Shaft Bore Dia. (D) | Dp | Do | H | GD | L | ℓ | X | Z | Mass (g) | ||||||
Type | Number of Teeth | S Specification | N Specification (H7) | ||||||||||||||
Nominal | Hub Type | ||||||||||||||||
SL-SSP SH-SSP SHD-SSP | 25 | B | 16 | S N | 9 | 10 | 32.55 | 36 | 21 | — | 16 | 6 | 2.8 | — | 60 | ||
17 | 9 | 10 | 34.56 | 38 | 23 | 70 | |||||||||||
18 | 9 | 10 | 36.57 | 40 | 25 | ||||||||||||
19 | 9 | 10 | 12 | 38.58 | 42 | 26 | 90 | ||||||||||
20 | 9 | 10 | 12 | 40.59 | 44 | 28 | |||||||||||
21 | 9 | 12 | 15 | 42.61 | 46 | 30 | 18 | 7 | 100 | ||||||||
22 | 9 | 12 | 15 | 44.62 | 48 | 110 | |||||||||||
23 | 9 | 12 | 15 | 46.63 | 50 | 120 | |||||||||||
24 | 9 | 12 | 15 | 48.65 | 52 | 140 | |||||||||||
25 | 9 | 12 | 15 | 50.66 | 54 | ||||||||||||
26 | 9 | 12 | 15 | 52.68 | 56 | ||||||||||||
28 | 9 | 12 | 15 | 56.71 | 60 | 150 | |||||||||||
30 | 9 | 12 | 15 | 60.75 | 64 | 160 | |||||||||||
32 | 10 | 12 | 15 | 64.78 | 68 | 8 | 200 |
Shaft Bore Dia. D | Keyway b2 × t2 | Set Screw M |
10 | 3 × 1.4 | 4 |
10K | 4 × 1.8 | 4 |
12 | 4 × 1.8 | 5 |
14 to 17 | 5 × 2.3 | 6 |
18 to 22 | 6 × 2.8 | 6 |
24 to 30 | 8 × 3.3 | 8 |
32 to 38 | 10 × 3.3 | 8 |
40·42 | 12 × 3.3 | 8 |
45·50 | 14 × 3.8 | 10 |
Applicable specifications | Set Screw | |
M (Coarse) | Pitch | |
Nominal: 35, Number of teeth: 17, Shaft diameter: 25 | 6 | 1.0 |
Nominal: 40, Number of teeth: 14, Shaft diameter: 25 | 6 | 1.0 |
Nominal: 40, Number of teeth: 15, Shaft diameter: 30 | 6 | 1.0 |
Nominal: 50, Number of teeth: 11 to 13, Shaft diameter: 24 or more | 6 | 1.0 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layeraccording to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSP25B16-S-9 |
SH-SSP25B17-N-10 |
SH-SSP25B17-S-9 |
SH-SSP25B18-S-9 |
SH-SSP25B19-N-[10,12] |
SH-SSP25B19-S-9 |
SH-SSP25B20-S-9 |
SH-SSP25B21-N-[12,15] |
SH-SSP25B21-S-9 |
SH-SSP25B22-N-[12,15] |
SH-SSP25B22-S-9 |
SH-SSP25B23-N-[12,15] |
SH-SSP25B23-S-9 |
SH-SSP25B24-N-[12,15] |
SH-SSP25B24-S-9 |
SH-SSP25B25-N-[12,15] |
SH-SSP25B25-S-9 |
SH-SSP25B26-N-[12,15] |
SH-SSP25B26-S-9 |
SH-SSP25B28-N-[12,15] |
SH-SSP25B28-S-9 |
SH-SSP25B30-N-[12,15] |
SH-SSP25B30-S-9 |
SH-SSP25B32-N-[12,15] |
SH-SSP25B32-S-10 |
SHD-SSP25B16-S-9 |
SHD-SSP25B17-N-10 |
SHD-SSP25B17-S-9 |
SHD-SSP25B18-S-9 |
SHD-SSP25B19-N-[10,12] |
SHD-SSP25B19-S-9 |
SHD-SSP25B20-S-9 |
SHD-SSP25B21-N-[12,15] |
SHD-SSP25B21-S-9 |
SHD-SSP25B22-N-[12,15] |
SHD-SSP25B22-S-9 |
SHD-SSP25B23-N-[12,15] |
SHD-SSP25B23-S-9 |
SHD-SSP25B24-N-[12,15] |
SHD-SSP25B24-S-9 |
SHD-SSP25B25-N-[12,15] |
SHD-SSP25B25-S-9 |
SHD-SSP25B26-N-[12,15] |
SHD-SSP25B26-S-9 |
SHD-SSP25B28-N-[12,15] |
SHD-SSP25B28-S-9 |
SHD-SSP25B30-N-[12,15] |
SHD-SSP25B30-S-9 |
SHD-SSP25B32-N-[12,15] |
SHD-SSP25B32-S-10 |
SL-SSP25B16-S-9 |
SL-SSP25B17-N-10 |
SL-SSP25B17-S-9 |
SL-SSP25B18-S-9 |
SL-SSP25B19-N-[10,12] |
SL-SSP25B19-S-9 |
SL-SSP25B20-S-9 |
SL-SSP25B21-N-[12,15] |
SL-SSP25B21-S-9 |
SL-SSP25B22-N-[12,15] |
SL-SSP25B22-S-9 |
SL-SSP25B23-N-[12,15] |
SL-SSP25B23-S-9 |
SL-SSP25B24-N-[12,15] |
SL-SSP25B24-S-9 |
SL-SSP25B25-N-[12,15] |
SL-SSP25B25-S-9 |
SL-SSP25B26-N-[12,15] |
SL-SSP25B26-S-9 |
SL-SSP25B28-N-[12,15] |
SL-SSP25B28-S-9 |
SL-SSP25B30-N-[12,15] |
SL-SSP25B30-S-9 |
SL-SSP25B32-N-[12,15] |
SL-SSP25B32-S-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Type | Shaft Type | Cleaning Method | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.79 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 17 | 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 795.28 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
฿ 806.60 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 10 ~ 12 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 809.43 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
฿ 809.43 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 817.92 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 832.08 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 843.40 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 854.72 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 860.38 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 26 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 874.53 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 26 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 28 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 883.02 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | - | ||
฿ 908.49 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | 9 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 32 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | - | ||
฿ 945.28 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 32 | 10 | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
฿ 880.19 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 17 | 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 888.68 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
฿ 900.00 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 10 ~ 12 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 902.83 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
฿ 902.83 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 911.32 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 925.47 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 936.79 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 948.11 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 953.77 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 26 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 967.92 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 26 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 28 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 976.42 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | - | ||
฿ 1,001.89 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | 9 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 32 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | - | ||
฿ 1,038.68 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 32 | 10 | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
฿ 631.13 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 17 | 10 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 639.62 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
฿ 650.94 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 10 ~ 12 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 653.77 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
฿ 653.77 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 662.26 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 676.42 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 687.74 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 699.06 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 704.72 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 26 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 718.87 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 26 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 28 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | N (New JIS Key + Tap) | ||
฿ 727.36 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | - | ||
฿ 752.83 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | 9 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) | |
- | SPROCKET | 1 Piece(s) | 9 Day(s) | 32 | 12 ~ 15 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Degreasing | - | ||
฿ 789.62 | SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 32 | 10 | Pilot Bore Type | Standard Pilot Bore | Degreasing | S (pilot bore) |
Loading...
Sprocket Shape | Shape B | Nominal | 25 | Number of Strands | Single Strand |
---|---|---|---|---|---|
Material | S45C Equivalent (Induction Hardened Teeth Tip) | Chain Type | Others | Surface Treatment | Not Provided |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?