1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Coupling - Slit, Clamping, Short/Long (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-Rust Packing Oil removal General Environment Regular assembly process
Post battery assembly process
SH-□□ Precision Cleaning Degassing Double Packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing Double Packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

A coupling that has a completely integrated structure with a slit cylindrical material.
[Features]
· 0 backlash.
· Short. All stainless steel type is also standardized.
·A metal spring coupling that has a completely integrated structure with a slit cylindrical material.
·A slit leaf spring allows for angular and axial misalignment.
[Applications]
·For transfer mechanism, XY stages, parts feeders, etc.

Standard
Short

* d1, d2 Identical Diameter = d1 + 0.5
d1, d2 Different Diameters = Large Shaft Diameter + 0.5

·CPLSC and CPSSC in D12 to 32 have 1 clamping screw.

[ ! ] Recommended Tolerance of Shaft Diameter: h7.
[ ! ] The lateral, angular, and axial misalignment values shown are for each occurring individually. When multiple misalignments are occurring simultaneously, the allowable maximum value of each will be reduced to 1/2.
[ ! ] See here for selection criteria.
[ ! ] Tolerances for d1 and d2 are values before slit machining.
 
Type[M] MaterialCleaning Method
StandardShortMain BodyHex Socket Head Cap ScrewCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-CPLSCSL-CPSSCStainless steelStainless steelDegreasingGeneral EnvironmentAnti-Rust PackingGeneral Environment
SH-CPLSCSH-CPSSCPrecision CleaningClass 1,000Degassing Double PackingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberShaft Bore Dia. d1Shaft Bore Dia. d2
SL-CPLSC1656
SH-CPSSC2066
 
Part Numberd1d2LM
(Coarse)
AFSlip Torque
(N⋅m)
Available Size
TypeDStandardShortStandardShortStandardShortStandardShortSL-CPLSCSH-CPLSCSL-CPSSCSH-CPSSC
Standard
SL-CPLSC
SH-CPLSC


Short
SL-CPSSC
SH-CPSSC
12* 4*4*5           18.514 5 5.2M242.52.6
* 5 *5           
16* 5 *5*6          2318 6.5 6.8M2.553.253.4
* 6  *6          
20* 5  *66.35 *8       2620 7.5 7.656.53.753.80.9
* 6  *66.357*8       
6.35     8       
* 8     *8       
25* 5  *6          3125 8.5 9.6M394.254.80.71.2
* 6  *66.35 *8 *10     0.71.4
6.35     8 10     0.9
* 8     *89.525*10     1.71.9
9.525       10     
* 10       *10     
32* 8     *89.525*10 12   41321212.6M41166.31.21.9
9.525       10 12   2.12.4
* 10       *1011*1214  2.73.4
* 12         *12*14  2.9
408     8 10     5617M5148.5
10       10     
12         1214  
14          14 16
15           15 
16            16
[ ! ] Short type is available in sizes marked with * only. [ ! ] When slip torque is less than the allowable torque, use within the following slip torque range.

■Standard
Part NumberAllowable Torque
(N⋅m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg⋅m2)
Static Torsional
Spring Constant
(N·m/rad)
Allowable
Lateral Misalignment
(mm)
Allowable
Angular Misalignment
(°)
Allowable
Axial Misalignment
(mm)
Screw Tightening
Torque
(N⋅m)
Mass
(g)
TypeD
SL-CPLSC
SH-CPLSC
120.3520002.2 × 10−7640.12±0.20.510
160.5390009.0 × 10−785±0.3125
201310002.5 × 10−625043
252250007.1 × 10−63300.15±0.41.578
323.5190002.7 × 10−5850±0.52.5170
408150009.0 × 10−510000.24370

■Short
Part NumberAllowable Torque
(N⋅m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg⋅m2)
Static Torsional
Spring Constant
(N·m/rad)
Allowable
Angular Misalignment
(°)
Allowable
Axial Misalignment
(mm)
Screw Tightening
Torque
(N⋅m)
Mass
(g)
TypeD
SL-CPSSC
SH-CPSSC
120.3520001.8 × 10−71401±0.10.58.5
160.5390007.8 × 10−7240121
201310002.1 × 10−633038
252250006.3 × 10−6720±0.21.569
323.5190002.2 × 10−513002.5150
[ NG ] Short Type does not allow eccentricity.

Alteration:

Alteration:
Code
Shaft Bore Dia.Applicable ConditionsOrdering Example
LDC
(Left Shaft)
0.5 mm Increments
Applicable to 6.35, 9.525 or 12.7
[Ordering Code]
Specify d1 with LDC, d2 with RDC
Example: LDC4.5, RDC9.525
Clamping
DLDC·RDC
124 to 5
165 to 6
205 to 8
255 to 10
328 to 14
[ ! ] LDC and RDC tolerance are values before slit machining.

[ NG ] Combination with LDC and RDC are not available

[NG] Not applicable to Clamping Type D = 40
SL-CPLSC25-LDC6.5-8
RDC
(Right Shaft)
SH-CPSSC32-8-RDC9.525
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment

Alkaline warm pure water 
Ultrasonic pure water cleaning
after cleaning with pure water
 
*3 times
 Dry Anti-rust single packing
·Precision cleaning (Part Number: SH-□□)
    

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Wash with pure water
(10 MΩ·cm)after high-
pressure water jet
cleaning (Ro water)
 Use pure water (13 MΩ·cm) Use nitrogen blow 
Conducted on a clean bench
in a Class 10 clean
environment
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
      

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Electrolytic polishing with
an electrolytic polishing layer according to the material
 Wash with pure water
(10 MΩ·cm) after high-
pressure water jet cleaning (Ro water)
 Use warm pure water (13 MΩ·cm) Use nitrogen blow 
Conducted on a clean
benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ]Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-CPLSC12-[4,​5]-[4,​5]
SH-CPLSC12-[4,​5]-RDC[4-5/0.5]
SH-CPLSC12-LDC[4-5/0.5]-[4,​5]
SH-CPLSC12-LDC[4-5/0.5]-RDC[4-5/0.5]
SH-CPLSC16-[5,​6]-[5,​6]
SH-CPLSC16-[5,​6]-RDC[5-6/0.5]
SH-CPLSC16-LDC[5-6/0.5]-[5,​6]
SH-CPLSC16-LDC[5-6/0.5]-RDC[5-6/0.5]
SH-CPLSC20-[5,​6,​6.35,​8]-[6,​6.35,​7,​8]
SH-CPLSC20-[5,​6,​6.35,​8]-RDC6.35
SH-CPLSC20-[5,​6,​6.35,​8]-RDC[5-8/0.5]
SH-CPLSC20-LDC6.35-[6,​6.35,​7,​8]
SH-CPLSC20-LDC6.35-RDC6.35
SH-CPLSC20-LDC6.35-RDC[5-8/0.5]
SH-CPLSC20-LDC[5-8/0.5]-[6,​6.35,​7,​8]
SH-CPLSC20-LDC[5-8/0.5]-RDC6.35
SH-CPLSC20-LDC[5-8/0.5]-RDC[5-8/0.5]
SH-CPLSC25-[5,​6,​6.35,​8,​9.525,​10]-[6,​6.35,​8,​9.525,​10]
SH-CPLSC25-[5,​6,​6.35,​8,​9.525,​10]-RDC[5-10/0.5]
SH-CPLSC25-[5,​6,​6.35,​8,​9.525,​10]-RDC[6.35,​9.525]
SH-CPLSC25-LDC[5-10/0.5]-[6,​6.35,​8,​9.525,​10]
SH-CPLSC25-LDC[5-10/0.5]-RDC[5-10/0.5]
SH-CPLSC25-LDC[5-10/0.5]-RDC[6.35,​9.525]
SH-CPLSC25-LDC[6.35,​9.525]-[6,​6.35,​8,​9.525,​10]
SH-CPLSC25-LDC[6.35,​9.525]-RDC[5-10/0.5]
SH-CPLSC25-LDC[6.35,​9.525]-RDC[6.35,​9.525]
SH-CPLSC32-[8,​9.525,​10,​12]-[8,​9.525,​10,​11,​12,​14]
SH-CPLSC32-[8,​9.525,​10,​12]-RDC[6.35,​9.525,​12.7]
SH-CPLSC32-[8,​9.525,​10,​12]-RDC[8-14/0.5]
SH-CPLSC32-LDC[6.35,​9.525,​12.7]-[8,​9.525,​10,​11,​12,​14]
SH-CPLSC32-LDC[6.35,​9.525,​12.7]-RDC[6.35,​9.525,​12.7]
SH-CPLSC32-LDC[6.35,​9.525,​12.7]-RDC[8-14/0.5]
SH-CPLSC32-LDC[8-14/0.5]-[8,​9.525,​10,​11,​12,​14]
SH-CPLSC32-LDC[8-14/0.5]-RDC[6.35,​9.525,​12.7]
SH-CPLSC32-LDC[8-14/0.5]-RDC[8-14/0.5]
SH-CPLSC40-[8,​10,​12,​14,​15,​16]-[8,​10,​12,​14,​15,​16]
SH-CPSSC12-[4,​5]-[4,​5]
SH-CPSSC12-[4,​5]-RDC[4-5/0.5]
SH-CPSSC12-LDC[4-5/0.5]-[4,​5]
SH-CPSSC12-LDC[4-5/0.5]-RDC[4-5/0.5]
SH-CPSSC16-[5,​6]-[5,​6]
SH-CPSSC16-[5,​6]-RDC[5-6/0.5]
SH-CPSSC16-LDC[5-6/0.5]-[5,​6]
SH-CPSSC16-LDC[5-6/0.5]-RDC[5-6/0.5]
SH-CPSSC20-[5,​6,​8]-[6,​8]
SH-CPSSC20-[5,​6,​8]-RDC6.35
SH-CPSSC20-[5,​6,​8]-RDC[5-8/0.5]
SH-CPSSC20-LDC6.35-[6,​8]
SH-CPSSC20-LDC6.35-RDC6.35
SH-CPSSC20-LDC6.35-RDC[5-8/0.5]
SH-CPSSC20-LDC[5-8/0.5]-[6,​8]
SH-CPSSC20-LDC[5-8/0.5]-RDC6.35
SH-CPSSC20-LDC[5-8/0.5]-RDC[5-8/0.5]
SH-CPSSC25-[5,​6,​8,​10]-[6,​8,​10]
SH-CPSSC25-[5,​6,​8,​10]-RDC[5-10/0.5]
SH-CPSSC25-[5,​6,​8,​10]-RDC[6.35,​9.525]
SH-CPSSC25-LDC[5-10/0.5]-[6,​8,​10]
SH-CPSSC25-LDC[5-10/0.5]-RDC[5-10/0.5]
SH-CPSSC25-LDC[5-10/0.5]-RDC[6.35,​9.525]
SH-CPSSC25-LDC[6.35,​9.525]-[6,​8,​10]
SH-CPSSC25-LDC[6.35,​9.525]-RDC[5-10/0.5]
SH-CPSSC25-LDC[6.35,​9.525]-RDC[6.35,​9.525]
SH-CPSSC32-[8,​10,​12]-[8,​10,​12,​14]
SH-CPSSC32-[8,​10,​12]-RDC[6.35,​9.525,​12.7]
SH-CPSSC32-[8,​10,​12]-RDC[8-14/0.5]
SH-CPSSC32-LDC[6.35,​9.525,​12.7]-[8,​10,​12,​14]
SH-CPSSC32-LDC[6.35,​9.525,​12.7]-RDC[6.35,​9.525,​12.7]
SH-CPSSC32-LDC[6.35,​9.525,​12.7]-RDC[8-14/0.5]
SH-CPSSC32-LDC[8-14/0.5]-[8,​10,​12,​14]
SH-CPSSC32-LDC[8-14/0.5]-RDC[6.35,​9.525,​12.7]
SH-CPSSC32-LDC[8-14/0.5]-RDC[8-14/0.5]
SL-CPLSC12-[4,​5]-[4,​5]
SL-CPLSC12-[4,​5]-RDC[4-5/0.5]
SL-CPLSC12-LDC[4-5/0.5]-[4,​5]
SL-CPLSC12-LDC[4-5/0.5]-RDC[4-5/0.5]
SL-CPLSC16-[5,​6]-[5,​6]
SL-CPLSC16-[5,​6]-RDC[5-6/0.5]
SL-CPLSC16-LDC[5-6/0.5]-[5,​6]
SL-CPLSC16-LDC[5-6/0.5]-RDC[5-6/0.5]
SL-CPLSC20-[5,​6,​6.35,​8]-[6,​6.35,​7,​8]
SL-CPLSC20-[5,​6,​6.35,​8]-RDC6.35
SL-CPLSC20-[5,​6,​6.35,​8]-RDC[5-8/0.5]
SL-CPLSC20-LDC6.35-[6,​6.35,​7,​8]
SL-CPLSC20-LDC6.35-RDC6.35
SL-CPLSC20-LDC6.35-RDC[5-8/0.5]
SL-CPLSC20-LDC[5-8/0.5]-[6,​6.35,​7,​8]
SL-CPLSC20-LDC[5-8/0.5]-RDC6.35
SL-CPLSC20-LDC[5-8/0.5]-RDC[5-8/0.5]
SL-CPLSC25-[5,​6,​6.35,​8,​9.525,​10]-[6,​6.35,​8,​9.525,​10]
SL-CPLSC25-[5,​6,​6.35,​8,​9.525,​10]-RDC[5-10/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Cleaning Method Characteristics/Applications Standard/Short d1 Hole Diameter Alteration [LDC] 0.5 mm Increments d2 Hole Diameter Alteration [RDC] 0.5 mm Increments

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 54 ~ 51218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 5-1218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-4 ~ 5

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -4 ~ 51218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 5-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --1218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 54 ~ 5

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 65 ~ 616230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 6-16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 616230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 6-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 65 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 86 ~ 820260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.356.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.355 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 8-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 86.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 85 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 106 ~ 1025311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1025311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 10-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 105 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 106.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1025311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.525-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.5255 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.5256.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 128 ~ 1432413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 12-32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 12-32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-8 ~ 14

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1432413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 12.7-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 12.76.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 12.78 ~ 14

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1432413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard8 ~ 14-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard8 ~ 146.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.7×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard8 ~ 148 ~ 14

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 168 ~ 1640565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.59.0×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 54 ~ 512140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 5-12140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-4 ~ 5

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -4 ~ 512140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort4 ~ 5-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --12140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort4 ~ 54 ~ 5

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 65 ~ 616180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 6-16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-5 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 616180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 6-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.8×10-7Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 65 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 86 ~ 820200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-5 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.356.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.355 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 8-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 86.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.1×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 85 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 106 ~ 1025251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-5 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1025251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 10-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 105 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 106.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1025251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 9.525-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 9.5255 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.3×10-6Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 9.5256.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 128 ~ 1432323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 12-32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 12-32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-8 ~ 14

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1432323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 12.7-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 12.76.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 12.78 ~ 14

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1432323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort8 ~ 14-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort8 ~ 146.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.2×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort8 ~ 148 ~ 14

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 54 ~ 51218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 5-1218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-4 ~ 5

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -4 ~ 51218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 5-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --1218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.2/-0.22.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 54 ~ 5

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 65 ~ 616230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 6-16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 616230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 6-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.39.0×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 65 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 86 ~ 820260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.356.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.355 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 8-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 86.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.5×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 85 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 106 ~ 1025311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.47.1×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 10

Loading...

Basic Information

Application Standard Features Zero Backlash / Low Moment of Inertia Product Category Coupling Main Body
Environmentally friendly RoHS Compliant (10 Substances)