1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Coupling - Slit, Set Screw, Short/Long (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-Rust Packing Oil removal General Environment Regular assembly process
Post battery assembly process
SH-□□ Precision Cleaning Degassing Double Packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing Double Packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

An all-stainless steel type with "0" backlash has also been standardized.
[Features]
·A metal spring coupling that has a completely integrated structure with a slit cylindrical material.
·A slit leaf spring allows for lateral, angular, and axial misalignment.
[Applications]
·For transfer mechanism, XY stages, parts feeders, etc.

StandardShort
* d1, d2 Identical Diameter = d1 + 0.5
  d1, d2 Different Diameters = Large Shaft Diameter + 0.5
·When d1 is 4 mm or less and d2 is 5 mm or more, there are 3 set screws.
·When both d1 and d2 are less than 4 mm, there are 2 set screws.

[ ! ] Recommended Tolerance of Shaft Diameter: h7.
[ ! ] The lateral, angular, and axial misalignment values shown are for each occurring individually. When multiple misalignments are occurring simultaneously, the allowable maximum value of each will be reduced to 1/2.
 
Type[M] MaterialCleaning Method
StandardShortMain BodySet ScrewCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-CPLSSL-CPSSStainless steelStainless steelDegreasingGeneral EnvironmentAnti-Rust PackingGeneral Environment
SH-CPLSSH-CPSSPrecision CleaningClass 1,000Degassing Double PackingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberShaft Bore Dia. d1Shaft Bore Dia. d2
SL-CPLS1656
SH-CPSS2068

■Standard
Part Numberd1d2LM
(Coarse)
F
TypeD
SL-CPLS
SH-CPLS
8223              143.5M21.7
3 3              
123 34             18.55M2.52.5
4  45            
5   56           
164  456           236.5M33
5   56  8        
6    66.35 8        
6.35       8        
205   56  8        267.5
6    66.3578 10      
6.35       8        
8       8 10      
10         10      
255    6           318.5M44
6    66.35 8 10      
6.35       8 10      
8       8 10 12    
9.525         10      
10         10 12    
12           12    
326       8        41126
6.35       8        
8       8 10 12    
10         10111214   
12           1214   
14            14 16 
408        9.525       5617M58.5
10         10      
12           12    
14            14   
15             15  
16              16 
18               18

■Short
Part Numberd1d2LM
(Coarse)
F
TypeD
SL-CPSS
SH-CPSS
822        103.4M21.7
3 3       
124  45     145.2M2.52.5
5   5     
165   56    186.8M33
6    6    
205    68   207.7
6    68   
8     8   
255    6    259.6M44
6    68   
8     810  
10      10  
328     810  32136
10      1012 
12       1214

■Standard
Part NumberAllowable Torque
(N⋅m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg⋅m2)
Static Torsional
Spring Constant
(N·m/rad)
Allowable
Lateral Misalignment
(mm)
Allowable
Angular Misalignment
(°)
Allowable
Axial Misalignment
(mm)
Screw Tightening
Torque
(N⋅m)
Mass
(g)
TypeD
SL-CPLS
SH-CPLS
80.2780003.1 × 10−8500.12±0.20.33
120.3520002.1 × 10−764±0.30.59.3
160.5390008.4 × 10−7850.721
201310002.4 × 10−625038
252250006.8 × 10−63300.15±0.41.771
323.5190002.6 × 10−5850±0.5160
408150008.7 × 10−510000.24350

■Short
Part NumberAllowable Torque
(N⋅m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg⋅m2)
Static Torsional
Spring Constant
(N·m/rad)
Allowable
Angular Misalignment
(°)
Allowable
Axial Misalignment
(mm)
Screw Tightening
Torque
(N⋅m)
Mass
(g)
TypeD
SL-CPSS
SH-CPSS
80.2780002.4 × 10−8491±0.10.32.7
120.3520001.8 × 10−71400.57.8
160.5390007.2 × 10−72400.718
201310002.0 × 10−633032
252250006.1 × 10−6720±0.21.763
323.5190002.1 × 10−51300130
[ NG ] Short Type does not allow eccentricity.

Alteration:

Alteration:
Code
Shaft Bore Dia.Applicable ConditionsOrdering Example
LDC
(Left Shaft)
0.5 mm Increments
Applicable to 6.35, 9.525 or 12.7
[Ordering Code]
Specify d1 with LDC, d2 with RDC
Example: LDC4.5, RDC9.525
Set Screw
DLDC·RDC
82 to 3
123 to 6
164 to 8
205 to 10
255 to 12
326 to 16
408 to 18
[ NG ] Combination with LDC and RDC are not availableSL-CPLS25-LDC6.5-8
RDC
(Right Shaft)
SH-CPSS32-8-RDC9.525
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Hydrocarbon cleaningRo water cleaning




Wash with pure water after high-pressure water jet cleaning (Ro water)




Use Oil-free Compressor




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layer according to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-Rust PackingOil removalGeneral EnvironmentRegular assembly process
Post battery assembly process
Precision CleaningSH-□□Degassing Double PackingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing Double PackingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-CPSS32-[8,​10,​12]-RDC[6.35,​9.525,​12.7]
SH-CPSS32-LDC[6-16/0.5]-[8,​10,​12,​14]
SH-CPSS32-LDC[6-16/0.5]-RDC[6-16/0.5]
SH-CPSS32-LDC[6-16/0.5]-RDC[6.35,​9.525,​12.7]
SH-CPSS32-LDC[6.35,​9.525,​12.7]-[8,​10,​12,​14]
SH-CPSS32-LDC[6.35,​9.525,​12.7]-RDC[6-16/0.5]
SH-CPSS32-LDC[6.35,​9.525,​12.7]-RDC[6.35,​9.525,​12.7]
SL-CPLS8-[2,​3]-[2,​3]
SL-CPLS8-[2,​3]-RDC[2-3/0.5]
SL-CPLS8-LDC[2-3/0.5]-[2,​3]
SL-CPLS8-LDC[2-3/0.5]-RDC[2-3/0.5]
SL-CPLS12-[3-5/1]-[3,​4,​5,​6]
SL-CPLS12-[3-5/1]-RDC[3-6/0.5]
SL-CPLS12-LDC[3-6/0.5]-[3,​4,​5,​6]
SL-CPLS12-LDC[3-6/0.5]-RDC[3-6/0.5]
SL-CPLS16-[4,​5,​6,​6.35]-[4,​5,​6,​6.35,​8]
SL-CPLS16-[4,​5,​6,​6.35]-RDC6.35
SL-CPLS16-[4,​5,​6,​6.35]-RDC[4-8/0.5]
SL-CPLS16-LDC6.35-[4,​5,​6,​6.35,​8]
SL-CPLS16-LDC6.35-RDC6.35
SL-CPLS16-LDC6.35-RDC[4-8/0.5]
SL-CPLS16-LDC[4-8/0.5]-[4,​5,​6,​6.35,​8]
SL-CPLS16-LDC[4-8/0.5]-RDC6.35
SL-CPLS16-LDC[4-8/0.5]-RDC[4-8/0.5]
SL-CPLS20-[5,​6,​6.35,​8,​10]-[5,​6,​6.35,​7,​8,​10]
SL-CPLS20-[5,​6,​6.35,​8,​10]-RDC[5-10/0.5]
SL-CPLS20-[5,​6,​6.35,​8,​10]-RDC[6.35,​9.525]
SL-CPLS20-LDC[5-10/0.5]-[5,​6,​6.35,​7,​8,​10]
SL-CPLS20-LDC[5-10/0.5]-RDC[5-10/0.5]
SL-CPLS20-LDC[5-10/0.5]-RDC[6.35,​9.525]
SL-CPLS20-LDC[6.35,​9.525]-[5,​6,​6.35,​7,​8,​10]
SL-CPLS20-LDC[6.35,​9.525]-RDC[5-10/0.5]
SL-CPLS20-LDC[6.35,​9.525]-RDC[6.35,​9.525]
SL-CPLS25-[5,​6,​6.35,​8,​9.525,​10,​12]-[6,​6.35,​8,​10,​12]
SL-CPLS25-[5,​6,​6.35,​8,​9.525,​10,​12]-RDC[5-12/0.5]
SL-CPLS25-[5,​6,​6.35,​8,​9.525,​10,​12]-RDC[6.35,​9.525]
SL-CPLS25-LDC[5-12/0.5]-[6,​6.35,​8,​10,​12]
SL-CPLS25-LDC[5-12/0.5]-RDC[5-12/0.5]
SL-CPLS25-LDC[5-12/0.5]-RDC[6.35,​9.525]
SL-CPLS25-LDC[6.35,​9.525]-[6,​6.35,​8,​10,​12]
SL-CPLS25-LDC[6.35,​9.525]-RDC[5-12/0.5]
SL-CPLS25-LDC[6.35,​9.525]-RDC[6.35,​9.525]
SL-CPLS32-[6,​6.35,​8,​10,​12,​14]-[8,​10,​11,​12,​14,​16]
SL-CPLS32-[6,​6.35,​8,​10,​12,​14]-RDC[6-16/0.5]
SL-CPLS32-[6,​6.35,​8,​10,​12,​14]-RDC[6.35,​9.525,​12.7]
SL-CPLS32-LDC[6-16/0.5]-[8,​10,​11,​12,​14,​16]
SL-CPLS32-LDC[6-16/0.5]-RDC[6-16/0.5]
SL-CPLS32-LDC[6-16/0.5]-RDC[6.35,​9.525,​12.7]
SL-CPLS32-LDC[6.35,​9.525,​12.7]-[8,​10,​11,​12,​14,​16]
SL-CPLS32-LDC[6.35,​9.525,​12.7]-RDC[6-16/0.5]
SL-CPLS32-LDC[6.35,​9.525,​12.7]-RDC[6.35,​9.525,​12.7]
SL-CPLS40-[8,​10,​12,​14,​15,​16,​18]-[9.525,​10,​12,​14,​15,​16,​18]
SL-CPLS40-[8,​10,​12,​14,​15,​16,​18]-RDC[8-18/0.5]
SL-CPLS40-[8,​10,​12,​14,​15,​16,​18]-RDC[9.525,​12.7]
SL-CPLS40-LDC[8-18/0.5]-[9.525,​10,​12,​14,​15,​16,​18]
SL-CPLS40-LDC[8-18/0.5]-RDC[8-18/0.5]
SL-CPLS40-LDC[8-18/0.5]-RDC[9.525,​12.7]
SL-CPLS40-LDC[9.525,​12.7]-[9.525,​10,​12,​14,​15,​16,​18]
SL-CPLS40-LDC[9.525,​12.7]-RDC[8-18/0.5]
SL-CPLS40-LDC[9.525,​12.7]-RDC[9.525,​12.7]
SL-CPSS8-[2,​3]-[2,​3]
SL-CPSS8-[2,​3]-RDC[2-3/0.5]
SL-CPSS8-LDC[2-3/0.5]-[2,​3]
SL-CPSS8-LDC[2-3/0.5]-RDC[2-3/0.5]
SL-CPSS12-[4,​5]-[4,​5]
SL-CPSS12-[4,​5]-RDC[3-6/0.5]
SL-CPSS12-LDC[3-6/0.5]-[4,​5]
SL-CPSS12-LDC[3-6/0.5]-RDC[3-6/0.5]
SL-CPSS16-[5,​6]-[5,​6]
SL-CPSS16-[5,​6]-RDC6.35
SL-CPSS16-[5,​6]-RDC[4-8/0.5]
SL-CPSS16-LDC6.35-[5,​6]
SL-CPSS16-LDC6.35-RDC6.35
SL-CPSS16-LDC6.35-RDC[4-8/0.5]
SL-CPSS16-LDC[4-8/0.5]-[5,​6]
SL-CPSS16-LDC[4-8/0.5]-RDC6.35
SL-CPSS16-LDC[4-8/0.5]-RDC[4-8/0.5]
SL-CPSS20-[5,​6,​8]-[6,​8]
SL-CPSS20-[5,​6,​8]-RDC[5-10/0.5]
SL-CPSS20-[5,​6,​8]-RDC[6.35,​9.525]
SL-CPSS20-LDC[5-10/0.5]-[6,​8]
SL-CPSS20-LDC[5-10/0.5]-RDC[5-10/0.5]
SL-CPSS20-LDC[5-10/0.5]-RDC[6.35,​9.525]
SL-CPSS20-LDC[6.35,​9.525]-[6,​8]
SL-CPSS20-LDC[6.35,​9.525]-RDC[5-10/0.5]
SL-CPSS20-LDC[6.35,​9.525]-RDC[6.35,​9.525]
SL-CPSS25-[5,​6,​8,​10]-[6,​8,​10]
SL-CPSS25-[5,​6,​8,​10]-RDC[5-12/0.5]
SL-CPSS25-[5,​6,​8,​10]-RDC[6.35,​9.525]
SL-CPSS25-LDC[5-12/0.5]-[6,​8,​10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Cleaning Method Characteristics/Applications Standard/Short d1 Hole Diameter Alteration [LDC] 0.5 mm Increments d2 Hole Diameter Alteration [RDC] 0.5 mm Increments

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 12-32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1432323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6 ~ 16-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6 ~ 166 ~ 16

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6 ~ 166.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1432323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 12.7-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 12.76 ~ 16

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32323.01~5.00Angular Misalignment / Axial Misalignment2001~40003.51--19000+0.2/-0.22.1×10-5Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 12.76.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 2 ~ 32 ~ 38140.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.220.10.02~0.278000+0.2/-0.23.1×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 2 ~ 3-8140.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.220.10.02~0.278000+0.2/-0.23.1×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-2 ~ 3

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -2 ~ 38140.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.220.10.02~0.278000+0.2/-0.23.1×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard2 ~ 3-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --8140.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.220.10.02~0.278000+0.2/-0.23.1×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard2 ~ 32 ~ 3

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 3 ~ 53 ~ 61218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.3/-0.32.1×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 3 ~ 5-1218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.3/-0.32.1×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-3 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -3 ~ 61218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.3/-0.32.1×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard3 ~ 6-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --1218.50.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.320.10.02~0.252000+0.3/-0.32.1×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard3 ~ 63 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 6.354 ~ 816230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 6.35-16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 6.35-16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-4 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -4 ~ 816230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.356.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.354 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -4 ~ 816230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 8-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 86.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16230.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~100000.520.10.02~0.239000+0.3/-0.38.4×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard4 ~ 84 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 105 ~ 1020260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 1020260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 10-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 105 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 106.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 1020260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.525-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.5255 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20260.05~1.00Angular Misalignment / Eccentricity / Axial Misalignment4001~10000120.10.02~0.231000+0.3/-0.32.4×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.5256.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 126 ~ 1225311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 12-25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-5 ~ 12

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 12-25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1225311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 12-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 125 ~ 12

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard5 ~ 126.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1225311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.525-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.5255 ~ 12

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --25311.01~3.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000220.150.02~0.225000+0.4/-0.46.8×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 9.5256.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 6 ~ 148 ~ 1632413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 6 ~ 14-32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6 ~ 16

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 6 ~ 14-32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-6.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1632413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6 ~ 16-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6 ~ 166 ~ 16

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6 ~ 166.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -8 ~ 1632413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 12.7-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 12.76 ~ 16

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --32413.01~5.00Angular Misalignment / Eccentricity / Axial Misalignment2001~40003.520.150.02~0.219000+0.5/-0.52.6×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard6.35 ~ 12.76.35 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 189.525 ~ 1840565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 18-40565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-8 ~ 18

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 8 ~ 18-40565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard-9.525 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -9.525 ~ 1840565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard8 ~ 18-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --40565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard8 ~ 188 ~ 18

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --40565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard8 ~ 189.525 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -9.525 ~ 1840565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard9.525 ~ 12.7-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --40565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard9.525 ~ 12.78 ~ 18

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --40565.01~10.00Angular Misalignment / Eccentricity / Axial Misalignment2001~4000820.20.02~0.215000+0.5/-0.58.7×10-5DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceStandard9.525 ~ 12.79.525 ~ 12.7

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 2 ~ 32 ~ 38100.05~1.00Angular Misalignment / Axial Misalignment4001~100000.21--78000+0.1/-0.12.4×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 2 ~ 3-8100.05~1.00Angular Misalignment / Axial Misalignment4001~100000.21--78000+0.1/-0.12.4×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-2 ~ 3

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -2 ~ 38100.05~1.00Angular Misalignment / Axial Misalignment4001~100000.21--78000+0.1/-0.12.4×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort2 ~ 3-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --8100.05~1.00Angular Misalignment / Axial Misalignment4001~100000.21--78000+0.1/-0.12.4×10-8DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort2 ~ 32 ~ 3

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 54 ~ 512140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 4 ~ 5-12140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-3 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -4 ~ 512140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort3 ~ 6-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --12140.05~1.00Angular Misalignment / Axial Misalignment4001~100000.31--52000+0.1/-0.11.8×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort3 ~ 63 ~ 6

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 65 ~ 616180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 6-16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 6-16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-4 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 616180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.356.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.354 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -5 ~ 616180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort4 ~ 8-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort4 ~ 86.35

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --16180.05~1.00Angular Misalignment / Axial Misalignment4001~100000.51--39000+0.1/-0.17.2×10-7DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort4 ~ 84 ~ 8

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 86 ~ 820200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-5 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 8-20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 10-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 105 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 106.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 820200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 9.525-

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 9.5255 ~ 10

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) --20200.05~1.00Angular Misalignment / Axial Misalignment4001~1000011--31000+0.1/-0.12.0×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort6.35 ~ 9.5256.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 106 ~ 1025251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.1×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort--

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.1×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-5 ~ 12

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) 5 ~ 10-25251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.1×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort-6.35 ~ 9.525

-

CLEAN_COUPLING 1 Piece(s) 9 Day(s) -6 ~ 1025251.01~3.00Angular Misalignment / Axial Misalignment2001~400021--25000+0.2/-0.26.1×10-6DegreasingClean washed / Vacuum / Corrosion resistance/chemical resistance / Heat resistanceShort5 ~ 12-

Loading...

Basic Information

Application Standard Features Zero Backlash / Low Moment of Inertia Product Category Coupling Main Body
Environmentally friendly RoHS Compliant (10 Substances)