(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
This product is available for dovetail slide stage combinations. New Announcement of special page release for factory automation camera position adjustment Introducing products and examples that are useful for various applications, from "experimental" to "mass production."
Please utilize the downloadable 3D CAD and component list to save your time for designing.
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-STL−A | SUS303 | Degreasing | General environment | Anti-rust packing | General environment |
SH-STL−A | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-STL−A | Electrolytic polishing + precision cleaning |
Part Number |
SL-STL−A |
SH-STL−A |
SHD-STL−A |
Part Number | Weight (kg) |
SL-STL−A | 0.018 |
SH-STL−A | |
SHD-STL−A |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layeraccording to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-STL-A |
SHD-STL-A |
SL-STL-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method |
---|---|---|---|---|---|---|
฿ 1,334.93 | CLEAN_ADAPTER FOR CAMERA | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | |
฿ 1,412.44 | CLEAN_ADAPTER FOR CAMERA | 1 Piece(s) | Available | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | |
฿ 1,205.74 | CLEAN_ADAPTER FOR CAMERA | 1 Piece(s) | Available | 7 Day(s) | Degreasing |
Loading...
Type | Camera Mounting Parts for Stages | Characteristics/Applications | Clean Washed | Environmentally friendly | RoHS Compliant (10 Substances) |
---|---|---|---|---|---|
Material | SUS303 |
How can we improve?
How can we improve?