Manual Goniometer Stages Crossed Roller Guide Type Double Axis

Brand :
MISUMI
Caution
Product Description
Product Overview
MISUMI E-GPWG Series Manual Goniometer Stages Crossed Roller Guide Type Double Axis
Dimensional Drawing

Specification Table
| Part Number | Top View | Main View | Side View | Stage Surface (MM) | Height of Rotation Center (mm) | Travel Distance | Minimum Reading ("/Scale) (Micrometer Type) | Allowable Load Torque (N·m) | Load Capacity (N) | Weight (kg) | |||||||||||
| TYPE | A-H | B | J | F | H1 | H2 | D | P | e | d1 | d2 | X | Up and down swing | Left and right swing | Lateral rolling | ||||||
| E-GPWG | 40-40 | 29.3 | 11.6 | 17.1 | 20 | 40 | 13.2 | 9 | 3.5 | 3.4 | 6 | 32 | 40X40 | 40±0.4 | (Up) ±7°/(Down) ±4° | (Up) ≈42/(Down) ≈30 | 0.9 | 1.0 | 0.9 | 27.4 | 0.26 |
| 40-60 | 29.3 | 11.6 | 17.1 | 20 | 40 | 13.2 | 9 | 2.7 | 3.4 | 6 | 32 | 60±0.4 | (Up) ±4°/(Down) ±4° | (Up) ≈30/(Down) ≈23 | 27.4 | 0.26 | |||||
| 50-50 | 27.3 | 11.6 | 17.1 | 18 | 36 | 13.2 | 9 | 3.2 | 3.4 | 6 | 40 | 50X50 | 50±0.4 | (Up) ±3°/(Down) ±3° | (Up) ≈53/(Down) ≈40 | 1.5 | 1.2 | 1.5 | 27.4 | 0.46 | |
| 50-68 | 27.3 | 11.6 | 17.1 | 18 | 36 | 13.2 | 9 | 2.9 | 3.4 | 6 | 40 | 68±0.4 | (Up) ±3°/(Down) ±3° | (Up) ≈40/(Down) ≈33 | 27.4 | 0.46 | |||||
| 60-50 | 27 | 14.5 | 14.5 | 25 | 50 | 13.2 | 10 | 5.2 | 4.5 | 8 | 50 | 60X60 | 50±0.4 | (Up) ±4°/(Down) ±4° | (Up) ≈33/(Down) ≈24 | 1.5 | 2.0 | 1.5 | 46 | 0.62 | |
| 60-75 | 27 | 14.5 | 14.5 | 25 | 50 | 13.2 | 10 | 4.9 | 4.5 | 8 | 50 | 75±0.4 | (Up) ±4°/(Down) ±3° | (Up) ≈24/(Down) ≈18 | 46 | 0.62 | |||||
| 60-100 | 27 | 14.5 | 14.5 | 25 | 50 | 13.2 | 10 | 4.1 | 4.5 | 8 | 50 | 100±0.4 | (Up) ±3°/(Down) ±2.5° | (Up) ≈18/(Down) ≈15 | 46 | 0.62 | |||||
| 70-70 | 42.3 | 14.5 | 14.5 | 26 | 52 | 13.3 | 10 | 4.6 | 4.5 | 8 | 60 | 70X70 | 70±0.4 | (Up) ±3°/(Down) ±3° | (Up) ≈25/(Down) ≈19 | 3.6 | 2.8 | 3.6 | 44.1 | 1.06 | |
| 70-96 | 42.3 | 14.5 | 14.5 | 26 | 52 | 13.3 | 10 | 6.1 | 4.5 | 8 | 60 | 96±0.4 | (Up) ±3°/(Down) ±3° | (Up) ≈19/(Down) ≈15 | 44.1 | 1.06 | |||||
Product Features
Feature 1: The body is made of aluminum alloy to achieve light weight.
Feature 2: A wide range of alterations are available to enable installation and operation under different conditions.
Feature 3: Crossed roller guide is used for the guiding mechanism, allowing for smoother sliding and improving durability.
Feature 2: A wide range of alterations are available to enable installation and operation under different conditions.
Feature 3: Crossed roller guide is used for the guiding mechanism, allowing for smoother sliding and improving durability.
Example of Use
Usage Method
■Installation Method of Rotary Stage

The above diagram is for demonstration purpose only. Refer to each catalog or 3D data for detailed shapes and specifications of the positioning stage.
Precautions for Surface Precision of Mounting Part

The above diagram is for demonstration purpose only. Refer to each catalog or 3D data for detailed shapes and specifications of the positioning stage.
Precautions for Surface Precision of Mounting PartApplication Industries
| Electronics/Home Appliance | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smart Phones | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |






