(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Cleaning Method | ||||
Round Type | Hex Type | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-QCNS | SL-QHNS | SUS303 | Degreasing | General environment | Anti-rust packing | General environment |
SH-QCNS | SH-QHNS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-QCNS | SHD-QHNS | Electrolytic polishing + precision cleaning |
Part Number |
SL-QCN30 |
SHD-QHN19 |
Part Number | M | H | S | d | C | Reference Tightening Torque | |
Type | D | (Coarse) | N[kgf]/m | ||||
SL-QCNS SH-QCNS SHD-QCNS | 24 | 6 | 14 | 4 | 16 | 6.7 | 4.8 {0.5} |
30 | 8 | 17 | 5 | 20 | 8.7 | 9.0 {0.9} | |
36 | 10 | 20 | 6 | 28 | 11 | 17.5 {1.8} | |
40 | 12 | 24 | 8 | 32 | 13.7 | 17.5 {1.8} |
Part Number | M | H | C | (e) | Reference Tightening Torque | |
Type | B | (Coarse) | N[kgf]/m | |||
SL-QHNS SH-QHNS SHD-QHNS | 17 | 6 | 14 | 6.7 | 19.6 | 4.9 {0.5} |
19 | 8 | 17 | 8.7 | 21.9 | 9.8 {1.0} | |
24 | 10 | 20 | 11 | 27.7 | 15.6 {1.6} | |
27 | 12 | 24 | 13.7 | 31.2 | 19.6 {2.0} |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Applications, Functions | Cleaning Method | Pitch P (mm) | Outer Dia. D (Ø) | Wrench Flats B (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 668.90 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 6 | Hand Tightening | Precision Cleaning | 1 | 24 | - | Round Type | |
฿ 800.96 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 8 | Hand Tightening | Precision Cleaning | 1.25 | 30 | - | Round Type | |
฿ 1,011.42 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 10 | Hand Tightening | Precision Cleaning | 1.5 | 36 | - | Round Type | |
฿ 1,241.76 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 12 | Hand Tightening | Precision Cleaning | 1.75 | 40 | - | Round Type | |
฿ 531.10 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 6 | Standard | Precision Cleaning | 1 | - | 17 | Hex Type | |
฿ 651.67 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 8 | Standard | Precision Cleaning | 1.25 | - | 19 | Hex Type | |
฿ 780.86 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 10 | Standard | Precision Cleaning | 1.5 | - | 24 | Hex Type | |
฿ 901.44 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 12 | Standard | Precision Cleaning | 1.75 | - | 27 | Hex Type | |
฿ 709.09 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 6 | Hand Tightening | Electrolytic Polishing + Precision Cleaning | 1 | 24 | - | Round Type | |
฿ 841.15 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 8 | Hand Tightening | Electrolytic Polishing + Precision Cleaning | 1.25 | 30 | - | Round Type | |
฿ 1,035.30 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 10 | Hand Tightening | Electrolytic Polishing + Precision Cleaning | 1.5 | 36 | - | Round Type | |
฿ 1,265.64 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 12 | Hand Tightening | Electrolytic Polishing + Precision Cleaning | 1.75 | 40 | - | Round Type | |
฿ 571.29 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 6 | Standard | Electrolytic Polishing + Precision Cleaning | 1 | - | 17 | Hex Type | |
฿ 691.87 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 8 | Standard | Electrolytic Polishing + Precision Cleaning | 1.25 | - | 19 | Hex Type | |
฿ 821.05 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 10 | Standard | Electrolytic Polishing + Precision Cleaning | 1.5 | - | 24 | Hex Type | |
฿ 941.63 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 12 | Standard | Electrolytic Polishing + Precision Cleaning | 1.75 | - | 27 | Hex Type | |
฿ 814.58 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 6 | Hand Tightening | Degreasing | 1 | 24 | - | Round Type | |
฿ 972.14 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 8 | Hand Tightening | Degreasing | 1.25 | 30 | - | Round Type | |
฿ 1,209.42 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 10 | Hand Tightening | Degreasing | 1.5 | 36 | - | Round Type | |
฿ 1,439.76 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 12 | Hand Tightening | Degreasing | 1.75 | 40 | - | Round Type | |
฿ 470.81 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 6 | Standard | Degreasing | 1 | - | 17 | Hex Type | |
฿ 591.39 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 8 | Standard | Degreasing | 1.25 | - | 19 | Hex Type | |
฿ 720.57 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 10 | Standard | Degreasing | 1.5 | - | 24 | Hex Type | |
฿ 841.15 | CLEAN_QUICK CLAMP NUT | 1 Piece(s) | Available | 7 Day(s) | 12 | Standard | Degreasing | 1.75 | - | 27 | Hex Type |
Loading...
■Features and Precautions for Use
Environmentally friendly | RoHS Compliant (10 Substances) | Material | SUS303 | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Surface Treatment (Details) | Not Provided |
How can we improve?
How can we improve?