1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Knurled Thumb Nuts with Side Holes (SH-SCRNT10)

CLEAN_CIRCLE NUTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Sizes are M10 to M16. The products can be shipped from 1 piece when requesting a small quantity.

[Clean & Pack]Knurled Thumb Nuts with Side Holes: Related Image
■ Features
 1. Since the holes on the side surface are machined to fit the shape of hex key wrench, the nuts can be tightened with this wrench.
 2. The tapped holes can be used for retaining set screws.
 3. Use in spaces where standard hex wrenches cannot reach.
Type[M] MaterialCleaning Method
CoarseFineCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-SCRNTSL-SCRNTSSUS304DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SCRNTSH-SCRNTSPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-SCRNTSHD-SCRNTSElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the {{{attr22}}}details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-SCRNT10
Part NumberM×PitchM×PitchDTdbApplicable Hex WrenchM1C
TypeMCoarseFineOpposite Side Dimensions
SL-SCRNT (Coarse)
SH-SCRNT (Coarse)
SHD-SCRNT (Coarse)
SL-SCRNTS (Fine)
SH-SCRNTS (Fine)
SHD-SCRNTS (Fine)
1010 × 1.510 × 1.02584.65440.5
1212 × 1.7512 × 1.030105.8655
1616 × 216 × 1.538126.97661
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 

Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
 

Wash with pure water (10 MΩ·cm)
after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow



 

 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-SCRNT10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Thread Type Cleaning Method Pitch P
(mm)
Type

฿ 717.70

CLEAN_CIRCLE NUTS 1 Piece(s) Available 7 Day(s) 10[Metric, Coarse] Metric, CoarsePrecision Cleaning1.5Coarse

Loading...

  1. 1

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Material SUS304 Characteristics/Applications Clean Washed
Applications, Functions Hand Tightening Surface Treatment Not Provided Sales Unit Low Quantity (Available beginning with 1 pc.)
Surface Treatment (Details) Not Provided

Please check the type/dimensions/specifications of the part SH-SCRNT10 in the [Clean & Pack]Knurled Thumb Nuts with Side Holes series.

Products with similar specification

Part Number
SH-SCRNT12
SH-SCRNT16
SH-SCRNTS10
SH-SCRNTS12
SH-SCRNTS16
SHD-SCRNT10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread (M) Thread Type Cleaning Method Pitch P
(mm)
Type

฿ 852.63

1 Piece(s) Available 7 Day(s) 12[Metric, Coarse] Metric, CoarsePrecision Cleaning1.75Coarse

฿ 947.37

1 Piece(s) Available 7 Day(s) 16[Metric, Coarse] Metric, CoarsePrecision Cleaning2Coarse

฿ 766.51

1 Piece(s) Available 7 Day(s) 10[Metric, Fine] Metric, FinePrecision Cleaning1Fine

฿ 918.66

1 Piece(s) Available 7 Day(s) 12[Metric, Fine] Metric, FinePrecision Cleaning1Fine

฿ 1,022.01

1 Piece(s) Available 7 Day(s) 16[Metric, Fine] Metric, FinePrecision Cleaning1.5Fine

฿ 757.89

1 Piece(s) Available 7 Day(s) 10[Metric, Coarse] Metric, CoarseElectrolytic Polishing + Precision Cleaning1.5Coarse