(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | [A] Accessory | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SH-ERSCB | SUS304 Equivalent | Retaining Ring Type E SUS304 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-ERSCB | Electrolytic polishing + precision cleaning |
Part Number | — | F | — | L |
SH-ERSCB4 | — | 10 | — | 20 |
SHD-ERSCB8 | — | 15 | — | 30 |
Part Number | 1 mm Increments | L−F Machining Conditions | A | E | B | D | W | Applicable E Type Retaining Ring (Nominal Dia.) | ||
Type | M (Coarse) | F | L | |||||||
SH-ERSCB SHD-ERSCB | 3 | 2 to 12 | 10 to 20 | L−F ≥ 8 | 5.5 | 3 | 2.5 | 2 | 0.5 | 2 |
4 | 3 to 13 | 10 to 20 | L−F ≥ 7 | 7 | 4 | 3 | 3 | 0.7 | 3 | |
5 | 3 to 18 | 10 to 25 | L−F ≥ 7 | 8.5 | 5 | 4 | 4 | 0.7 | 4 | |
6 | 3 to 23 | 10 to 30 | L−F ≥ 7 | 10 | 6 | 5 | 4 | 0.7 | 4 | |
8 | 4 to 29 | 10 to 35 | L−F ≥ 6 | 13 | 8 | 6 | 6 | 0.9 | 6 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-ERSCB3-[2-19/1]-[10-20/1] |
SH-ERSCB4-[3-19/1]-[10-20/1] |
SH-ERSCB5-[3-24/1]-[10-25/1] |
SH-ERSCB6-[3-29/1]-[10-30/1] |
SH-ERSCB8-[4-34/1]-[10-35/1] |
SHD-ERSCB3-[2-19/1]-[10-20/1] |
SHD-ERSCB4-[3-19/1]-[10-20/1] |
SHD-ERSCB5-[3-24/1]-[10-25/1] |
SHD-ERSCB6-[3-29/1]-[10-30/1] |
SHD-ERSCB8-[4-34/1]-[10-35/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Characteristics/Applications | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 3 | 10 ~ 20 | 0.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 2 ~ 19 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 4 | 10 ~ 20 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 3 ~ 19 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 5 | 10 ~ 25 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 3 ~ 24 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 6 | 10 ~ 30 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 3 ~ 29 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 8 | 10 ~ 35 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 4 ~ 34 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 3 | 10 ~ 20 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 2 ~ 19 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 4 | 10 ~ 20 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 3 ~ 19 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 5 | 10 ~ 25 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 3 ~ 24 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 6 | 10 ~ 30 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 3 ~ 29 | ||
- | CLEAN_BOLTS | 1 Piece(s) | 9 Day(s) | 8 | 10 ~ 35 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | 4 ~ 34 |
Loading...
Material | A5056 | SurfaceTreatment | Not Provided | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | With Retaining Ring Groove | Screw Type | Fully Threaded |
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material Details | SUS304 Equivalent |
Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?