1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Length Configurable Hex Socket Low Head Cap Screws (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Volume Discount Rate Available]
Up to 30% discount for bulk purchasing.

[Clean & Pack]Length Configurable Hex Socket Low Head Cap Screws: Related Image
Type[M] MaterialStrength ClassCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-FCBSSTSUSXM7Equivalent to A2-70DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-FCBSSTPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-FCBSSTElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberL
SL-FCBSST83810
Part NumberL
1 mm Increments

1 mm Increments
AEBDt
max.
TypeM
(Coarse)
SL-FCBSST
SH-FCBSST
SHD-FCBSST
410 to 5010 to 40
[ ! ]ℓ ≤ L
72.82.542.3
510 to 608.53.5352.7
610 to 80104463
810 to 90135583.8
[ ! ] For ℓ = L, there will be incomplete threads (2 pitches Max.) below the screw head.
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layer according to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-FCBSST4-[10-50/1]-[10-40/1]
SH-FCBSST5-[10-60/1]-[10-40/1]
SH-FCBSST6-[10-80/1]-[10-40/1]
SH-FCBSST8-[10-90/1]-[10-40/1]
SHD-FCBSST4-[10-50/1]-[10-40/1]
SHD-FCBSST5-[10-60/1]-[10-40/1]
SHD-FCBSST6-[10-80/1]-[10-40/1]
SHD-FCBSST8-[10-90/1]-[10-40/1]
SL-FCBSST4-[10-50/1]-[10-40/1]
SL-FCBSST5-[10-60/1]-[10-40/1]
SL-FCBSST6-[10-80/1]-[10-40/1]
SL-FCBSST8-[10-90/1]-[10-40/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Application Cleaning Method Characteristics/Applications

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 410 ~ 400.7Standard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 510 ~ 600.8Standard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 610 ~ 401Standard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 810 ~ 401.25Standard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 410 ~ 400.7Standard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 510 ~ 600.8Standard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 610 ~ 401Standard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 810 ~ 401.25Standard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 410 ~ 400.7StandardDegreasingClean washed / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 510 ~ 600.8StandardDegreasingClean washed / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 610 ~ 401StandardDegreasingClean washed / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

-

CLEAN_LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 810 ~ 401.25StandardDegreasingClean washed / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance

Loading...

  1. 1

Specifications / Overview

[ ! ] General tolerances for milling.

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Material SUSXM7
Sales Unit Low Quantity (Available beginning with 1 pc.) Basic Shape Standard (Round) SurfaceTreatment Not Provided
Thread Type Metric, Coarse Additional Shape Standard Strength Class (Stainless Steel) A2-50
Material Details SUSXM7 Environmentally friendly RoHS Compliant (10 Substances)