(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
SL-RSCBT SH-RSCBT SHD-RSCBT | ![]() |
Type | [M] Material | Strength Class | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-RSCBT | SUS304 Equivalent | Equivalent to A2-50 | Degreasing | General environment | Anti-rust packing | General environment |
SH-RSCBT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-RSCBT | Electrolytic polishing + precision cleaning |
Part Number |
SL-RSCBT5−15 |
Part Number | L | M × P | A | E | |||||||
Type | M | ||||||||||
SL-RSCBT SH-RSCBT SHD-RSCBT | 4 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 4 × 0.7 | 7 | 1.5 |
5 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 5 × 0.8 | 8 | 2 | |
6 | 10 | 12 | 15 | 20 | 25 | 30 | 6 × 1.0 | 10 | |||
8 | 15 | 20 | 25 | 30 | 8 × 1.25 | 13 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-RSCBT4-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Characteristics/Applications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.80 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance |
Loading...
Detailed Shape | Extra Low Head | Mounting Hole Shape | Not Provided | Material | SUS304 |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Basic Shape | Hex | SurfaceTreatment | Not Provided |
Thread Type | Metric, Coarse | Additional Shape | Standard | Strength Class (Stainless Steel) | A2-50 |
Material Details | SUS304 Equivalent | Environmentally friendly | RoHS Compliant (10 Substances) |
Please check the type/dimensions/specifications of the part SH-RSCBT4-8 in the [Clean & Pack]Hex Socket Extra Low Head Cap Screws series.
Part Number |
---|
SH-RSCBT4-20 |
SH-RSCBT4-25 |
SH-RSCBT4-30 |
SH-RSCBT5-10 |
SH-RSCBT5-12 |
SH-RSCBT5-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Characteristics/Applications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 137.80 | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Non-magnetic / Heat resistance / Corrosion resistance/chemical resistance / Clean washed / Low Dust Generation | |
฿ 137.80 | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Non-magnetic / Heat resistance / Corrosion resistance/chemical resistance / Clean washed / Low Dust Generation | |
฿ 137.80 | 1 Piece(s) | Available | 7 Day(s) | 4 | 30 | 0.7 | Standard / For Clean Environment | Precision Cleaning | Non-magnetic / Heat resistance / Corrosion resistance/chemical resistance / Clean washed / Low Dust Generation | |
฿ 140.67 | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Non-magnetic / Heat resistance / Corrosion resistance/chemical resistance / Clean washed / Low Dust Generation | |
฿ 140.67 | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Non-magnetic / Heat resistance / Corrosion resistance/chemical resistance / Clean washed / Low Dust Generation | |
฿ 140.67 | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Non-magnetic / Heat resistance / Corrosion resistance/chemical resistance / Clean washed / Low Dust Generation |
How can we improve?
How can we improve?