[Clean & Pack] Hose Clamps - Standard Type

Brand :
MISUMI

Caution

  • The hose outer diameter tightening range for HOSBS16N is "18-22mm". Please refer to the catalog specifications table.
  • [Specification Change] The materials and appearances will be changed sequentially starting in October 2025.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
  • Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)    : Part Number SL-**
· Precision cleaning (Degassing double packing)    : Part Number SH-**
· Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-**
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-**DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-**Precision cleaningDegassing double packingOil Removal
Dust Removal
Clean environment (Class 10 to class 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-**Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to class 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning may cause the tightening section to become harder than the uncleaned products. In that case, please use low dust generation grease.

[Features]·A hose clamp with a fixed clamp length.

[Clean & Pack]Hose Clamps - Standard Type:Related Image
Type[ M ]MaterialCleaning Method
ClampHousingBoltCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-HOSBSSUS304 EquivalentSUS304 EquivalentSUS304 EquivalentDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-HOSBSPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.
[ ! ] Cleaning may cause the tightening section to become harder than the Uncleaned Product. In that case, please use low dust generation grease.