(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FRNWF | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNWF | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNWF | Electrolytic Polishing + Precision Cleaning |
Part Number |
SL-FRNWF16 |
Part Number | A | B | C | D | L | |
Type | No. | |||||
SL-FRNWF SH-FRNWF SHD-FRNWF | 10 | 30 | 12.2 | 10 | 13.8 | 20 |
16 | 30 | 17.2 | 17.5 | 21.7 | ||
25 | 40 | 26.2 | 23 | 27.2 | ||
40 | 55 | 41.2 | 37.1 | 42.7 | ||
50 | 75 | 52.2 | 54.9 | 60.5 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNWF10 |
SH-FRNWF16 |
SH-FRNWF25 |
SH-FRNWF40 |
SH-FRNWF50 |
SHD-FRNWF10 |
SHD-FRNWF16 |
SHD-FRNWF25 |
SHD-FRNWF40 |
SHD-FRNWF50 |
SL-FRNWF10 |
SL-FRNWF16 |
SL-FRNWF25 |
SL-FRNWF40 |
SL-FRNWF50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe O.D. (mm) | Flange Size (Nominal) | Cleaning Method | I.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 556.94 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 13.8 | 10 | Precision Cleaning | 10 | ||
฿ 556.94 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 21.7 | 16 | Precision Cleaning | 17.5 | ||
฿ 600.00 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 27.2 | 25 | Precision Cleaning | 23 | ||
฿ 700.48 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 42.7 | 40 | Precision Cleaning | 37.1 | ||
฿ 889.95 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 60.5 | 50 | Precision Cleaning | 54.9 | ||
฿ 602.87 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 13.8 | 10 | Electrolytic Polishing + Precision Cleaning | 10 | ||
฿ 602.87 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 21.7 | 16 | Electrolytic Polishing + Precision Cleaning | 17.5 | ||
฿ 645.93 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 27.2 | 25 | Electrolytic Polishing + Precision Cleaning | 23 | ||
฿ 746.41 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 42.7 | 40 | Electrolytic Polishing + Precision Cleaning | 37.1 | ||
฿ 935.89 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 60.5 | 50 | Electrolytic Polishing + Precision Cleaning | 54.9 | ||
฿ 488.04 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 13.8 | 10 | Degreasing | 10 | ||
฿ 496.65 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 21.7 | 16 | Degreasing | 17.5 | ||
฿ 547.19 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 27.2 | 25 | Degreasing | 23 | ||
฿ 715.64 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 42.7 | 40 | Degreasing | 37.1 | ||
฿ 821.05 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 60.5 | 50 | Degreasing | 54.9 |
Loading...
Type | Flange | Flange Shape | Standard | Flange Type | Short |
---|---|---|---|---|---|
Material | SUS304 | Standard | NW/KF Standard | Equal Dia. / Unequal Dia. | Equal Dia. |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) | Material Details | SUS304 |
How can we improve?
How can we improve?