(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M]Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HOSJJS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-HOSJJS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-HOSJJS | Electrolytic polishing + precision cleaning |
Part Number |
SL-HOSJJS6 |
SHD-HOSJJS12 |
Part Number | Applicable Hose Nominal I.D. | D | d | L | |
Type | No. | ||||
SL-HOSJJS SH-HOSJJS SHD-HOSJJS | 6 | 6 | 7.0 | 4.0 | 55 |
9 | 9 | 10.5 | 8.0 | 70 | |
12 | 12 | 14.0 | 10.0 | 75 | |
19 | 19 | 20.5 | 16.0 | 90 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-HOSJJS6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dia. (Ø) | Cleaning Method | Hose Connecting Part O.D. (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 777.99 | CLEAN_JONT FOR HOSES | 1 Piece(s) | Available | 7 Day(s) | 6 | Precision Cleaning | 7 |
Loading...
Applicable Fluids | Water, air, oil |
Operating Temp. Range | −50 to 150°C (No Freezing) |
Max. Operating Pressure | 3.45 MPa |
Material | SUS304 | Environmentally friendly | RoHS Compliant (10 Substances) | Type | Hose Fittings |
---|---|---|---|---|---|
Characteristics/Applications | Clean Washed | Applicable Fluid | Water / Air / Oil | Hose Connection Type | Barbs |
Material Details | SUS304 | Connection Type | Joints | Shape | Straight |
Please check the type/dimensions/specifications of the part SH-HOSJJS6 in the [Clean & Pack]Hose Fittings - Hose Barb, Straight, SUS304 series.
Part Number |
---|
SH-HOSJJS12 |
SH-HOSJJS19 |
SH-HOSJJS9 |
SHD-HOSJJS12 |
SHD-HOSJJS19 |
SHD-HOSJJS6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Dia. (Ø) | Cleaning Method | Hose Connecting Part O.D. (Ø) |
---|---|---|---|---|---|---|---|
฿ 924.40 | 1 Piece(s) | Available | 7 Day(s) | 12 | Precision Cleaning | 14 | |
฿ 1,481.34 | 1 Piece(s) | Available | 7 Day(s) | 19 | Precision Cleaning | 20.5 | |
฿ 777.99 | 1 Piece(s) | Available | 7 Day(s) | 9 | Precision Cleaning | 10.5 | |
฿ 981.82 | 1 Piece(s) | Available | 7 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | 14 | |
฿ 1,538.76 | 1 Piece(s) | Available | 7 Day(s) | 19 | Electrolytic Polishing + Precision Cleaning | 20.5 | |
฿ 835.41 | 1 Piece(s) | Available | 7 Day(s) | 6 | Electrolytic Polishing + Precision Cleaning | 7 |
How can we improve?
How can we improve?