1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Hose Fittings - Joint Hose Nipple

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,521.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Type[M]MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-HOSJNSSUS304DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-HOSJNSPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-HOSJNSElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-HOSJNS61
SH-HOSJNS153
Part NumberApplicable Hose
Nominal I.D.
T
R (PT)
DT1
G (PF)
dHH1(L)L1
TypeNo.
SL-HOSJNS
SH-HOSJNS
SHD-HOSJNS
9393/810.53/87.017196025
124121/214.01/210.522246927
196193/420.53/415.029308033
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
     
Ultrasonic pure water cleaning
after cleaning with pure water 
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
 

 Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use warm pure water (13 MΩ·cm)

 

Use nitrogenblow


 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[!] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-HOSJNS93
SH-HOSJNS124
SH-HOSJNS196
SHD-HOSJNS93
SHD-HOSJNS124
SHD-HOSJNS196
SL-HOSJNS93
SL-HOSJNS124
SL-HOSJNS196
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Thread Size Nominal Dia.
(Ø)
Cleaning Method Hose Connecting Part O.D.
(Ø)

฿ 1,521.53

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 3/89Precision Cleaning10.5

฿ 1,751.20

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 1/212Precision Cleaning14

฿ 2,207.66

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 3/419Precision Cleaning20.5

฿ 1,624.88

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 3/89Electrolytic Polishing + Precision Cleaning10.5

฿ 1,854.55

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 1/212Electrolytic Polishing + Precision Cleaning14

฿ 2,311.00

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 3/419Electrolytic Polishing + Precision Cleaning20.5

฿ 1,668.44

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 3/89Degreasing10.5

฿ 1,942.91

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 1/212Degreasing14

฿ 2,518.80

CLEAN_JOINTS FOR HOSES 1 Piece(s) Available 7 Day(s) 3/419Degreasing20.5

Loading...

  1. 1

Specifications/Overview

Specifications
Applicable FluidsWater, air, oil
Operating Temp. Range−50 to 150°C (No Freezing)
Max. Operating Pressure3.45 MPa

Basic Information

Material SUS304 Environmentally friendly RoHS Compliant (10 Substances) Type Hose Fittings
Characteristics/Applications Clean Washed Applicable Fluid Water / Air / Oil Hose Connection Type Barbs
Material Details SUS304 Connection Thread Type R Connection Type Female Threaded Nipples
Shape Straight