(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M]Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HOSNS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-HOSNS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-HOSNS | Electrolytic polishing + precision cleaning |
Part Number |
SL-HOSNS61 |
SHD-HOSNS5016 |
Part Number | Nominal Dia. (Applicable Hose Nominal I.D.) | Connection Screw Size TR (PT) | Hose connecting part O.D. D | d | H | L | L1 | |
Type | No. | |||||||
SL-HOSNS SH-HOSNS SHD-HOSNS | 61 | 6 | 1/8 | 7 | 4 | 12 | 36 | 20 |
62 | 1/4 | 4 | 14 | 42 | 24 | |||
63 | 3/8 | 4 | 17 | 44 | 25 | |||
64 | 1/2 | 4 | 22 | 49 | 27 | |||
628 | 1/4 | 8 | 5 | 14 | 42 | 24 | ||
629 | 1/4 | 9 | 5 | 14 | 42 | 24 | ||
91 | 9 | 1/8 | 10.5 | 6 | 12 | 36 | 20 | |
92 | 1/4 | 6 | 14 | 42 | 24 | |||
93 | 3/8 | 6 | 17 | 44 | 25 | |||
94 | 1/2 | 7 | 22 | 49 | 27 | |||
12412 | 12 | 1/2 | 12 | 8 | 22 | 49 | 27 | |
122 | 1/4 | 14 | 8 | 17 | 42 | 24 | ||
123 | 3/8 | 9 | 17 | 44 | 25 | |||
124 | 1/2 | 11 | 22 | 49 | 27 | |||
153 | 15 | 3/8 | 16 | 11 | 17 | 44 | 25 | |
154 | 1/2 | 12 | 22 | 49 | 27 | |||
19619 | 19 | 3/4 | 19 | 14 | 27 | 59 | 33 | |
194 | 1/2 | 20.5 | 15 | 22 | 49 | 27 | ||
196 | 3/4 | 15 | 27 | 59 | 33 | |||
258 | 25 | 1 | 27 | 22 | 35 | 70 | 40 | |
3812 | 38 | 1 1/2 | 40 | 31 | 52 | 90 | 53 | |
5016 | 50 | 2 | 52 | 43 | 63 | 100 | 60 |
Applicable Fluids | Water, air, oil |
Operating Temp. Range | −50 to 150°C (No Freezing) |
Max. Operating Pressure | 3.45 MPa |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Material | SUS304 | Environmentally friendly | RoHS Compliant (10 Substances) | Type | Hose Fittings |
---|---|---|---|---|---|
Characteristics/Applications | Clean Washed | Applicable Fluid | Water / Air / Oil | Hose Connection Type | Barbs |
Material Details | SUS304 | Connection Thread Type | R | Connection Type | Male Threaded Nipples |
Shape | Straight |
Please check the type/dimensions/specifications of the part SH-HOSNS61 in the [Clean & Pack]Hose Fittings - Male Threaded Hose Nipple series.
Part Number |
---|
SH-HOSNS12412 |
SH-HOSNS153 |
SH-HOSNS154 |
SH-HOSNS62 |
SH-HOSNS628 |
SH-HOSNS629 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Thread Size | Nominal Dia. (Ø) | Cleaning Method | Hose Connecting Part O.D. (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 654.55 | 1 Piece(s) | Available | 7 Day(s) | 1/2 | 12 | Precision Cleaning | 12 | |
฿ 600.00 | 1 Piece(s) | Available | 7 Day(s) | 3/8 | 15 | Precision Cleaning | 16 | |
฿ 637.32 | 1 Piece(s) | Available | 7 Day(s) | 1/2 | 15 | Precision Cleaning | 16 | |
฿ 528.23 | 1 Piece(s) | Available | 7 Day(s) | 1/4 | 6 | Precision Cleaning | 7 | |
฿ 579.90 | 1 Piece(s) | Available | 7 Day(s) | 1/4 | 6 | Precision Cleaning | 8 | |
฿ 579.90 | 1 Piece(s) | Available | 7 Day(s) | 1/4 | 6 | Precision Cleaning | 9 |
How can we improve?
How can we improve?