(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FRNRFR | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNRFR | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNRFR | Electrolytic Polishing + Precision Cleaning |
Part Number |
SL-FRNRFR25 |
Part Number | A | C | D | D1 | (T) | P.C.D. | |
Type | No. | ||||||
SL-FRNRFR SH-FRNRFR SHD-FRNRFR | 10 | 30 | 10 | 13.8 | 70 | 8 | 50 |
16 | 17.5 | 21.7 | |||||
25 | 40 | 23 | 27.2 | 80 | 60 | ||
40 | 55 | 37.1 | 42.7 | 105 | 10 | 85 | |
50 | 75 | 54.9 | 60.5 | 120 | 100 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNRFR10 |
SH-FRNRFR16 |
SH-FRNRFR25 |
SH-FRNRFR40 |
SHD-FRNRFR10 |
SHD-FRNRFR16 |
SHD-FRNRFR25 |
SHD-FRNRFR40 |
SL-FRNRFR10 |
SL-FRNRFR16 |
SL-FRNRFR25 |
SL-FRNRFR40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe O.D. (mm) | Flange Size (Nominal) | Cleaning Method | I.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,434.45 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 13.8 | 10 | Precision Cleaning | 10 | ||
฿ 5,755.98 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 21.7 | 16 | Precision Cleaning | 17.5 | ||
฿ 6,714.83 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 27.2 | 25 | Precision Cleaning | 23 | ||
฿ 8,311.00 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 42.7 | 40 | Precision Cleaning | 37.1 | ||
฿ 5,778.95 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 13.8 | 10 | Electrolytic Polishing + Precision Cleaning | 10 | ||
฿ 6,100.48 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 21.7 | 16 | Electrolytic Polishing + Precision Cleaning | 17.5 | ||
฿ 7,059.33 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 27.2 | 25 | Electrolytic Polishing + Precision Cleaning | 23 | ||
฿ 8,655.50 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 42.7 | 40 | Electrolytic Polishing + Precision Cleaning | 37.1 | ||
฿ 5,873.64 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 13.8 | 10 | Degreasing | 10 | ||
฿ 6,629.80 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 21.7 | 16 | Degreasing | 17.5 | ||
฿ 7,424.61 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 27.2 | 25 | Degreasing | 23 | ||
฿ 9,181.03 | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 42.7 | 40 | Degreasing | 37.1 |
Loading...
Type | Adapter | Fitting Type | Reducer | Material | SUS304 |
---|---|---|---|---|---|
Adaptor Type | For Standard Conversion | Standard | NW/KF Standard | Equal Dia. / Unequal Dia. | Unequal Dia. |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) | Adapter Type Details | NW Flanged × JIS-VF Flanged |
Material Details | SUS304 |
How can we improve?
How can we improve?