(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
A SUS304 Both Sides Weld-On Vacuum Pipes.
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FRNRF | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNRF | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNRF | Electrolytic Polishing + Precision Cleaning |
Part Number | — | L |
SL-FRNRF25 | — | 300 |
Part Number | L 10 mm Increments | A | C | D | |
Type | No. | ||||
SL-FRNRF SH-FRNRF SHD-FRNRF | 10 | 110 to 800 | 30 | 10 | 13.8 |
16 | 17.5 | 21.7 | |||
25 | 40 | 23 | 27.2 | ||
40 | 55 | 37.1 | 42.7 | ||
50 | 75 | 54.9 | 60.5 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNRF10-[110-800/10] |
SH-FRNRF16-[110-800/10] |
SH-FRNRF25-[110-800/10] |
SH-FRNRF40-[110-800/10] |
SHD-FRNRF10-[110-800/10] |
SHD-FRNRF16-[110-800/10] |
SHD-FRNRF25-[110-800/10] |
SHD-FRNRF40-[110-800/10] |
SL-FRNRF10-[110-800/10] |
SL-FRNRF16-[110-800/10] |
SL-FRNRF25-[110-800/10] |
SL-FRNRF40-[110-800/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe O.D. (mm) | Flange Size (Nominal) | Cleaning Method | I.D. (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 13.8 | 10 | Precision Cleaning | 10 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 21.7 | 16 | Precision Cleaning | 17.5 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 27.2 | 25 | Precision Cleaning | 23 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 42.7 | 40 | Precision Cleaning | 37.1 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 13.8 | 10 | Electrolytic Polishing + Precision Cleaning | 10 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 21.7 | 16 | Electrolytic Polishing + Precision Cleaning | 17.5 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 27.2 | 25 | Electrolytic Polishing + Precision Cleaning | 23 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 42.7 | 40 | Electrolytic Polishing + Precision Cleaning | 37.1 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 13.8 | 10 | Degreasing | 10 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 21.7 | 16 | Degreasing | 17.5 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 27.2 | 25 | Degreasing | 23 | 110 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 42.7 | 40 | Degreasing | 37.1 | 110 ~ 800 |
Loading...
Type | Fitting | Fitting Type | Nipple | Material | SUS304 |
---|---|---|---|---|---|
Standard | NW/KF Standard | Equal Dia. / Unequal Dia. | Equal Dia. | Characteristics/Applications | Clean washed |
Environmentally friendly | RoHS Compliant (10 Substances) | Material Details | SUS304 |
How can we improve?
How can we improve?