1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Fittings for Vacuum Plumbing - Reducer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,802.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)    : Part Number SL-□□
· Precision cleaning (Degassing double packing)    : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
SH-□□Precision CleaningDegassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
SHD-□□Electrolytic Polishing + Precision CleaningDegassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·A Fitting Reducer for Vacuum Plumbing. [Material]·SUS304.

[Clean & Pack]Fittings for Vacuum Plumbing - Reducer: Related Image
SL-FRNWJ
SH-FRNWJ
SHD-FRNWJ

Maximum Operating Temperature: 200°C
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-FRNWJSUS304DegreasingGeneral EnvironmentAnti-Rust PackingGeneral Environment
SH-FRNWJPrecision CleaningClass 1,000Degassing Double PackingClass 10
SHD-FRNWJElectrolytic Polishing + Precision Cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-FRNWJ16
Part NumberA1A2BC
TypeNo.
SL-FRNWJ
SH-FRNWJ
SHD-FRNWJ
25−10403013.810
25−16403021.717.5
40−16553021.717.5
40−25554027.223
50−25754027.223
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
Precision CleaningSH-□□Degassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
Electrolytic Polishing + Precision CleaningSHD-□□Degassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-FRNWJ25-10
SH-FRNWJ25-16
SH-FRNWJ40-16
SH-FRNWJ40-25
SH-FRNWJ50-25
SHD-FRNWJ25-10
SHD-FRNWJ25-16
SHD-FRNWJ40-16
SHD-FRNWJ40-25
SHD-FRNWJ50-25
SL-FRNWJ25-10
SL-FRNWJ25-16
SL-FRNWJ40-16
SL-FRNWJ40-25
SL-FRNWJ50-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe O.D.
(mm)
Flange Size (Nominal) Flange Size (Nominal) Small Diameter Side Cleaning Method I.D.
(mm)

฿ 1,975.12

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 13.82510Precision Cleaning10

฿ 1,975.12

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 21.72516Precision Cleaning17.5

฿ 2,190.43

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 21.74016Precision Cleaning17.5

฿ 2,239.23

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 27.24025Precision Cleaning23

฿ 2,664.11

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 27.25025Precision Cleaning23

฿ 2,089.95

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 13.82510Electrolytic Polishing + Precision Cleaning10

฿ 2,089.95

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 21.72516Electrolytic Polishing + Precision Cleaning17.5

฿ 2,305.26

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 21.74016Electrolytic Polishing + Precision Cleaning17.5

฿ 2,354.07

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 27.24025Electrolytic Polishing + Precision Cleaning23

฿ 2,778.95

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 27.25025Electrolytic Polishing + Precision Cleaning23

฿ 1,802.87

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 13.82510Degreasing10

฿ 1,802.87

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 21.72516Degreasing17.5

฿ 2,018.18

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 21.74016Degreasing17.5

฿ 2,066.99

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 27.24025Degreasing23

฿ 2,491.87

CLEAN_VACUUM COMPONENT 1 Piece(s) 7 Day(s) 27.25025Degreasing23

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Reducer Material SUS304
Adaptor Type For Standard Conversion Standard NW/KF Standard Equal Dia. / Unequal Dia. Unequal Dia.
Characteristics/Applications Clean washed Environmentally friendly RoHS Compliant (10 Substances) Material Details SUS304