(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
They are shim plates without hole machining. Up to 30 pcs. can be shipped the next day after the order is placed.
[Related Products]
·Clickhere if you are looking for a different material (SK)
·Clickhere if you are looking for a plate thickness of 1 mm or more
Type | [M] Material | [H]Hardness | Cleaning Method | ||||
Standard Type | Configurable | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-CIRAS | SH-CIRASF | SUS304H | 370 to 430HV | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-CIRAS | SHD-CIRASF | Electrolytic polishing + precision cleaning |
T | [T]Thickness (T) Tolerance |
0.05 | ±0.005 |
0.1 | ±0.02 |
0.15 | ±0.025 |
0.2 | ±0.03 |
0.3 | ±0.035 |
0.5 | ±0.04 |
1.0 | ±0.05 |
A·B | [T]A/B Tolerances | |
Standard Type | Configurable | |
Type | ||
20 or more | +0.5 | ±0.5 |
0 | ||
400 or more | — | ±0.8 |
800 or more | ±1.2 | ±1.2 |
Part Number | — | A | — | B |
SH-CIRAS0.5 | — | 40 | — | 20 |
Part Number | — | A | — | B | — | T |
SHD-CIRASF | — | 527 | — | 118 | — | 0.2 |
Part Number | Selection | ||
Type | T | A | B |
SH-CIRAS SHD-CIRAS | 0.05 0.1 0.15 0.2 0.3 0.5 1.0 | 20 30 40 | 20 30 |
50 60 70 | |||
80 90 100 | |||
120 150 | |||
40 50 60 | 40 50 | ||
70 80 90 | |||
100 | |||
120 | |||
60 70 80 | 60 70 | ||
90 100 | |||
120 150 | |||
200 | |||
80 90 100 | 80 90 | ||
120 150 | |||
200 | |||
100 | 100 120 | ||
120 | |||
150 | |||
200 | |||
150 | 150 | ||
200 | |||
200 | 200 | ||
[ ! ]Specify as A ≥ B. |
Part Number | 1 mm Increments | Selection | |
A | B | T | |
SH-CIRASF SHD-CIRASF | 10 to 100 | 10 to 100 | 0.05 0.1 0.15 0.2 0.3 0.5 1.0 |
101 to 200 | 20 to 100 | ||
101 to 200 | |||
201 to 300 | 20 to 100 | ||
101 to 200 | |||
201 to 300 | |||
301 to 400 | 20 to 100 | ||
101 to 200 | |||
201 to 300 | |||
401 to 500 | 20 to 100 | ||
101 to 200 | |||
201 to 300 | |||
501 to 600 | 20 to 100 | ||
101 to 200 | |||
201 to 300 | |||
601 to 800 | 20 to 100 | ||
101 to 200 | |||
201 to 300 | |||
[ ! ] When T = 0.05, B ≤ 300 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() After cleaning with pure water Ultrasonic pure water cleaning *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water)Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-CIRAS0.05-20-20 |
SH-CIRAS0.05-30-[20,30] |
SH-CIRAS0.05-40-[20,30,40] |
SH-CIRAS0.05-50-[20,30,40,50] |
SH-CIRAS0.05-60-[20,30,40,50,60] |
SH-CIRAS0.05-70-[20,30,40,50,60,70] |
SH-CIRAS0.05-80-[20,30,40,50,60,70,80] |
SH-CIRAS0.05-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS0.05-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS0.05-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS0.05-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS0.05-200-[60,70,80,90,100,120,150,200] |
SH-CIRAS0.1-20-20 |
SH-CIRAS0.1-30-[20,30] |
SH-CIRAS0.1-40-[20,30,40] |
SH-CIRAS0.1-50-[20,30,40,50] |
SH-CIRAS0.1-60-[20,30,40,50,60] |
SH-CIRAS0.1-70-[20,30,40,50,60,70] |
SH-CIRAS0.1-80-[20,30,40,50,60,70,80] |
SH-CIRAS0.1-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS0.1-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS0.1-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS0.1-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS0.1-200-[60,70,80,90,100,120,150,200] |
SH-CIRAS0.2-20-20 |
SH-CIRAS0.2-30-[20,30] |
SH-CIRAS0.2-40-[20,30,40] |
SH-CIRAS0.2-50-[20,30,40,50] |
SH-CIRAS0.2-60-[20,30,40,50,60] |
SH-CIRAS0.2-70-[20,30,40,50,60,70] |
SH-CIRAS0.2-80-[20,30,40,50,60,70,80] |
SH-CIRAS0.2-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS0.2-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS0.2-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS0.2-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS0.2-200-[60,70,80,90,100,120,150,200] |
SH-CIRAS0.3-20-20 |
SH-CIRAS0.3-30-[20,30] |
SH-CIRAS0.3-40-[20,30,40] |
SH-CIRAS0.3-50-[20,30,40,50] |
SH-CIRAS0.3-60-[20,30,40,50,60] |
SH-CIRAS0.3-70-[20,30,40,50,60,70] |
SH-CIRAS0.3-80-[20,30,40,50,60,70,80] |
SH-CIRAS0.3-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS0.3-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS0.3-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS0.3-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS0.3-200-[60,70,80,90,100,120,150,200] |
SH-CIRAS0.5-20-20 |
SH-CIRAS0.5-30-[20,30] |
SH-CIRAS0.5-40-[20,30,40] |
SH-CIRAS0.5-50-[20,30,40,50] |
SH-CIRAS0.5-60-[20,30,40,50,60] |
SH-CIRAS0.5-70-[20,30,40,50,60,70] |
SH-CIRAS0.5-80-[20,30,40,50,60,70,80] |
SH-CIRAS0.5-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS0.5-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS0.5-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS0.5-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS0.5-200-[60,70,80,90,100,120,150,200] |
SH-CIRAS0.15-20-20 |
SH-CIRAS0.15-30-[20,30] |
SH-CIRAS0.15-40-[20,30,40] |
SH-CIRAS0.15-50-[20,30,40,50] |
SH-CIRAS0.15-60-[20,30,40,50,60] |
SH-CIRAS0.15-70-[20,30,40,50,60,70] |
SH-CIRAS0.15-80-[20,30,40,50,60,70,80] |
SH-CIRAS0.15-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS0.15-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS0.15-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS0.15-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS0.15-200-[60,70,80,90,100,120,150,200] |
SH-CIRAS1.0-20-20 |
SH-CIRAS1.0-30-[20,30] |
SH-CIRAS1.0-40-[20,30,40] |
SH-CIRAS1.0-50-[20,30,40,50] |
SH-CIRAS1.0-60-[20,30,40,50,60] |
SH-CIRAS1.0-70-[20,30,40,50,60,70] |
SH-CIRAS1.0-80-[20,30,40,50,60,70,80] |
SH-CIRAS1.0-90-[20,30,40,50,60,70,80,90] |
SH-CIRAS1.0-100-[20,30,40,50,60,70,80,90,100] |
SH-CIRAS1.0-120-[20,30,40,50,60,70,80,90,100,120] |
SH-CIRAS1.0-150-[20,30,60,70,80,90,100,120,150] |
SH-CIRAS1.0-200-[60,70,80,90,100,120,150,200] |
SH-CIRASF-[10-800/1]-[10-300/1]-[0.05,0.1,0.15,0.2,0.3,0.5,1] |
SHD-CIRAS0.05-20-20 |
SHD-CIRAS0.05-30-[20,30] |
SHD-CIRAS0.05-40-[20,30,40] |
SHD-CIRAS0.05-50-[20,30,40,50] |
SHD-CIRAS0.05-60-[20,30,40,50,60] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Type | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.05 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.1 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.2 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.3 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.5 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 0.15 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 60 | 20 ~ 60 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 70 | 20 ~ 70 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 80 | 20 ~ 80 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 90 | 20 ~ 90 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 100 | 20 ~ 100 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 120 | 20 ~ 120 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 150 | 20 ~ 150 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Standard Type | 1 | 200 | 60 ~ 200 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Precision Cleaning | Configurable | 0.05 ~ 1 | 10 ~ 800 | 10 ~ 300 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | Standard Type | 0.05 | 20 | 20 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | Standard Type | 0.05 | 30 | 20 ~ 30 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | Standard Type | 0.05 | 40 | 20 ~ 40 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | Standard Type | 0.05 | 50 | 20 ~ 50 | ||
- | CLEAN_SHIMS | 1 Piece(s) | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | Standard Type | 0.05 | 60 | 20 ~ 60 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Material | SUS304H |
---|---|---|---|---|---|
Type | Shim Plates |
How can we improve?
How can we improve?