1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Clean & Pack]Square Shim - Configurable - Notched Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

The notched hole outer diameter can be specified in 0.1 mm increments and the hole position in 0.1 mm increments.

[Related Products]
·Click here if you would like to order Round Hole Type
·Click here for the motor base and pillow block
·Clickhere if you are looking for Standard Type

One SlotTwo SlotsThree Slots          
[Clean & Pack]Square Shim - Configurable - Notched Hole: Related Image[Clean & Pack]Square Shim - Configurable - Notched Hole: Related Image[Clean & Pack]Square Shim - Configurable - Notched Hole: Related Image
Machining Conditions of Notched Hole Type: "!" f ≥ 3 "!" a ≥ 3 "!" m ≥ 3 "!" n ≥ 3
[ ! ]Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m.
Type[M]Material[H]Hardness[T]Thickness (T) ToleranceCleaning Method
One SlotTwo SlotsThree Slots0.050.10.150.20.30.51.02.03.0Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-ASAFSSH-ASFFSSH-ASCFST = 0.05 to 1.0 SUS304H
T = 2.0·3.0 SUS304
370 to 430HV
±0.005±0.02±0.025±0.03±0.035±0.04±0.05±0.20±0.25Precision cleaningClass 1,000Degassing double packingClass 10
SHD-ASAFSSHD-ASFFSSHD-ASCFSElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ]See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberABTQEC
SH-ASAFSA100B25T1.0Q12E15C12
Part Number1 mm IncrementsSelection0.1 mm Increments
TypeABTQECP
One HoleSH-ASAFSSHD-ASAFS10 to 150 10 to 1500.05
0.1
0.15
0.2
0.3
0.5
1.0
2.0
3.0
3 to 31Q/2+3 or more0

B- (Q/2+3)
[!]For One Hole Type, specification is not necessary
Two Holes

Three Holes
SH-ASFFS

SH-ASCFS
SHD-ASFFS

SHD-ASCFS
16 to 20010 to 200Q+3 or more
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
     
After cleaning with pure water
Ultrasonic pure water cleaning
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
 

After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning

 

Electrolytic polishing with an electrolytic polishing layer according to the material

After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm)

Use warm pure water (13 MΩ·cm)

 

Use nitrogen blow


 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-ASAFS-A[10-150/1]-B[10-150/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-150/0.1]
SH-ASCFS-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1]
SH-ASFFS-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1]
SHD-ASAFS-A[10-150/1]-B[10-150/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-150/0.1]
SHD-ASCFS-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1]
SHD-ASFFS-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCleaning Method Number of Slotted, Round Holes A
(mm)
B
(mm)
C
(mm)
E
(mm)
P
(mm)
Q
(mm)
T
(mm)

-

CLEAN_SHIMS 1 Piece(s) 7 Day(s) Precision CleaningOne Slot10 ~ 15010 ~ 1500 ~ 1504.5 ~ 142.1-3 ~ 310.05 ~ 3

-

CLEAN_SHIMS 1 Piece(s) 7 Day(s) Precision CleaningThree Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 134.23 ~ 310.05 ~ 3

-

CLEAN_SHIMS 1 Piece(s) 7 Day(s) Precision CleaningTwo Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 188.23 ~ 310.05 ~ 3

-

CLEAN_SHIMS 1 Piece(s) 7 Day(s) Electrolytic Polishing + Precision CleaningOne Slot10 ~ 15010 ~ 1500 ~ 1504.5 ~ 142.1-3 ~ 310.05 ~ 3

-

CLEAN_SHIMS 1 Piece(s) 7 Day(s) Electrolytic Polishing + Precision CleaningThree Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 134.23 ~ 310.05 ~ 3

-

CLEAN_SHIMS 1 Piece(s) 7 Day(s) Electrolytic Polishing + Precision CleaningTwo Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 188.23 ~ 310.05 ~ 3

Loading...

  1. 1

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Characteristics/Applications Clean Washed Rectangular Shim Type Slotted
Material SUS304H or SUS304