(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
J Shape SL-HKKJ SH-HKKJ SHD-HKKJ | ![]() | T Shape SL-HKKT SH-HKKT SHD-HKKT | ![]() |
Type | [M] Material | [S] Surface Treatment | Cleaning Method | ||||
J Shape | T Shape | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HKKJ | SL-HKKT | SUS304 | Buff Polished | Degreasing | General environment | Anti-rust packing | General environment |
SH-HKKJ | SH-HKKT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-HKKJ | SHD-HKKT | Electrolytic polishing + precision cleaning |
Part Number |
SL-HKKJ |
SHD-HKKT |
Part Number | Allowable Load (N) | Mass (g) |
Type | ||
SL-HKKJ SH-HKKJ SHD-HKKJ | 196 | 36 |
Part Number | Allowable Load (N) | Mass (g) |
Type | ||
SL-HKKT SH-HKKT SHD-HKKT | 196 | 45 |
Applicable Extrusion | Bolt | Qty. | Post-Assembly Insertion Nuts | Qty. |
5 Series | SHFBS5−8 | 2 | SHNTP5−5 | 2 |
6 Series | SHFBS5−10 | SHNTP6−5 | ||
8, 8-45 series | SHFBS5−15 | SHNTP8−5 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shape | Single Hooks | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw Fixing Type |
---|---|---|---|---|---|
Allowable Load(N) | 196 | Surface Treatment | Buff Polished |
Please check the type/dimensions/specifications of the part SH-HKKT in the [Clean & Pack]Hooks series.
Part Number |
---|
SH-HKKJ |
SHD-HKKJ |
SHD-HKKT |
SL-HKKJ |
SL-HKKT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cleaning Method | Shape |
---|---|---|---|---|---|---|
฿ 571.29 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | J Shape | |
฿ 617.22 | 1 Piece(s) | Available | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | J Shape | |
฿ 617.22 | 1 Piece(s) | Available | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | T Shape | |
฿ 502.39 | 1 Piece(s) | Available | 7 Day(s) | Degreasing | J Shape | |
฿ 502.39 | 1 Piece(s) | Available | 7 Day(s) | Degreasing | T Shape |
How can we improve?
How can we improve?