(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Most common strut clamp of perpendicular configuration with equal diameter.
Type | [M] Material | [A]Accessory | Cleaning Method | ||||
Equal Dia. Perpendicular Configuration | Equal Dia., Perpendicular Configuration, Reversed | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-SLKD | SL-SLKDK | SUS304 | Hex Socket Head Cap Screw (SCB) | Degreasing | General environment | Anti-rust packing | General environment |
SH-SLKD | SH-SLKDK | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SLKD | SHD-SLKDK | Electrolytic polishing + precision cleaning |
D | Included Screw |
8 | M5-12, 2 pcs. |
10 | M5-15, 2 pcs. |
12 | M5-15, 2 pcs. |
15 | M5-20, 4 pcs. |
16 | M5-20, 4 pcs. |
20 | M6-25, 4 pcs. |
25 | M6-30, 4 pcs. |
30 | M8-35, 4 pcs. |
Part Number |
SL-SLKD20 |
Part Number | A | B | C | E | F | H | S | M | d | |||
Type | DH7 | (Coarse) | ||||||||||
Equal Dia. Perpendicular Configuration SL-SLKD SH-SLKD SHD-SLKD | Equal Dia., Perpendicular Configuration, Reversed SL-SLKDK SH-SLKDK SHD-SLKDK | 8 | +0.015 0 | 41 | 12 | 12 | 14 | 13 | 8 | — | M5 | 5.5 |
10 | 45 | 16 | 16 | 15 | 15 | 9 | — | |||||
12 | +0.018 0 | 49 | 16 | 17 | 10 | — | ||||||
15 | 57 | 22 | 22 | 18 | 21 | 12 | 11 | |||||
16 | ||||||||||||
20 | +0.021 0 | 69 | 28 | 28 | 22 | 25 | 15 | 14 | M6 | 6.6 | ||
25 | 83 | 32 | 32 | 25 | 33 | 18 | 16 | |||||
30 | 95 | 40 | 40 | 29 | 37 | 21 | 20 | M8 | 9 |
D | Mass (g) Ref. Value | |
Equal Dia. Perpendicular Configuration | Equal Dia., Perpendicular Configuration, Reversed | |
□□-SLKD | □□-SLKDK | |
8 | 30 | 30 |
10 | 60 | 60 |
12 | 59 | 59 |
15 | 132 | 132 |
16 | 124 | — |
20 | 245 | 245 |
25 | 369 | 369 |
30 | 661 | 661 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SLKD8 |
SH-SLKD10 |
SH-SLKD12 |
SH-SLKD15 |
SH-SLKD16 |
SH-SLKD20 |
SH-SLKD25 |
SH-SLKD30 |
SH-SLKDK8 |
SH-SLKDK10 |
SH-SLKDK12 |
SH-SLKDK15 |
SH-SLKDK20 |
SH-SLKDK25 |
SH-SLKDK30 |
SHD-SLKD8 |
SHD-SLKD10 |
SHD-SLKD12 |
SHD-SLKD15 |
SHD-SLKD16 |
SHD-SLKD20 |
SHD-SLKD25 |
SHD-SLKD30 |
SHD-SLKDK8 |
SHD-SLKDK10 |
SHD-SLKDK12 |
SHD-SLKDK15 |
SHD-SLKDK20 |
SHD-SLKDK25 |
SHD-SLKDK30 |
SL-SLKD8 |
SL-SLKD10 |
SL-SLKD12 |
SL-SLKD15 |
SL-SLKD16 |
SL-SLKD20 |
SL-SLKD25 |
SL-SLKD30 |
SL-SLKDK8 |
SL-SLKDK10 |
SL-SLKDK12 |
SL-SLKDK15 |
SL-SLKDK20 |
SL-SLKDK25 |
SL-SLKDK30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Post Dia. (mm) | Cleaning Method | Characteristics/Applications | Tightening Direction Type |
---|---|---|---|---|---|---|---|---|---|
฿ 1,019.14 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 8 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,099.52 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 10 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,185.65 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,297.61 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,360.77 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 16 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,458.37 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,745.45 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 25 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 2,029.67 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,019.14 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 8 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,099.52 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 10 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,185.65 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,297.61 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,458.37 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,745.45 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 25 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 2,029.67 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,122.49 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 8 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,202.87 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,289.00 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,400.96 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 15 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,464.11 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 16 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,561.72 | CLEAN_CLAMP | 1 Piece(s) | 7 Day(s) | 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,848.80 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 25 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 2,133.01 | CLEAN_CLAMP | 1 Piece(s) | 9 Day(s) | 30 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,122.49 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 8 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,202.87 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,289.00 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,400.96 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 15 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,561.72 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,848.80 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 25 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 2,133.01 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 9 Day(s) | 30 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance | Reversed | |
฿ 846.89 | CLEAN_CLAMP | 1 Piece(s) | 15 Day(s) | 8 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 927.27 | CLEAN_CLAMP | 1 Piece(s) | 11 Day(s) | 10 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,013.40 | CLEAN_CLAMP | 1 Piece(s) | 11 Day(s) | 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,125.36 | CLEAN_CLAMP | 1 Piece(s) | 11 Day(s) | 15 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,188.52 | CLEAN_CLAMP | 1 Piece(s) | 15 Day(s) | 16 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,286.12 | CLEAN_CLAMP | 1 Piece(s) | 11 Day(s) | 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,573.21 | CLEAN_CLAMP | 1 Piece(s) | 15 Day(s) | 25 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 1,857.42 | CLEAN_CLAMP | 1 Piece(s) | 15 Day(s) | 30 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Standard | ||
฿ 960.08 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 8 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,026.87 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 10 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,148.88 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,306.26 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 15 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,491.47 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed | |
฿ 1,733.57 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 25 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed | |
฿ 2,058.79 | CLEAN_STRUT CLAMP | 1 Piece(s) | Available | 15 Day(s) | 30 | Degreasing | Clean washed / Corrosion resistance/chemical resistance | Reversed |
Loading...
Combined-Post Dia. | Equal Dia. | Material | SUS304 | Type | Perpendicular |
---|---|---|---|---|---|
Post Shape | For struts - round & round | Material Details | SUS304 | Environmentally friendly | RoHS Compliant (10 Substances) |
Surface Treatment | N/A |
How can we improve?
How can we improve?