(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
The series is standardized to maintain the spring constant uniformly to the same diameter.
Closed Ends (Both Ends Not Ground*)
Closed Ends (Both Ends Ground)
I.D. D | ø8 or Less | +0.6 mm +0.1 mm | Free Length L | 50 or Less ±1 mm | |
ø10 or More | +0.8 mm +0.1 mm | 60 or More ±2 mm |
Type | [M] Material | Cleaning Method | |||||||||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||||||
SL-VUY | SL-VUR | SL-VUF | SL-VUL | SL-VUT | SL-VUM | SL-VUH | SUS304-WPB Spring Constant±10% | Degreasing | General environment | Anti-rust packing | General environment |
SH-VUY | SH-VUR | SH-VUF | SH-VUL | SH-VUT | SH-VUM | SH-VUH | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-VUY | SHD-VUR | SHD-VUF | SHD-VUL | SHD-VUT | SHD-VUM | SHD-VUH | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-VUR10 | — | 40 |
SHD-VUM10 | — | 40 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | Fa % | |||||
Type | D | — | L | Pitch | Solid Length | Total Coils | |||||
SL-VUY | 3 | — | 10 | 3.46 | 0.23 | 7.5 | 0.74 {0.08} | 1.6 | 2 | 7.5 | 75 |
SH-VUY | 15 | 3.52 | 0.26 | 11.3 | 1.10 {0.11} | 1.6 | 3 | 10.5 | |||
SHD-VUY | 20 | 3.58 | 0.29 | 15 | 1.47 {0.15} | 1.4 | 4.7 | 15 | |||
25 | 3.6 | 0.3 | 18.8 | 1.84 {0.19} | 1.6 | 5.4 | 17 | ||||
30 | 3.64 | 0.32 | 22.5 | 2.21 {0.23} | 1.5 | 7 | 20.75 | ||||
SL-VUY | 4 | — | 10 | 4.52 | 0.26 | 7.5 | 0.74 {0.08} | 2.1 | 1.9 | 6.25 | 75 |
SH-VUY | 15 | 4.6 | 0.3 | 11.3 | 1.10 {0.11} | 1.9 | 3.1 | 9.25 | |||
SHD-VUY | 20 | 4.64 | 0.32 | 15 | 1.47 {0.15} | 1.9 | 4.1 | 11.75 | |||
25 | 4.7 | 0.35 | 18.8 | 1.84 {0.19} | 1.8 | 5.6 | 15 | ||||
30 | 4.7 | 0.35 | 22.5 | 2.21 {0.23} | 2.2 | 5.6 | 15 | ||||
SL-VUY | 5 | — | 10 | 5.6 | 0.3 | 7.5 | 0.74 {0.08} | 2.2 | 2.1 | 6 | 75 |
SH-VUY | 15 | 5.64 | 0.32 | 11.3 | 1.10 {0.11} | 2.7 | 2.7 | 7.25 | |||
SHD-VUY | 20 | 5.7 | 0.35 | 15 | 1.47 {0.15} | 2.6 | 3.6 | 9.25 | |||
25 | 5.8 | 0.4 | 18.8 | 1.84 {0.19} | 2.1 | 5.8 | 13.5 | ||||
30 | 5.8 | 0.4 | 22.5 | 2.21 {0.23} | 2.5 | 5.8 | 13.5 | ||||
35 | 5.8 | 0.4 | 26.3 | 2.57 {0.26} | 2.9 | 5.8 | 13.5 | ||||
40 | 5.9 | 0.45 | 30 | 2.94 {0.30} | 2.1 | 9.5 | 20 | ||||
45 | 5.9 | 0.45 | 33.8 | 3.31 {0.34} | 2.4 | 9.5 | 20 | ||||
50 | 5.9 | 0.45 | 37.5 | 3.68 {0.38} | 2.7 | 9.5 | 20 | ||||
SL-VUY | 6 | — | 10 | 6.6 | 0.32 | 7.5 | 0.74 {0.08} | 2.8 | 2 | 5.25 | 75 |
SH-VUY | 15 | 6.8 | 0.4 | 9.8 | 0.96 {0.10} | 1.8 | 4.2 | 9.5 | 65 | ||
SHD-VUY | 20 | 6.8 | 0.4 | 13 | 1.27 {0.13} | 2.5 | 4.2 | 9.5 | |||
25 | 6.8 | 0.4 | 18.8 | 1.84 {0.19} | 3.2 | 4.2 | 9.5 | 75 | |||
30 | 6.9 | 0.45 | 22.5 | 2.21 {0.23} | 2.4 | 6.7 | 13.75 | ||||
35 | 6.9 | 0.45 | 26.3 | 2.57 {0.26} | 2.9 | 6.7 | 13.75 | ||||
40 | 6.9 | 0.45 | 30 | 2.94 {0.30} | 3.3 | 6.7 | 13.75 | ||||
45 | 7 | 0.5 | 33.8 | 3.31 {0.34} | 2.5 | 10.4 | 19.75 | ||||
50 | 7 | 0.5 | 37.5 | 3.68 {0.38} | 2.7 | 10.4 | 19.75 | ||||
55 | 7 | 0.5 | 41.3 | 4.04 {0.41} | 3 | 10.4 | 19.75 | ||||
60 | 7 | 0.5 | 45 | 4.41 {0.45} | 3.3 | 10.4 | 19.75 | ||||
SL-VUY | 8 | — | 20 | 9.1 | 0.55 | 15 | 2.94 {0.30} | 3.2 | 4.9 | 7.75 | 75 |
SH-VUY | 25 | 9.1 | 0.55 | 18.8 | 3.68 {0.38} | 4.1 | 4.9 | 7.75 | |||
SHD-VUY | 30 | 9.2 | 0.6 | 22.5 | 4.41 {0.45} | 3.4 | 6.8 | 10.25 | |||
35 | 9.2 | 0.6 | 26.3 | 5.15 {0.53} | 4 | 6.8 | 10.25 | ||||
40 | 9.3 | 0.65 | 30 | 5.88 {0.60} | 3.5 | 9.1 | 13 | ||||
45 | 9.3 | 0.65 | 33.8 | 6.62 {0.68} | 3.9 | 9.1 | 13 | ||||
50 | 9.3 | 0.65 | 37.5 | 7.35 {0.75} | 4.4 | 9.1 | 13 | ||||
55 | 9.4 | 0.7 | 41.3 | 8.09 {0.83} | 3.6 | 12.5 | 16.75 | ||||
60 | 9.4 | 0.7 | 45 | 8.82 {0.90} | 3.9 | 12.5 | 16.75 | ||||
65 | 9.4 | 0.7 | 48.8 | 9.56 {0.98} | 4.3 | 12.5 | 16.75 | ||||
70 | 9.5 | 0.75 | 52.5 | 10.29 {1.05} | 3.5 | 16.7 | 21.25 | ||||
80 | 9.5 | 0.75 | 56 | 10.98 {1.12} | 4 | 16.7 | 21.25 | 70 | |||
SL-VUY | 10 | — | 20 | 11.3 | 0.65 | 13 | 2.55 {0.26} | 3.1 | 5.7 | 7.75 | 65 |
SH-VUY | 25 | 11.3 | 0.65 | 16.3 | 3.19 {0.33} | 4 | 5.7 | 7.75 | |||
SHD-VUY | 30 | 11.3 | 0.65 | 22.5 | 4.41 {0.45} | 4.9 | 5.7 | 7.75 | 75 | ||
35 | 11.4 | 0.7 | 26.3 | 5.15 {0.53} | 4.2 | 7.6 | 9.75 | ||||
40 | 11.4 | 0.7 | 30 | 5.88 {0.60} | 4.9 | 7.6 | 9.75 | ||||
45 | 11.5 | 0.75 | 33.8 | 6.62 {0.68} | 4.3 | 9.8 | 12 | ||||
50 | 11.5 | 0.75 | 37.5 | 7.35 {0.75} | 4.8 | 9.8 | 12 | ||||
55 | 11.5 | 0.75 | 41.3 | 8.09 {0.83} | 5.3 | 9.8 | 12 | ||||
60 | 11.6 | 0.8 | 45 | 8.82 {0.90} | 4.3 | 13 | 15.25 | ||||
65 | 11.6 | 0.8 | 48.8 | 9.56 {0.98} | 4.7 | 13 | 15.25 | ||||
70 | 11.6 | 0.8 | 50.4 | 9.88 {1.01} | 5.1 | 13 | 15.25 | 72 | |||
80 | 11.6 | 0.8 | 52 | 10.19 {1.04} | 5.9 | 13 | 15.25 | 65 | |||
SL-VUY | 12 | — | 25 | 13.5 | 0.75 | 16.3 | 3.19 {0.33} | 3.6 | 7 | 8.25 | 65 |
SH-VUY | 30 | 13.5 | 0.75 | 19.5 | 3.82 {0.39} | 4.4 | 7 | 8.25 | |||
SHD-VUY | 35 | 13.5 | 0.75 | 22.8 | 4.46 {0.46} | 5.2 | 7 | 8.25 | |||
40 | 13.6 | 0.8 | 30 | 5.88 {0.60} | 4.7 | 8.8 | 10 | 75 | |||
45 | 13.6 | 0.8 | 33.8 | 6.62 {0.68} | 5.3 | 8.8 | 10 | ||||
50 | 13.6 | 0.8 | 37.5 | 7.35 {0.75} | 6 | 8.8 | 10 | ||||
55 | 13.6 | 0.8 | 41.3 | 8.09 {0.83} | 6.6 | 8.8 | 10 | ||||
60 | 13.8 | 0.9 | 45 | 8.82 {0.90} | 4.7 | 13.8 | 14.25 | ||||
65 | 13.8 | 0.9 | 48.8 | 9.56 {0.98} | 5.1 | 13.8 | 14.25 | ||||
70 | 13.8 | 0.9 | 52.5 | 10.29 {1.05} | 5.5 | 13.8 | 14.25 | ||||
80 | 13.8 | 0.9 | 60 | 11.76 {1.20} | 6.3 | 13.8 | 14.25 | ||||
90 | 14 | 1 | 67.5 | 13.23 {1.35} | 4.8 | 21.3 | 20.25 | ||||
SL-VUY | 16 | — | 35 | 17.8 | 0.9 | 26.3 | 5.15 {0.53} | 5.8 | 7.7 | 7.5 | 75 |
SH-VUY | 40 | 17.8 | 0.9 | 30 | 5.88 {0.60} | 6.7 | 7.7 | 7.5 | |||
SHD-VUY | 45 | 17.8 | 0.9 | 33.8 | 6.62 {0.68} | 7.6 | 7.7 | 7.5 | |||
50 | 17.8 | 0.9 | 37.5 | 7.35 {0.75} | 8.6 | 7.7 | 7.5 | ||||
55 | 18 | 1 | 41.3 | 8.09 {0.83} | 6.1 | 11.5 | 10.5 | ||||
60 | 18 | 1 | 45 | 8.82 {0.90} | 6.7 | 11.5 | 10.5 | ||||
65 | 18 | 1 | 48.8 | 9.56 {0.98} | 7.2 | 11.5 | 10.5 | ||||
70 | 18 | 1 | 52.5 | 10.29 {1.05} | 7.8 | 11.5 | 10.5 | ||||
80 | 18.2 | 1.1 | 60 | 11.76 {1.20} | 6.2 | 16.8 | 14.25 | ||||
90 | 18.2 | 1.1 | 67.5 | 13.23 {1.35} | 7 | 16.8 | 14.25 | ||||
100 | 18.2 | 1.1 | 75 | 14.70 {1.50} | 7.8 | 16.8 | 14.25 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | ||||||
Type | D | — | L | Pitch | Solid Length | Total Coils | |||||
SL-VUR SH-VUR SHD-VUR | 3 | — | 10* | 3.64 | 0.32 | 6 | 1.76 | {0.18} | 1.3 | 3.1 | 8.5 |
15* | 3.7 | 0.35 | 9 | 2.65 | {0.27} | 1.5 | 4.2 | 11 | |||
20* | 3.8 | 0.4 | 12 | 3.53 | {0.36} | 1.2 | 7.4 | 17.5 | |||
25* | 3.8 | 0.4 | 15 | 4.41 | {0.45} | 1.5 | 7.4 | 17.5 | |||
30* | 3.9 | 0.45 | 18 | 5.29 | {0.54} | 1.2 | 11.5 | 24.5 | |||
SL-VUR SH-VUR SHD-VUR | 4 | — | 10* | 4.76 | 0.38 | 6 | 1.76 | {0.18} | 1.4 | 3.5 | 8 |
15* | 4.76 | 0.38 | 9 | 2.65 | {0.27} | 2.3 | 3.5 | 8 | |||
20* | 4.8 | 0.4 | 12 | 3.53 | {0.36} | 2.4 | 4.3 | 9.75 | |||
25* | 4.9 | 0.45 | 15 | 4.41 | {0.45} | 2 | 6.6 | 13.5 | |||
30* | 5 | 0.5 | 18 | 5.29 | {0.54} | 1.6 | 10.2 | 19.25 | |||
SL-VUR SH-VUR SHD-VUR | 5 | — | 10* | 5.8 | 0.4 | 6 | 1.76 | {0.18} | 2 | 2.9 | 6.25 |
15 | 5.9 | 0.45 | 9 | 2.65 | {0.27} | 1.7 | 5 | 10 | |||
20 | 5.9 | 0.45 | 12 | 3.53 | {0.36} | 2.2 | 5 | 10 | |||
25 | 6 | 0.5 | 15 | 4.41 | {0.45} | 1.9 | 7.5 | 14 | |||
30 | 6 | 0.5 | 18 | 5.29 | {0.54} | 2.3 | 7.5 | 14 | |||
35 | 6.1 | 0.55 | 21 | 6.17 | {0.63} | 2.3 | 9.6 | 16.5 | |||
40 | 6.1 | 0.55 | 24 | 7.06 | {0.72} | 2.6 | 9.6 | 16.5 | |||
45 | 6.2 | 0.6 | 27 | 7.94 | {0.81} | 2.1 | 13.8 | 22 | |||
50 | 6.2 | 0.6 | 30 | 8.82 | {0.90} | 2.4 | 13.8 | 22 | |||
SL-VUR SH-VUR SHD-VUR | 6 | — | 10* | 6.9 | 0.45 | 6 | 1.76 | {0.18} | 2.1 | 3.2 | 6 |
15 | 7 | 0.5 | 9 | 2.65 | {0.27} | 1.9 | 5 | 9 | |||
20 | 7.1 | 0.55 | 12 | 3.53 | {0.36} | 2 | 6.6 | 11 | |||
25 | 7.1 | 0.55 | 15 | 4.41 | {0.45} | 2.5 | 6.6 | 11 | |||
30 | 7.1 | 0.55 | 18 | 5.29 | {0.54} | 3 | 6.6 | 11 | |||
35 | 7.2 | 0.6 | 21 | 6.17 | {0.63} | 2.7 | 9 | 14 | |||
40 | 7.2 | 0.6 | 24 | 7.06 | {0.72} | 3 | 9 | 14 | |||
45 | 7.3 | 0.65 | 27 | 7.94 | {0.81} | 2.4 | 13.3 | 19.5 | |||
50 | 7.3 | 0.65 | 30 | 8.82 | {0.90} | 2.7 | 13.3 | 19.5 | |||
55 | 7.4 | 0.7 | 33 | 9.7 | {0.99} | 2.3 | 18.2 | 25 | |||
60 | 7.4 | 0.7 | 36 | 10.59 | {1.08} | 2.5 | 18.2 | 25 | |||
SL-VUR SH-VUR SHD-VUR | 8 | — | 20 | 9.3 | 0.65 | 12 | 3.53 | {0.36} | 2.4 | 6.8 | 9.5 |
25 | 9.3 | 0.65 | 15 | 4.41 | {0.45} | 2.9 | 6.8 | 9.5 | |||
30 | 9.4 | 0.7 | 18 | 5.29 | {0.54} | 2.7 | 9.1 | 12 | |||
35 | 9.4 | 0.7 | 21 | 6.17 | {0.63} | 3.2 | 9.1 | 12 | |||
40 | 9.4 | 0.7 | 24 | 7.06 | {0.72} | 3.6 | 9.1 | 12 | |||
45 | 9.6 | 0.8 | 27 | 7.94 | {0.81} | 2.4 | 16.8 | 20 | |||
50 | 9.6 | 0.8 | 30 | 8.82 | {0.90} | 2.6 | 16.8 | 20 | |||
55 | 9.6 | 0.8 | 33 | 9.7 | {0.99} | 2.9 | 16.8 | 20 | |||
60 | 9.6 | 0.8 | 36 | 10.58 | {1.08} | 3.2 | 16.8 | 20 | |||
65 | 9.8 | 0.9 | 39 | 11.47 | {1.17} | 2.2 | 28.8 | 31 | |||
70 | 9.8 | 0.9 | 42 | 12.36 | {1.26} | 2.3 | 28.8 | 31 | |||
80 | 9.8 | 0.9 | 48 | 14.12 | {1.44} | 2.7 | 28.8 | 31 | |||
SL-VUR SH-VUR SHD-VUR | 10 | — | 20 | 11.4 | 0.7 | 12 | 3.53 | {0.36} | 3.3 | 5.6 | 7 |
25 | 11.5 | 0.75 | 15 | 4.41 | {0.45} | 3.1 | 7.5 | 9 | |||
30 | 11.6 | 0.8 | 18 | 5.29 | {0.54} | 2.7 | 10.4 | 12 | |||
35 | 11.6 | 0.8 | 21 | 6.17 | {0.63} | 3.2 | 10.4 | 12 | |||
40 | 11.6 | 0.8 | 24 | 7.06 | {0.72} | 3.6 | 10.4 | 12 | |||
45 | 11.8 | 0.9 | 27 | 7.94 | {0.81} | 2.8 | 16.2 | 17 | |||
50 | 11.8 | 0.9 | 30 | 8.82 | {0.90} | 3.1 | 16.2 | 17 | |||
55 | 11.8 | 0.9 | 33 | 9.7 | {0.99} | 3.4 | 16.2 | 17 | |||
60 | 11.8 | 0.9 | 36 | 10.58 | {1.08} | 3.8 | 16.2 | 17 | |||
65 | 11.8 | 0.9 | 39 | 11.47 | {1.17} | 4.1 | 16.2 | 17 | |||
70 | 12 | 1 | 42 | 12.6 | {1.26} | 2.9 | 26 | 25 | |||
80 | 12 | 1 | 48 | 14.12 | {1.44} | 3.3 | 26 | 25 | |||
SL-VUR SH-VUR SHD-VUR | 12 | — | 25 | 13.6 | 0.8 | 15 | 4.41 | {0.45} | 3.6 | 7.2 | 8 |
30 | 13.6 | 0.8 | 18 | 5.29 | {0.54} | 4.3 | 7.2 | 8 | |||
35 | 13.8 | 0.9 | 21 | 6.17 | {0.63} | 3.3 | 11.3 | 11.5 | |||
40 | 13.8 | 0.9 | 24 | 7.06 | {0.72} | 3.8 | 11.3 | 11.5 | |||
45 | 13.8 | 0.9 | 27 | 7.94 | {0.81} | 4.3 | 11.3 | 11.5 | |||
50 | 14 | 1 | 30 | 8.82 | {0.90} | 3.3 | 17 | 16 | |||
55 | 14 | 1 | 33 | 9.7 | {0.99} | 3.7 | 17 | 16 | |||
60 | 14 | 1 | 36 | 10.58 | {1.08} | 4 | 17 | 16 | |||
65 | 14 | 1 | 39 | 11.47 | {1.17} | 4.3 | 17 | 16 | |||
70 | 14.2 | 1.1 | 42 | 12.35 | {1.26} | 3.3 | 25.3 | 22 | |||
80 | 14.2 | 1.1 | 48 | 14.11 | {1.44} | 3.8 | 25.3 | 22 | |||
90 | 14.2 | 1.1 | 54 | 15.88 | {1.62} | 4.3 | 25.3 | 22 | |||
SL-VUR SH-VUR SHD-VUR | 16 | — | 35 | 18 | 1 | 21 | 6.17 | {0.63} | 4.7 | 9.5 | 8.5 |
40 | 18 | 1 | 24 | 7.06 | {0.72} | 5.3 | 9.5 | 8.5 | |||
45 | 18.2 | 1.1 | 27 | 7.94 | {0.81} | 4.5 | 13.2 | 11 | |||
50 | 18.2 | 1.1 | 30 | 8.82 | {0.90} | 5 | 13.2 | 11 | |||
55 | 18.2 | 1.1 | 33 | 9.7 | {0.99} | 5.5 | 13.2 | 11 | |||
60 | 18.2 | 1.1 | 36 | 10.58 | {1.08} | 6 | 13.2 | 11 | |||
65 | 18.4 | 1.2 | 39 | 11.47 | {1.17} | 5 | 18 | 14 | |||
70 | 18.4 | 1.2 | 42 | 12.35 | {1.26} | 5.4 | 18 | 14 | |||
80 | 18.4 | 1.2 | 48 | 14.11 | {1.44} | 6.2 | 18 | 14 | |||
90 | 18.4 | 1.2 | 54 | 15.88 | {1.62} | 6.9 | 18 | 14 | |||
100 | 18.4 | 1.2 | 60 | 17.64 | {1.80} | 7.7 | 18 | 14 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | ||||||
Type | D | — | L | Pitch | Solid Length | Total Coils | |||||
SL-VUF SH-VUF SHD-VUF | 3 | — | 10* | 3.7 | 0.35 | 4.5 | 2.21 | {0.23} | 1.6 | 3 | 7.5 |
15* | 3.8 | 0.4 | 6.75 | 3.31 | {0.34} | 1.5 | 4.7 | 10.75 | |||
20* | 3.9 | 0.45 | 9 | 4.41 | {0.45} | 1.3 | 7.5 | 15.5 | |||
25* | 3.9 | 0.45 | 11.25 | 5.51 | {0.56} | 1.7 | 7.5 | 15.5 | |||
30* | 4 | 0.5 | 13.5 | 6.62 | {0.68} | 1.4 | 11.4 | 21.75 | |||
SL-VUF SH-VUF SHD-VUF | 4 | — | 10* | 4.8 | 0.4 | 4.5 | 2.21 | {0.23} | 1.9 | 3 | 6.5 |
15* | 4.9 | 0.45 | 6.75 | 3.31 | {0.34} | 2 | 4.4 | 8.75 | |||
20* | 5 | 0.5 | 9 | 4.41 | {0.45} | 1.8 | 6.5 | 12 | |||
25* | 5 | 0.5 | 11.25 | 5.51 | {0.56} | 2.3 | 6.5 | 12 | |||
30* | 5.1 | 0.55 | 13.5 | 6.62 | {0.68} | 1.9 | 9.5 | 16.25 | |||
SL-VUF SH-VUF SHD-VUF | 5 | — | 10* | 6 | 0.5 | 4.5 | 2.21 | {0.23} | 1.4 | 4.4 | 7.75 |
15 | 6 | 0.5 | 6.8 | 3.33 | {0.34} | 2.3 | 4.3 | 7.5 | |||
20 | 6 | 0.5 | 9 | 4.41 | {0.45} | 3.1 | 4.3 | 7.5 | |||
25 | 6.2 | 0.6 | 11.3 | 5.49 | {0.56} | 2.1 | 8.4 | 13 | |||
30 | 6.2 | 0.6 | 13.5 | 6.57 | {0.67} | 2.5 | 8.4 | 13 | |||
35 | 6.2 | 0.6 | 15.8 | 7.64 | {0.78} | 2.9 | 8.4 | 13 | |||
40 | 6.4 | 0.7 | 18 | 8.82 | {0.90} | 1.9 | 16.1 | 22 | |||
45 | 6.4 | 0.7 | 20.3 | 9.9 | {1.01} | 2.1 | 16.1 | 22 | |||
50 | 6.4 | 0.7 | 22.5 | 10.98 | {1.12} | 2.4 | 16.1 | 22 | |||
SL-VUF SH-VUF SHD-VUF | 6 | — | 10* | 7.1 | 0.55 | 4.5 | 2.21 | {0.23} | 1.6 | 4.4 | 7 |
15 | 7.2 | 0.6 | 6.8 | 3.33 | {0.34} | 1.9 | 6 | 9 | |||
20 | 7.2 | 0.6 | 9 | 4.41 | {0.45} | 2.5 | 6 | 9 | |||
25 | 7.2 | 0.6 | 11.3 | 5.49 | {0.56} | 3.1 | 6 | 9 | |||
30 | 7.2 | 0.6 | 13.5 | 6.57 | {0.67} | 3.8 | 6 | 9 | |||
35 | 7.4 | 0.7 | 15.8 | 7.64 | {0.78} | 2.7 | 10.5 | 14 | |||
40 | 7.4 | 0.7 | 18 | 8.82 | {0.90} | 3.1 | 10.5 | 14 | |||
45 | 7.4 | 0.7 | 20.3 | 9.9 | {1.01} | 3.5 | 10.5 | 14 | |||
50 | 7.6 | 0.8 | 22.5 | 10.98 | {1.12} | 2.4 | 18.4 | 22 | |||
55 | 7.6 | 0.8 | 24.8 | 12.05 | {1.23} | 2.6 | 18.4 | 22 | |||
60 | 7.6 | 0.8 | 27 | 13.23 | {1.35} | 2.9 | 18.4 | 22 | |||
SL-VUF SH-VUF SHD-VUF | 8 | — | 20 | 9.4 | 0.7 | 9 | 4.41 | {0.45} | 3.1 | 6 | 7.5 |
25 | 9.4 | 0.7 | 11.3 | 5.49 | {0.56} | 3.8 | 6 | 7.5 | |||
30 | 9.4 | 0.7 | 13.5 | 6.57 | {0.67} | 4.6 | 6 | 7.5 | |||
35 | 9.6 | 0.8 | 15.8 | 7.64 | {0.78} | 3.3 | 10 | 11.5 | |||
40 | 9.6 | 0.8 | 18 | 8.82 | {0.90} | 3.8 | 10 | 11.5 | |||
45 | 9.6 | 0.8 | 20.3 | 9.9 | {1.01} | 4.3 | 10 | 11.5 | |||
50 | 9.6 | 0.8 | 22.5 | 10.98 | {1.12} | 4.8 | 10 | 11.5 | |||
55 | 10 | 1 | 24.8 | 12.05 | {1.23} | 2.5 | 24 | 23 | |||
60 | 10 | 1 | 27 | 13.23 | {1.35} | 2.7 | 24 | 23 | |||
65 | 10 | 1 | 29.3 | 14.31 | {1.46} | 3 | 24 | 23 | |||
70 | 10 | 1 | 31.5 | 15.39 | {1.57} | 3.2 | 24 | 23 | |||
80 | 10 | 1 | 36 | 17.64 | {1.80} | 3.6 | 24 | 23 | |||
SL-VUF SH-VUF SHD-VUF | 10 | — | 20 | 11.6 | 0.8 | 9 | 4.41 | {0.45} | 3.3 | 6.4 | 7 |
25 | 11.6 | 0.8 | 11.3 | 5.49 | {0.56} | 4.2 | 6.4 | 7 | |||
30 | 11.6 | 0.8 | 13.5 | 6.57 | {0.67} | 5 | 6.4 | 7 | |||
35 | 11.8 | 0.9 | 15.8 | 7.64 | {0.78} | 3.9 | 9.9 | 10 | |||
40 | 11.8 | 0.9 | 18 | 8.82 | {0.90} | 4.4 | 9.9 | 10 | |||
45 | 11.8 | 0.9 | 20.3 | 9.9 | {1.01} | 5 | 9.9 | 10 | |||
50 | 11.8 | 0.9 | 22.5 | 10.98 | {1.12} | 5.6 | 9.9 | 10 | |||
55 | 12.2 | 1.1 | 24.8 | 12.05 | {1.23} | 3.1 | 21.5 | 18.5 | |||
60 | 12.2 | 1.1 | 27 | 13.23 | {1.35} | 3.4 | 21.5 | 18.5 | |||
65 | 12.2 | 1.1 | 29.3 | 14.31 | {1.46} | 3.7 | 21.5 | 18.5 | |||
70 | 12.2 | 1.1 | 31.5 | 15.39 | {1.57} | 4 | 21.5 | 18.5 | |||
80 | 12.2 | 1.1 | 36 | 17.64 | {1.80} | 4.6 | 21.5 | 18.5 | |||
SL-VUF SH-VUF SHD-VUF | 12 | — | 25 | 14 | 1 | 11.3 | 5.49 | {0.56} | 3.1 | 10 | 9 |
30 | 14 | 1 | 13.5 | 6.57 | {0.67} | 3.8 | 10 | 9 | |||
35 | 14 | 1 | 15.8 | 7.64 | {0.78} | 4.4 | 10 | 9 | |||
40 | 14 | 1 | 18 | 8.82 | {0.90} | 5 | 10 | 9 | |||
45 | 14 | 1 | 20.3 | 9.9 | {1.01} | 5.6 | 10 | 9 | |||
50 | 14.2 | 1.1 | 22.5 | 10.98 | {1.12} | 4.3 | 14.9 | 12.5 | |||
55 | 14.2 | 1.1 | 24.8 | 12.05 | {1.23} | 4.8 | 14.9 | 12.5 | |||
60 | 14.2 | 1.1 | 27 | 13.23 | {1.35} | 5.2 | 14.9 | 12.5 | |||
65 | 14.2 | 1.1 | 29.3 | 14.31 | {1.46} | 5.7 | 14.9 | 12.5 | |||
70 | 14.4 | 1.2 | 31.5 | 15.39 | {1.57} | 4.4 | 21.6 | 17 | |||
80 | 14.4 | 1.2 | 36 | 17.64 | {1.80} | 5 | 21.6 | 17 | |||
90 | 14.4 | 1.2 | 40.5 | 19.8 | {2.02} | 5.6 | 21.6 | 17 | |||
SL-VUF SH-VUF SHD-VUF | 16 | — | 35 | 18.4 | 1.2 | 15.8 | 7.64 | {0.78} | 4.7 | 11.4 | 8.5 |
40 | 18.4 | 1.2 | 18 | 8.82 | {0.90} | 5.3 | 11.4 | 8.5 | |||
45 | 18.4 | 1.2 | 20.3 | 9.9 | {1.01} | 6 | 11.4 | 8.5 | |||
50 | 18.4 | 1.2 | 22.5 | 10.98 | {1.12} | 6.7 | 11.4 | 8.5 | |||
55 | 18.6 | 1.3 | 24.8 | 12.05 | {1.23} | 5.2 | 16.3 | 11.5 | |||
60 | 18.6 | 1.3 | 27 | 13.23 | {1.35} | 5.7 | 16.3 | 11.5 | |||
65 | 18.6 | 1.3 | 29.3 | 14.31 | {1.46} | 6.2 | 16.3 | 11.5 | |||
70 | 18.8 | 1.4 | 31.5 | 15.39 | {1.57} | 5.4 | 21 | 14 | |||
80 | 18.8 | 1.4 | 36 | 17.64 | {1.80} | 6.2 | 21 | 14 | |||
90 | 18.8 | 1.4 | 40.5 | 19.8 | {2.02} | 6.9 | 21 | 14 | |||
100 | 18.8 | 1.4 | 45 | 22.05 | {2.25} | 7.7 | 21 | 14 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | ||||||
Type | D | — | L | Pitch | Solid Length | Total Coils | |||||
SL-VUL SH-VUL SHD-VUL | 3 | — | 10* | 3.9 | 0.45 | 4 | 3.92 | {0.40} | 1.2 | 4.5 | 9 |
15* | 4 | 0.5 | 6 | 5.88 | {0.60} | 1.3 | 6.7 | 12.3 | |||
20* | 4 | 0.5 | 8 | 7.84 | {0.80} | 1.8 | 6.7 | 12.3 | |||
25 | 4.2 | 0.6 | 10 | 9.8 | {1.00} | 1.2 | 13.7 | 21.8 | |||
30 | 4.2 | 0.6 | 12 | 11.76 | {1.20} | 1.4 | 13.7 | 21.8 | |||
SL-VUL SH-VUL SHD-VUL | 4 | — | 10* | 5 | 0.5 | 4 | 3.92 | {0.40} | 1.7 | 4 | 7 |
15* | 5.1 | 0.55 | 6 | 5.88 | {0.60} | 1.8 | 5.7 | 9.3 | |||
20 | 5.2 | 0.6 | 8 | 7.84 | {0.80} | 1.8 | 7.8 | 12 | |||
25 | 5.2 | 0.6 | 10 | 9.8 | {1.00} | 2.3 | 7.8 | 12 | |||
30 | 5.3 | 0.65 | 12 | 11.76 | {1.20} | 2.1 | 10.6 | 15.3 | |||
SL-VUL SH-VUL SHD-VUL | 5 | — | 10 | 6.2 | 0.6 | 4 | 3.92 | {0.40} | 1.7 | 4.8 | 7 |
15 | 6.2 | 0.6 | 6 | 5.88 | {0.60} | 2.5 | 4.8 | 7 | |||
20 | 6.2 | 0.6 | 8 | 7.84 | {0.80} | 3.3 | 4.8 | 7 | |||
25 | 6.4 | 0.7 | 10 | 9.8 | {1.00} | 2.3 | 9.1 | 12 | |||
30 | 6.4 | 0.7 | 12 | 11.76 | {1.20} | 2.7 | 9.1 | 12 | |||
35 | 6.4 | 0.7 | 14 | 13.72 | {1.40} | 3.2 | 9.1 | 12 | |||
40 | 6.6 | 0.8 | 16 | 15.68 | {1.60} | 2.2 | 16 | 19 | |||
45 | 6.6 | 0.8 | 18 | 17.64 | {1.80} | 2.5 | 16 | 19 | |||
50 | 6.6 | 0.8 | 20 | 19.6 | {2.00} | 2.8 | 16 | 19 | |||
SL-VUL SH-VUL SHD-VUL | 6 | — | 10 | 7.3 | 0.65 | 4 | 3.92 | {0.40} | 1.8 | 5.1 | 6.8 |
15 | 7.4 | 0.7 | 6 | 5.88 | {0.60} | 2.1 | 6.3 | 8 | |||
20 | 7.4 | 0.7 | 8 | 7.84 | {0.80} | 2.9 | 6.3 | 8 | |||
25 | 7.6 | 0.8 | 10 | 9.8 | {1.00} | 2.3 | 10.4 | 12 | |||
30 | 7.6 | 0.8 | 12 | 11.76 | {1.20} | 2.7 | 10.4 | 12 | |||
35 | 7.6 | 0.8 | 14 | 13.72 | {1.40} | 3.2 | 10.4 | 12 | |||
40 | 7.8 | 0.9 | 16 | 15.68 | {1.60} | 2.5 | 16.2 | 17 | |||
45 | 7.8 | 0.9 | 18 | 17.64 | {1.80} | 2.8 | 16.2 | 17 | |||
50 | 7.8 | 0.9 | 20 | 19.6 | {2.00} | 3.1 | 16.2 | 17 | |||
55 | 7.8 | 0.9 | 22 | 21.56 | {2.20} | 3.4 | 16.2 | 17 | |||
60 | 7.8 | 0.9 | 24 | 23.52 | {2.40} | 3.8 | 16.2 | 17 | |||
SL-VUL SH-VUL SHD-VUL | 8 | — | 20 | 9.8 | 0.9 | 8 | 7.84 | {0.80} | 2.4 | 9.5 | 9.5 |
25 | 9.8 | 0.9 | 10 | 9.8 | {1.00} | 2.9 | 9.5 | 9.5 | |||
30 | 10 | 1 | 12 | 11.76 | {1.20} | 2.5 | 14 | 13 | |||
35 | 10 | 1 | 14 | 13.72 | {1.40} | 2.9 | 14 | 13 | |||
40 | 10 | 1 | 16 | 15.68 | {1.60} | 3.3 | 14 | 13 | |||
45 | 10 | 1 | 18 | 17.64 | {1.80} | 3.8 | 14 | 13 | |||
50 | 10 | 1 | 20 | 19.6 | {2.00} | 4.2 | 14 | 13 | |||
55 | 10 | 1 | 22 | 21.56 | {2.20} | 4.6 | 14 | 13 | |||
60 | 10.4 | 1.2 | 24 | 23.52 | {2.40} | 2.7 | 28.8 | 23 | |||
65 | 10.4 | 1.2 | 26 | 25.48 | {2.60} | 3 | 28.8 | 23 | |||
70 | 10.4 | 1.2 | 28 | 27.44 | {2.80} | 3.2 | 28.8 | 23 | |||
80 | 10.4 | 1.2 | 32 | 31.36 | {3.20} | 3.6 | 28.8 | 23 | |||
SL-VUL SH-VUL SHD-VUL | 10 | — | 20 | 12 | 1 | 8 | 7.84 | {0.80} | 3.1 | 8.5 | 7.5 |
25 | 12 | 1 | 10 | 9.8 | {1.00} | 3.8 | 8.5 | 7.5 | |||
30 | 12.2 | 1.1 | 12 | 11.76 | {1.20} | 3.2 | 12.7 | 10.5 | |||
35 | 12.2 | 1.1 | 14 | 13.72 | {1.40} | 3.7 | 12.7 | 10.5 | |||
40 | 12.2 | 1.1 | 16 | 15.68 | {1.60} | 4.2 | 12.7 | 10.5 | |||
45 | 12.2 | 1.1 | 18 | 17.64 | {1.80} | 4.7 | 12.7 | 10.5 | |||
50 | 12.2 | 1.1 | 20 | 19.6 | {2.00} | 5.3 | 12.7 | 10.5 | |||
55 | 12.6 | 1.3 | 22 | 21.56 | {2.20} | 3.1 | 25.4 | 18.5 | |||
60 | 12.6 | 1.3 | 24 | 23.52 | {2.40} | 3.4 | 25.4 | 18.5 | |||
65 | 12.6 | 1.3 | 26 | 25.48 | {2.60} | 3.7 | 25.4 | 18.5 | |||
70 | 12.6 | 1.3 | 28 | 27.44 | {2.80} | 4 | 25.4 | 18.5 | |||
80 | 12.6 | 1.3 | 32 | 31.36 | {3.20} | 4.6 | 25.4 | 18.5 | |||
SL-VUL SH-VUL SHD-VUL | 12 | — | 25 | 14.4 | 1.2 | 10 | 9.8 | {1.00} | 2.9 | 12.6 | 9.5 |
30 | 14.4 | 1.2 | 12 | 11.76 | {1.20} | 3.5 | 12.6 | 9.5 | |||
35 | 14.4 | 1.2 | 14 | 13.72 | {1.40} | 4.1 | 12.6 | 9.5 | |||
40 | 14.4 | 1.2 | 16 | 15.68 | {1.60} | 4.7 | 12.6 | 9.5 | |||
45 | 14.4 | 1.2 | 18 | 17.64 | {1.80} | 5.3 | 12.6 | 9.5 | |||
50 | 14.4 | 1.2 | 20 | 19.6 | {2.00} | 5.9 | 12.6 | 9.5 | |||
55 | 14.8 | 1.4 | 22 | 21.56 | {2.20} | 4.1 | 21.7 | 14.5 | |||
60 | 14.8 | 1.4 | 24 | 23.52 | {2.40} | 4.4 | 21.7 | 14.5 | |||
65 | 14.8 | 1.4 | 26 | 25.48 | {2.60} | 4.8 | 21.7 | 14.5 | |||
70 | 14.8 | 1.4 | 28 | 27.44 | {2.80} | 5.2 | 21.7 | 14.5 | |||
80 | 14.8 | 1.4 | 32 | 31.36 | {3.20} | 5.9 | 21.7 | 14.5 | |||
90 | 14.8 | 1.4 | 36 | 35.28 | {3.60} | 6.7 | 21.7 | 14.5 | |||
SL-VUL SH-VUL SHD-VUL | 16 | — | 35 | 19 | 1.5 | 14 | 13.72 | {1.40} | 4.1 | 15.8 | 9.5 |
40 | 19 | 1.5 | 16 | 15.68 | {1.60} | 4.7 | 15.8 | 9.5 | |||
45 | 19 | 1.5 | 18 | 17.64 | {1.80} | 5.3 | 15.8 | 9.5 | |||
50 | 19 | 1.5 | 20 | 19.6 | {2.00} | 5.9 | 15.8 | 9.5 | |||
55 | 19.4 | 1.7 | 22 | 21.56 | {2.20} | 4.4 | 24.7 | 13.5 | |||
60 | 19.4 | 1.7 | 24 | 23.52 | {2.40} | 4.8 | 24.7 | 13.5 | |||
65 | 19.4 | 1.7 | 26 | 25.48 | {2.60} | 5.2 | 24.7 | 13.5 | |||
70 | 19.4 | 1.7 | 28 | 27.44 | {2.80} | 5.6 | 24.7 | 13.5 | |||
80 | 19.4 | 1.7 | 32 | 31.36 | {3.20} | 6.4 | 24.7 | 13.5 | |||
90 | 19.4 | 1.7 | 36 | 35.28 | {3.60} | 7.2 | 24.7 | 13.5 | |||
100 | 19.4 | 1.7 | 40 | 39.2 | {4.00} | 8 | 24.7 | 13.5 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | ||||||
Type | D | — | L | Pitch | Solid Length | Total Coils | |||||
SL-VUT SH-VUT SHD-VUT | 3 | — | 10* | 4 | 0.5 | 4 | 5.88 | {0.60} | 1.3 | 4.8 | 8.5 |
15* | 4.1 | 0.55 | 6 | 8.82 | {0.90} | 1.4 | 6.8 | 11.3 | |||
20 | 4.2 | 0.6 | 8 | 11.76 | {1.20} | 1.4 | 9.5 | 14.8 | |||
25 | 4.3 | 0.65 | 10 | 14.7 | {1.50} | 1.4 | 12.7 | 18.5 | |||
30 | 4.4 | 0.7 | 12 | 17.64 | {1.80} | 1.3 | 17.2 | 23.5 | |||
SL-VUT SH-VUT SHD-VUT | 4 | — | 10* | 5.1 | 0.55 | 4 | 5.88 | {0.60} | 1.7 | 4.3 | 6.8 |
15 | 5.2 | 0.6 | 6 | 8.82 | {0.90} | 2.1 | 5.7 | 8.5 | |||
20 | 5.4 | 0.7 | 8 | 11.76 | {1.20} | 1.6 | 10 | 13.3 | |||
25 | 5.4 | 0.7 | 10 | 14.7 | {1.50} | 2 | 10 | 13.3 | |||
30 | 5.6 | 0.8 | 12 | 17.64 | {1.80} | 1.5 | 16.8 | 20 | |||
SL-VUT SH-VUT SHD-VUT | 5 | — | 10 | 6.3 | 0.65 | 4 | 7.84 | {0.80} | 2.3 | 4.4 | 5.8 |
15 | 6.5 | 0.75 | 6 | 11.76 | {1.20} | 2.1 | 7 | 8.3 | |||
20 | 6.6 | 0.8 | 8 | 15.68 | {1.60} | 2.3 | 8.8 | 10 | |||
25 | 6.6 | 0.8 | 10 | 19.6 | {2.00} | 2.9 | 8.8 | 10 | |||
30 | 6.8 | 0.9 | 12 | 23.52 | {2.40} | 2.3 | 13.8 | 14.3 | |||
35 | 6.8 | 0.9 | 14 | 27.44 | {2.80} | 2.7 | 13.8 | 14.3 | |||
40 | 7 | 1 | 16 | 31.36 | {3.20} | 2.1 | 20.5 | 19.5 | |||
45 | 7 | 1 | 18 | 35.28 | {3.60} | 2.4 | 20.5 | 19.5 | |||
50 | 7.2 | 1.1 | 20 | 39.2 | {4.00} | 2 | 28.9 | 25.3 | |||
SL-VUT SH-VUT SHD-VUT | 6 | — | 10 | 7.5 | 0.75 | 4 | 7.84 | {0.80} | 2.2 | 5.1 | 5.8 |
15 | 7.6 | 0.8 | 6 | 11.76 | {1.20} | 2.6 | 6.4 | 7 | |||
20 | 7.8 | 0.9 | 8 | 15.68 | {1.60} | 2.3 | 9.7 | 9.8 | |||
25 | 7.8 | 0.9 | 10 | 19.6 | {2.00} | 2.9 | 9.7 | 9.8 | |||
30 | 7.8 | 0.9 | 12 | 23.52 | {2.40} | 3.6 | 9.7 | 9.8 | |||
35 | 8 | 1 | 14 | 27.44 | {2.80} | 2.8 | 14.5 | 13.5 | |||
40 | 8 | 1 | 16 | 31.36 | {3.20} | 3.3 | 14.5 | 13.5 | |||
45 | 8.2 | 1.1 | 18 | 35.28 | {3.60} | 2.6 | 20.9 | 18 | |||
50 | 8.2 | 1.1 | 20 | 39.2 | {4.00} | 2.9 | 20.9 | 18 | |||
55 | 8.4 | 1.2 | 22 | 43.12 | {4.40} | 2.4 | 29.4 | 23.5 | |||
60 | 8.4 | 1.2 | 24 | 47.04 | {4.80} | 2.6 | 29.4 | 23.5 | |||
SL-VUT SH-VUT SHD-VUT | 8 | — | 20 | 10 | 1 | 8 | 15.68 | {1.60} | 3.2 | 8.5 | 7.5 |
25 | 10 | 1 | 10 | 19.6 | {2.00} | 4.1 | 8.5 | 7.5 | |||
30 | 10.4 | 1.2 | 12 | 23.52 | {2.40} | 2.5 | 16.5 | 12.8 | |||
35 | 10.4 | 1.2 | 14 | 27.44 | {2.80} | 3 | 16.5 | 12.8 | |||
40 | 10.4 | 1.2 | 16 | 31.36 | {3.20} | 3.4 | 16.5 | 12.8 | |||
45 | 10.4 | 1.2 | 18 | 35.28 | {3.60} | 3.9 | 16.5 | 12.8 | |||
50 | 10.4 | 1.2 | 20 | 39.2 | {4.00} | 4.4 | 16.5 | 12.8 | |||
55 | 10.8 | 1.4 | 22 | 43.12 | {4.40} | 2.7 | 30.5 | 20.8 | |||
60 | 10.8 | 1.4 | 24 | 47.04 | {4.80} | 3 | 30.5 | 20.8 | |||
65 | 10.8 | 1.4 | 26 | 50.96 | {5.20} | 3.3 | 30.5 | 20.8 | |||
70 | 10.8 | 1.4 | 28 | 54.88 | {5.60} | 3.5 | 30.5 | 20.8 | |||
80 | 10.8 | 1.4 | 32 | 62.72 | {6.40} | 4.1 | 30.5 | 20.8 | |||
SL-VUT SH-VUT SHD-VUT | 10 | — | 20 | 12.2 | 1.1 | 8 | 15.68 | {1.60} | 4.1 | 8 | 6.3 |
25 | 12.2 | 1.1 | 10 | 19.6 | {2.00} | 5.3 | 8 | 6.3 | |||
30 | 12.4 | 1.2 | 12 | 23.52 | {2.40} | 4.6 | 10.8 | 8 | |||
35 | 12.4 | 1.2 | 14 | 27.44 | {2.80} | 5.4 | 10.8 | 8 | |||
40 | 12.6 | 1.3 | 16 | 31.36 | {3.20} | 4.6 | 14.3 | 10 | |||
45 | 12.6 | 1.3 | 18 | 35.28 | {3.60} | 5.3 | 14.3 | 10 | |||
50 | 12.8 | 1.4 | 20 | 39.2 | {4.00} | 4.4 | 18.9 | 12.5 | |||
55 | 12.8 | 1.4 | 22 | 43.12 | {4.40} | 4.9 | 18.9 | 12.5 | |||
60 | 12.8 | 1.4 | 24 | 47.04 | {4.80} | 5.4 | 18.9 | 12.5 | |||
65 | 13 | 1.5 | 26 | 50.96 | {5.20} | 4.5 | 24.8 | 15.5 | |||
70 | 13 | 1.5 | 28 | 54.88 | {5.60} | 4.9 | 24.8 | 15.5 | |||
80 | 13 | 1.5 | 32 | 62.72 | {6.40} | 5.7 | 24.8 | 15.5 | |||
SL-VUT SH-VUT SHD-VUT | 12 | — | 25 | 14.6 | 1.3 | 10 | 19.6 | {2.00} | 4.4 | 10.4 | 7 |
30 | 14.6 | 1.3 | 12 | 23.52 | {2.40} | 5.4 | 10.4 | 7 | |||
35 | 14.6 | 1.3 | 14 | 27.44 | {2.80} | 6.4 | 10.4 | 7 | |||
40 | 14.8 | 1.4 | 16 | 31.36 | {3.20} | 5.7 | 13.3 | 8.5 | |||
45 | 14.8 | 1.4 | 18 | 35.28 | {3.60} | 6.4 | 13.3 | 8.5 | |||
50 | 15 | 1.5 | 20 | 39.2 | {4.00} | 5.6 | 16.9 | 10.3 | |||
55 | 15 | 1.5 | 22 | 43.12 | {4.40} | 6.3 | 16.9 | 10.3 | |||
60 | 15 | 1.5 | 24 | 47.04 | {4.80} | 6.9 | 16.9 | 10.3 | |||
65 | 15.4 | 1.7 | 26 | 50.96 | {5.20} | 4.7 | 27.2 | 15 | |||
70 | 15.4 | 1.7 | 28 | 54.88 | {5.60} | 5.1 | 27.2 | 15 | |||
80 | 15.4 | 1.7 | 32 | 62.72 | {6.40} | 5.8 | 27.2 | 15 | |||
90 | 15.4 | 1.7 | 36 | 70.56 | {7.20} | 6.6 | 27.2 | 15 | |||
SL-VUT SH-VUT SHD-VUT | 16 | — | 35 | 19.2 | 1.6 | 14 | 27.44 | {2.80} | 6.3 | 12.8 | 7 |
40 | 19.2 | 1.6 | 16 | 31.36 | {3.20} | 7.3 | 12.8 | 7 | |||
45 | 19.2 | 1.6 | 18 | 35.28 | {3.60} | 8.3 | 12.8 | 7 | |||
50 | 19.4 | 1.7 | 20 | 39.2 | {4.00} | 7.4 | 15.8 | 8.3 | |||
55 | 19.4 | 1.7 | 22 | 43.12 | {4.40} | 8.2 | 15.8 | 8.3 | |||
60 | 19.4 | 1.7 | 24 | 47.04 | {4.80} | 9 | 15.8 | 8.3 | |||
65 | 19.6 | 1.8 | 26 | 50.96 | {5.20} | 7.9 | 19.4 | 9.8 | |||
70 | 19.6 | 1.8 | 28 | 54.88 | {5.60} | 8.5 | 19.4 | 9.8 | |||
80 | 20 | 2 | 32 | 62.72 | {6.40} | 6.7 | 28.5 | 13.3 | |||
90 | 20 | 2 | 36 | 70.56 | {7.20} | 7.6 | 28.5 | 13.3 | |||
100 | 20 | 2 | 40 | 78.4 | {8.00} | 8.5 | 28.5 | 13.3 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | ||||||
Type | D | — | L | Pitch | Solid Length | Total Coils | |||||
SL-VUM SH-VUM SHD-VUM | 5 | — | 15 | 6.6 | 0.8 | 5.3 | 15.39 | {1.57} | 2.3 | 6.8 | 7.5 |
20 | 6.8 | 0.9 | 7 | 20.58 | {2.10} | 1.8 | 11.7 | 12 | |||
25 | 6.8 | 0.9 | 8.8 | 25.68 | {2.62} | 2.3 | 11.7 | 12 | |||
30 | 7 | 1 | 10.5 | 30.87 | {3.15} | 2.4 | 14.5 | 13.5 | |||
35 | 7 | 1 | 12.3 | 35.97 | {3.67} | 2.8 | 14.5 | 13.5 | |||
40 | 7 | 1 | 14 | 41.16 | {4.20} | 3.2 | 14.5 | 13.5 | |||
45 | 7.2 | 1.1 | 15.8 | 46.26 | {4.72} | 2.5 | 22 | 19 | |||
50 | 7.2 | 1.1 | 17.5 | 51.45 | {5.25} | 2.8 | 22 | 19 | |||
SL-VUM SH-VUM SHD-VUM | 6 | — | 15 | 7.8 | 0.9 | 5.3 | 15.39 | {1.57} | 2.3 | 7.7 | 7.5 |
20 | 7.8 | 0.9 | 7 | 20.58 | {2.10} | 3 | 7.7 | 7.5 | |||
25 | 8 | 1 | 8.8 | 25.68 | {2.62} | 2.8 | 11 | 10 | |||
30 | 8 | 1 | 10.5 | 30.87 | {3.15} | 3.3 | 11 | 10 | |||
35 | 8 | 1 | 12.3 | 35.97 | {3.67} | 3.9 | 11 | 10 | |||
40 | 8.4 | 1.2 | 14 | 41.16 | {4.20} | 2.6 | 21 | 16.5 | |||
45 | 8.4 | 1.2 | 15.8 | 46.26 | {4.72} | 2.9 | 21 | 16.5 | |||
50 | 8.4 | 1.2 | 17.5 | 51.45 | {5.25} | 3.2 | 21 | 16.5 | |||
55 | 8.6 | 1.3 | 19.3 | 56.55 | {5.77} | 2.6 | 29.9 | 22 | |||
60 | 8.6 | 1.3 | 21 | 61.74 | {6.30} | 2.9 | 29.9 | 22 | |||
SL-VUM SH-VUM SHD-VUM | 8 | — | 20 | 10.2 | 1.1 | 7 | 20.58 | {2.10} | 3.3 | 8.8 | 7 |
25 | 10.2 | 1.1 | 8.8 | 25.68 | {2.62} | 4.2 | 8.8 | 7 | |||
30 | 10.2 | 1.1 | 10.5 | 30.87 | {3.15} | 5 | 8.8 | 7 | |||
35 | 10.6 | 1.3 | 12.3 | 35.97 | {3.67} | 3.5 | 15.6 | 11 | |||
40 | 10.6 | 1.3 | 14 | 41.16 | {4.20} | 4 | 15.6 | 11 | |||
45 | 10.6 | 1.3 | 15.8 | 46.26 | {4.72} | 4.5 | 15.6 | 11 | |||
50 | 10.6 | 1.3 | 17.5 | 51.45 | {5.25} | 5 | 15.6 | 11 | |||
55 | 11 | 1.5 | 19.3 | 56.55 | {5.77} | 3.3 | 27.8 | 17.5 | |||
60 | 11 | 1.5 | 21 | 61.74 | {6.30} | 3.6 | 27.8 | 17.5 | |||
65 | 11 | 1.5 | 22.8 | 66.84 | {6.82} | 3.9 | 27.8 | 17.5 | |||
70 | 11 | 1.5 | 24.5 | 72.03 | {7.35} | 4.2 | 27.8 | 17.5 | |||
80 | 11 | 1.5 | 28 | 82.32 | {8.40} | 4.8 | 27.8 | 17.5 | |||
SL-VUM SH-VUM SHD-VUM | 10 | — | 20 | 12.4 | 1.2 | 7 | 20.58 | {2.10} | 4 | 8.4 | 6 |
25 | 12.6 | 1.3 | 8.8 | 25.68 | {2.62} | 4.2 | 10.4 | 7 | |||
30 | 12.6 | 1.3 | 10.5 | 30.87 | {3.15} | 5 | 10.4 | 7 | |||
35 | 12.6 | 1.3 | 12.3 | 35.97 | {3.67} | 5.8 | 10.4 | 7 | |||
40 | 13 | 1.5 | 14 | 41.16 | {4.20} | 3.8 | 18.8 | 11.5 | |||
45 | 13 | 1.5 | 15.8 | 46.26 | {4.72} | 4.3 | 18.8 | 11.5 | |||
50 | 13 | 1.5 | 17.5 | 51.45 | {5.25} | 4.8 | 18.8 | 11.5 | |||
55 | 13 | 1.5 | 19.3 | 56.55 | {5.77} | 5.2 | 18.8 | 11.5 | |||
60 | 13 | 1.5 | 21 | 61.74 | {6.30} | 5.7 | 18.8 | 11.5 | |||
65 | 13.4 | 1.7 | 22.8 | 66.84 | {6.82} | 4.3 | 28.9 | 16 | |||
70 | 13.4 | 1.7 | 24.5 | 72.03 | {7.35} | 4.7 | 28.9 | 16 | |||
80 | 13.4 | 1.7 | 28 | 82.32 | {8.40} | 5.3 | 28.9 | 16 | |||
SL-VUM SH-VUM SHD-VUM | 12 | — | 25 | 14.8 | 1.4 | 8.8 | 25.68 | {2.62} | 5 | 9.8 | 6 |
30 | 14.8 | 1.4 | 10.5 | 30.87 | {3.15} | 6 | 9.8 | 6 | |||
35 | 14.8 | 1.4 | 12.3 | 35.97 | {3.67} | 7 | 9.8 | 6 | |||
40 | 15.2 | 1.6 | 14 | 41.16 | {4.20} | 5 | 16 | 9 | |||
45 | 15.2 | 1.6 | 15.8 | 46.26 | {4.72} | 5.6 | 16 | 9 | |||
50 | 15.2 | 1.6 | 17.5 | 51.45 | {5.25} | 6.3 | 16 | 9 | |||
55 | 15.2 | 1.6 | 19.3 | 56.55 | {5.77} | 6.9 | 16 | 9 | |||
60 | 15.6 | 1.8 | 21 | 61.74 | {6.30} | 5.5 | 23.4 | 12 | |||
65 | 15.6 | 1.8 | 22.8 | 66.84 | {6.82} | 5.9 | 23.4 | 12 | |||
70 | 15.6 | 1.8 | 24.5 | 72.03 | {7.35} | 6.4 | 23.4 | 12 | |||
80 | 15.6 | 1.8 | 28 | 82.32 | {8.40} | 7.3 | 23.4 | 12 | |||
90 | 15.6 | 1.8 | 31.5 | 92.61 | {9.45} | 8.2 | 23.4 | 12 | |||
SL-VUM SH-VUM SHD-VUM | 16 | — | 35 | 19.6 | 1.8 | 12.3 | 35.97 | {3.67} | 5.8 | 14.4 | 7 |
40 | 19.6 | 1.8 | 14 | 41.16 | {4.20} | 6.7 | 14.4 | 7 | |||
45 | 19.6 | 1.8 | 15.8 | 46.26 | {4.72} | 7.5 | 14.4 | 7 | |||
50 | 19.6 | 1.8 | 17.5 | 51.45 | {5.25} | 8.3 | 14.4 | 7 | |||
55 | 19.6 | 1.8 | 19.3 | 56.55 | {5.77} | 9.2 | 14.4 | 7 | |||
60 | 20.4 | 2.2 | 21 | 61.74 | {6.30} | 5.5 | 28.6 | 12 | |||
65 | 20.4 | 2.2 | 22.8 | 66.84 | {6.82} | 5.9 | 28.6 | 12 | |||
70 | 20.4 | 2.2 | 24.5 | 72.03 | {7.35} | 6.4 | 28.6 | 12 | |||
80 | 20.4 | 2.2 | 28 | 82.32 | {8.40} | 7.3 | 28.6 | 12 | |||
90 | 20.4 | 2.2 | 31.5 | 92.61 | {9.45} | 8.2 | 28.6 | 12 | |||
100 | 20.4 | 2.2 | 35 | 102.9 | {10.50} | 9.1 | 28.6 | 12 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N{kgf} max. | Reference | Fa % | ||||||
Type | D | — | L | Pitch | Solid Length | Total Coils | ||||||
SL-VUH SH-VUH SHD-VUH | 3 | — | 10 | 4.2 | 0.6 | 3 | 8.82 | { 0.90} | 1.3 | 5.7 | 8.5 | 30 |
15 | 4.3 | 0.65 | 4.5 | 13.23 | { 1.35} | 1.6 | 7.5 | 10.5 | ||||
20 | 4.5 | 0.75 | 6 | 17.64 | { 1.80} | 1.3 | 12.8 | 16 | ||||
25 | 4.6 | 0.8 | 7.5 | 22.05 | { 2.25} | 1.3 | 16.6 | 19.8 | ||||
30 | 4.6 | 0.8 | 8.4 | 24.7 | { 2.52} | 1.6 | 16.6 | 19.8 | 28 | |||
SL-VUH SH-VUH SHD-VUH | 4 | — | 10 | 5.4 | 0.7 | 3 | 8.82 | { 0.90} | 1.4 | 6.2 | 7.8 | 30 |
15 | 5.4 | 0.7 | 4.5 | 13.23 | { 1.35} | 2.3 | 6.2 | 7.8 | ||||
20 | 5.6 | 0.8 | 6 | 17.64 | { 1.80} | 1.9 | 9.8 | 11.3 | ||||
25 | 5.6 | 0.8 | 7.5 | 22.05 | { 2.25} | 2.5 | 9.8 | 11.3 | ||||
30 | 5.8 | 0.9 | 9 | 26.46 | { 2.70} | 2 | 15.1 | 15.8 | ||||
SL-VUH SH-VUH SHD-VUH | 5 | — | 10 | 6.7 | 0.85 | 3 | 17.64 | { 1.80} | 2.5 | 5.4 | 5.3 | 30 |
15 | 7 | 1 | 4.5 | 26.46 | { 2.70} | 2.1 | 9 | 8 | ||||
20 | 7 | 1 | 5.6 | 32.93 | { 3.36} | 3 | 9 | 8 | 28 | |||
25 | 7.2 | 1.1 | 7.5 | 44.1 | { 4.50} | 2.6 | 12.7 | 10.5 | 30 | |||
30 | 7.2 | 1.1 | 7.8 | 45.86 | { 4.68} | 3.2 | 12.7 | 10.5 | 26 | |||
35 | 7.6 | 1.3 | 10.5 | 61.74 | { 6.30} | 2.1 | 23.1 | 16.8 | 30 | |||
40 | 7.6 | 1.3 | 10.8 | 63.5 | { 6.48} | 2.5 | 23.1 | 16.8 | 27 | |||
45 | 7.6 | 1.3 | 11.25 | 66.15 | { 6.75} | 2.8 | 23.1 | 16.8 | 25 | |||
50 | 7.8 | 1.4 | 12.5 | 73.5 | { 7.50} | 2.4 | 30.8 | 21 | 25 | |||
SL-VUH SH-VUH SHD-VUH | 6 | — | 10 | 7.8 | 0.9 | 3 | 17.64 | { 1.80} | 3.2 | 5 | 4.5 | 30 |
15 | 8.2 | 1.1 | 4.5 | 26.46 | { 2.70} | 2.3 | 9.4 | 7.5 | ||||
20 | 8.2 | 1.1 | 6 | 35.28 | { 3.60} | 3.2 | 9.4 | 7.5 | ||||
25 | 8.6 | 1.3 | 7.5 | 44.1 | { 4.50} | 2.4 | 16 | 11.3 | ||||
30 | 8.6 | 1.3 | 9 | 52.92 | { 5.40} | 2.9 | 16 | 11.3 | ||||
35 | 8.8 | 1.4 | 10.5 | 61.74 | { 6.30} | 2.6 | 21.4 | 14.3 | ||||
40 | 8.8 | 1.4 | 12 | 70.56 | { 7.20} | 3 | 21.4 | 14.3 | ||||
45 | 9 | 1.5 | 13.5 | 79.38 | { 8.10} | 2.6 | 28.5 | 18 | ||||
50 | 9 | 1.5 | 14 | 82.32 | { 8.40} | 2.9 | 28.5 | 18 | 28 | |||
55 | 9 | 1.5 | 14.3 | 84.08 | { 8.58} | 3.2 | 28.5 | 18 | 26 | |||
60 | 9.2 | 1.6 | 15 | 88.2 | { 9.00} | 2.8 | 36.8 | 22 | 25 | |||
SL-VUH SH-VUH SHD-VUH | 8 | — | 20 | 10.6 | 1.3 | 6 | 35.28 | { 3.60} | 3.6 | 10.1 | 6.8 | 30 |
25 | 10.8 | 1.4 | 7.5 | 44.1 | { 4.50} | 3.5 | 13 | 8.3 | ||||
30 | 10.8 | 1.4 | 9 | 52.92 | { 5.40} | 4.3 | 13 | 8.3 | ||||
35 | 11.2 | 1.6 | 10.5 | 61.74 | { 6.30} | 3.1 | 20.8 | 12 | ||||
40 | 11.2 | 1.6 | 12 | 70.56 | { 7.20} | 3.6 | 20.8 | 12 | ||||
45 | 11.2 | 1.6 | 13.5 | 79.38 | { 8.10} | 4.1 | 20.8 | 12 | ||||
50 | 11.6 | 1.8 | 15 | 88.2 | { 9.00} | 3 | 32.9 | 17.3 | ||||
55 | 11.6 | 1.8 | 16.5 | 97.02 | { 9.90} | 3.3 | 32.9 | 17.3 | ||||
60 | 11.6 | 1.8 | 18 | 105.84 | {10.80} | 3.6 | 32.9 | 17.3 | ||||
65 | 11.6 | 1.8 | 18.2 | 107.02 | {10.92} | 4 | 32.9 | 17.3 | 28 | |||
70 | 11.6 | 1.8 | 18.9 | 111.13 | {11.34} | 4.3 | 32.9 | 17.3 | 27 | |||
80 | 12 | 2 | 24 | 141.12 | {14.40} | 3.4 | 49.5 | 23.8 | 30 | |||
SL-VUH SH-VUH SHD-VUH | 10 | — | 20 | 13.2 | 1.6 | 6 | 58.86 | { 6.00} | 4.8 | 10.4 | 5.5 | 30 |
25 | 13.6 | 1.8 | 7.5 | 73.58 | { 7.50} | 4 | 14.9 | 7.3 | ||||
30 | 13.8 | 1.9 | 9 | 88.29 | { 9.00} | 4.1 | 17.6 | 8.3 | ||||
35 | 13.8 | 1.9 | 10.5 | 103.01 | {10.50} | 4.9 | 17.6 | 8.3 | ||||
40 | 14.2 | 2.1 | 12 | 117.72 | {12.00} | 3.9 | 25.2 | 11 | ||||
45 | 14.2 | 2.1 | 13.5 | 132.44 | {13.50} | 4.5 | 25.2 | 11 | ||||
50 | 14.2 | 2.1 | 14 | 137.34 | {14.00} | 5 | 25.2 | 11 | 28 | |||
55 | 14.2 | 2.1 | 14.3 | 140.28 | {14.30} | 5.6 | 25.2 | 11 | 26 | |||
60 | 14.8 | 2.4 | 15.6 | 153.04 | {15.60} | 4 | 39.6 | 15.5 | ||||
65 | 14.8 | 2.4 | 16.9 | 165.79 | {16.90} | 4.4 | 39.6 | 15.5 | ||||
70 | 14.8 | 2.4 | 18.2 | 178.54 | {18.20} | 4.8 | 39.6 | 15.5 | ||||
80 | 15 | 2.5 | 20.8 | 204.05 | {20.80} | 4.6 | 47.5 | 18 | ||||
SL-VUH SH-VUH SHD-VUH | 12 | — | 25 | 15.8 | 1.9 | 7.5 | 73.58 | { 7.50} | 5.3 | 13.3 | 6 | 30 |
30 | 15.8 | 1.9 | 9 | 88.29 | { 9.00} | 6.5 | 13.3 | 6 | ||||
35 | 16.2 | 2.1 | 10.5 | 103.01 | {10.50} | 5.3 | 18.4 | 7.8 | ||||
40 | 16.2 | 2.1 | 12 | 117.72 | {12.00} | 6.2 | 18.4 | 7.8 | ||||
45 | 16.6 | 2.3 | 13.5 | 132.44 | {13.50} | 5 | 25.3 | 10 | ||||
50 | 16.6 | 2.3 | 15 | 147.15 | {15.00} | 5.6 | 25.3 | 10 | ||||
55 | 16.6 | 2.3 | 16.5 | 161.87 | {16.50} | 6.3 | 25.3 | 10 | ||||
60 | 17.2 | 2.6 | 18 | 176.58 | {18.00} | 4.5 | 39 | 14 | ||||
65 | 17.2 | 2.6 | 19.5 | 191.3 | {19.50} | 4.9 | 39 | 14 | ||||
70 | 17.2 | 2.6 | 20.3 | 199.14 | {20.30} | 5.4 | 39 | 14 | 29 | |||
80 | 17.6 | 2.8 | 21.6 | 211.9 | {21.60} | 4.7 | 52.5 | 17.8 | 27 | |||
90 | 17.6 | 2.8 | 22.5 | 220.73 | {22.50} | 5.3 | 52.5 | 17.8 | 25 | |||
SL-VUH SH-VUH SHD-VUH | 16 | — | 35 | 21 | 2.5 | 10.5 | 103.01 | {10.50} | 5.7 | 20.7 | 7.3 | 30 |
40 | 21 | 2.5 | 12 | 117.72 | {12.00} | 6.6 | 20.7 | 7.3 | ||||
45 | 21 | 2.5 | 13.5 | 132.44 | {13.50} | 7.6 | 20.7 | 7.3 | ||||
50 | 21 | 2.5 | 15 | 147.15 | {15.00} | 8.5 | 20.7 | 7.3 | ||||
55 | 21.6 | 2.8 | 16.5 | 161.87 | {16.50} | 6.3 | 30.1 | 9.8 | ||||
60 | 21.6 | 2.8 | 18 | 176.58 | {18.00} | 7 | 30.1 | 9.8 | ||||
65 | 21.6 | 2.8 | 19.5 | 191.3 | {19.50} | 7.6 | 30.1 | 9.8 | ||||
70 | 22 | 3 | 21 | 206.01 | {21.00} | 6.4 | 39 | 12 | ||||
80 | 22 | 3 | 24 | 235.44 | {24.00} | 7.4 | 39 | 12 | ||||
90 | 22.4 | 3.2 | 27 | 264.87 | {27.00} | 6.6 | 49.6 | 14.5 | ||||
100 | 22.4 | 3.2 | 30 | 294.3 | {30.00} | 7.4 | 49.6 | 14.5 |
Type | SL-VUY | SL-VUR | SL-VUF | SL-VUL | SL-VUT | SL-VUM | SL-VUH | |||||||||||||||
SH-VUY | SH-VUR | SH-VUF | SH-VUL | SH-VUT | SH-VUM | SH-VUH | ||||||||||||||||
D | SHD-VUY | SHD-VUR | SHD-VUF | SHD-VUL | SHD-VUT | SHD-VUM | SHD-VUH | |||||||||||||||
3 | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 1.47 {0.15} | 2.94 {0.30} | ||||||||||||||||
4 | ||||||||||||||||||||||
5 | 1.96 {0.20} | 2.94 {0.30} | 5.88 {0.60} | |||||||||||||||||||
6 | ||||||||||||||||||||||
8 | 0.196 {0.02} | |||||||||||||||||||||
10 | 9.81 {1.00} | |||||||||||||||||||||
12 | ||||||||||||||||||||||
16 | ||||||||||||||||||||||
Fmax. | F = L × Fa% | F=L × 60% | F=L × 45% | F=L × 40% | F=L × 40% | F=L × 35% | F = L × Fa% |
Operating Temperature
Stainless Steel: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
* If you plan to use it in the environment with temperature difference or humidity such as outdoors, stainless steel is recommended.
* Heat resistant springs are also available. For the details, see the catalog of "Standard Components for Plastic Mold".
Standard Usage Count
Approx. 1 million times
* The above number is just a standard. The usage count varies depending on the direction of tension, operating temperature, environment, and deflection.
It is recommended to use the springs within the range of the allowable deflection F max.(mm).
Others
·Round Wire Coil Springs are manufactured based on the following diametric tolerance priorities given. I.D. Selectable Type: I.D. tolerance prioritized / O.D. Selectable Type: O.D. tolerance prioritized.
·Stainless steel springs are also magnetic. Please be careful.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Cleaning Method | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 229.67 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | 6 | 0.49 | 1.51~4.50 | 3.33 | 0.5 | 4.3 | Precision Cleaning | 6.75 | |
฿ 229.67 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 6 | 0.49 | 1.51~4.50 | 4.41 | 0.5 | 4.3 | Precision Cleaning | 9 | |
฿ 229.67 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 6.2 | 0.49 | 4.51~8.50 | 5.49 | 0.6 | 8.4 | Precision Cleaning | 11.25 | |
฿ 229.67 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 6.2 | 0.49 | 4.51~8.50 | 6.57 | 0.6 | 8.4 | Precision Cleaning | 13.5 | |
฿ 249.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 6.2 | 0.49 | 4.51~8.50 | 7.64 | 0.6 | 8.4 | Precision Cleaning | 15.75 | |
฿ 249.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 6.4 | 0.49 | 8.51~16.00 | 8.82 | 0.7 | 16.1 | Precision Cleaning | 18 | |
฿ 249.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 6.4 | 0.49 | 8.51~16.00 | 9.9 | 0.7 | 16.1 | Precision Cleaning | 20.25 | |
฿ 249.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 6.4 | 0.49 | 8.51~16.00 | 10.98 | 0.7 | 16.1 | Precision Cleaning | 22.5 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | 7.2 | 0.49 | 1.51~4.50 | 3.33 | 0.6 | 6 | Precision Cleaning | 6.75 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 7.2 | 0.49 | 1.51~4.50 | 4.41 | 0.6 | 6 | Precision Cleaning | 9 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 7.2 | 0.49 | 4.51~8.50 | 5.49 | 0.6 | 6 | Precision Cleaning | 11.25 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 7.2 | 0.49 | 4.51~8.50 | 6.57 | 0.6 | 6 | Precision Cleaning | 13.5 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 7.4 | 0.49 | 4.51~8.50 | 7.64 | 0.7 | 10.5 | Precision Cleaning | 15.75 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 7.4 | 0.49 | 8.51~16.00 | 8.82 | 0.7 | 10.5 | Precision Cleaning | 18 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 7.4 | 0.49 | 8.51~16.00 | 9.9 | 0.7 | 10.5 | Precision Cleaning | 20.25 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 7.6 | 0.49 | 8.51~16.00 | 10.98 | 0.8 | 18.4 | Precision Cleaning | 22.5 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | 7.6 | 0.49 | 8.51~16.00 | 12.05 | 0.8 | 18.4 | Precision Cleaning | 24.75 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 60 | 7.6 | 0.49 | 8.51~16.00 | 13.23 | 0.8 | 18.4 | Precision Cleaning | 27 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 9.4 | 0.49 | 1.51~4.50 | 4.41 | 0.7 | 6 | Precision Cleaning | 9 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 9.4 | 0.49 | 4.51~8.50 | 5.49 | 0.7 | 6 | Precision Cleaning | 11.25 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 9.4 | 0.49 | 4.51~8.50 | 6.57 | 0.7 | 6 | Precision Cleaning | 13.5 | |
฿ 264.11 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 9.6 | 0.49 | 4.51~8.50 | 7.64 | 0.8 | 10 | Precision Cleaning | 15.75 | |
฿ 264.11 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 9.6 | 0.49 | 8.51~16.00 | 8.82 | 0.8 | 10 | Precision Cleaning | 18 | |
฿ 264.11 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 9.6 | 0.49 | 8.51~16.00 | 9.9 | 0.8 | 10 | Precision Cleaning | 20.25 | |
฿ 264.11 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 9.6 | 0.49 | 8.51~16.00 | 10.98 | 0.8 | 10 | Precision Cleaning | 22.5 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | 10 | 0.49 | 8.51~16.00 | 12.05 | 1 | 24 | Precision Cleaning | 24.75 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 60 | 10 | 0.49 | 8.51~16.00 | 13.23 | 1 | 24 | Precision Cleaning | 27 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | 10 | 0.49 | 8.51~16.00 | 14.31 | 1 | 24 | Precision Cleaning | 29.25 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 70 | 10 | 0.49 | 8.51~16.00 | 15.39 | 1 | 24 | Precision Cleaning | 31.5 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 80 | 10 | 0.49 | 16.01~30.00 | 17.64 | 1 | 24 | Precision Cleaning | 36 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 11.6 | 0.49 | 1.51~4.50 | 4.41 | 0.8 | 6.4 | Precision Cleaning | 9 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 11.6 | 0.49 | 4.51~8.50 | 5.49 | 0.8 | 6.4 | Precision Cleaning | 11.25 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 11.6 | 0.49 | 4.51~8.50 | 6.57 | 0.8 | 6.4 | Precision Cleaning | 13.5 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 11.8 | 0.49 | 4.51~8.50 | 7.64 | 0.9 | 9.9 | Precision Cleaning | 15.75 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 11.8 | 0.49 | 8.51~16.00 | 8.82 | 0.9 | 9.9 | Precision Cleaning | 18 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 11.8 | 0.49 | 8.51~16.00 | 9.9 | 0.9 | 9.9 | Precision Cleaning | 20.25 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 11.8 | 0.49 | 8.51~16.00 | 10.98 | 0.9 | 9.9 | Precision Cleaning | 22.5 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | 12.2 | 0.49 | 8.51~16.00 | 12.05 | 1.1 | 21.5 | Precision Cleaning | 24.75 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 60 | 12.2 | 0.49 | 8.51~16.00 | 13.23 | 1.1 | 21.5 | Precision Cleaning | 27 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | 12.2 | 0.49 | 8.51~16.00 | 14.31 | 1.1 | 21.5 | Precision Cleaning | 29.25 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 70 | 12.2 | 0.49 | 8.51~16.00 | 15.39 | 1.1 | 21.5 | Precision Cleaning | 31.5 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 80 | 12.2 | 0.49 | 16.01~30.00 | 17.64 | 1.1 | 21.5 | Precision Cleaning | 36 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 14 | 0.49 | 4.51~8.50 | 5.49 | 1 | 10 | Precision Cleaning | 11.25 | |
฿ 269.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 14 | 0.49 | 4.51~8.50 | 6.57 | 1 | 10 | Precision Cleaning | 13.5 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 14 | 0.49 | 4.51~8.50 | 7.64 | 1 | 10 | Precision Cleaning | 15.75 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 14 | 0.49 | 8.51~16.00 | 8.82 | 1 | 10 | Precision Cleaning | 18 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 14 | 0.49 | 8.51~16.00 | 9.9 | 1 | 10 | Precision Cleaning | 20.25 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 14.2 | 0.49 | 8.51~16.00 | 10.98 | 1.1 | 14.9 | Precision Cleaning | 22.5 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | 14.2 | 0.49 | 8.51~16.00 | 12.05 | 1.1 | 14.9 | Precision Cleaning | 24.75 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 60 | 14.2 | 0.49 | 8.51~16.00 | 13.23 | 1.1 | 14.9 | Precision Cleaning | 27 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | 14.2 | 0.49 | 8.51~16.00 | 14.31 | 1.1 | 14.9 | Precision Cleaning | 29.25 | |
฿ 292.82 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 70 | 14.4 | 0.49 | 8.51~16.00 | 15.39 | 1.2 | 21.6 | Precision Cleaning | 31.5 | |
฿ 307.18 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 80 | 14.4 | 0.49 | 16.01~30.00 | 17.64 | 1.2 | 21.6 | Precision Cleaning | 36 | |
฿ 307.18 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 90 | 14.4 | 0.49 | 16.01~30.00 | 19.8 | 1.2 | 21.6 | Precision Cleaning | 40.5 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 18.4 | 0.49 | 4.51~8.50 | 7.64 | 1.2 | 11.4 | Precision Cleaning | 15.75 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 18.4 | 0.49 | 8.51~16.00 | 8.82 | 1.2 | 11.4 | Precision Cleaning | 18 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 18.4 | 0.49 | 8.51~16.00 | 9.9 | 1.2 | 11.4 | Precision Cleaning | 20.25 | |
฿ 284.21 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 18.4 | 0.49 | 8.51~16.00 | 10.98 | 1.2 | 11.4 | Precision Cleaning | 22.5 | |
฿ 307.18 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | 18.6 | 0.49 | 8.51~16.00 | 12.05 | 1.3 | 16.3 | Precision Cleaning | 24.75 | |
฿ 307.18 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 60 | 18.6 | 0.49 | 8.51~16.00 | 13.23 | 1.3 | 16.3 | Precision Cleaning | 27 | |
฿ 321.53 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | 18.6 | 0.49 | 8.51~16.00 | 14.31 | 1.3 | 16.3 | Precision Cleaning | 29.25 | |
฿ 321.53 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 70 | 18.8 | 0.49 | 8.51~16.00 | 15.39 | 1.4 | 21 | Precision Cleaning | 31.5 | |
฿ 338.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 80 | 18.8 | 0.49 | 16.01~30.00 | 17.64 | 1.4 | 21 | Precision Cleaning | 36 | |
฿ 338.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 90 | 18.8 | 0.49 | 16.01~30.00 | 19.8 | 1.4 | 21 | Precision Cleaning | 40.5 | |
฿ 338.76 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 100 | 18.8 | 0.49 | 16.01~30.00 | 22.05 | 1.4 | 21 | Precision Cleaning | 45 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 10 | 6.2 | 0.98 | 1.51~4.50 | 3.92 | 0.6 | 4.8 | Precision Cleaning | 4 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | 6.2 | 0.98 | 4.51~8.50 | 5.88 | 0.6 | 4.8 | Precision Cleaning | 6 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 6.2 | 0.98 | 4.51~8.50 | 7.84 | 0.6 | 4.8 | Precision Cleaning | 8 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 6.4 | 0.98 | 8.51~16.00 | 9.8 | 0.7 | 9.1 | Precision Cleaning | 10 | |
฿ 232.54 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 6.4 | 0.98 | 8.51~16.00 | 11.76 | 0.7 | 9.1 | Precision Cleaning | 12 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 6.4 | 0.98 | 8.51~16.00 | 13.72 | 0.7 | 9.1 | Precision Cleaning | 14 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 6.6 | 0.98 | 8.51~16.00 | 15.68 | 0.8 | 16 | Precision Cleaning | 16 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 6.6 | 0.98 | 16.01~30.00 | 17.64 | 0.8 | 16 | Precision Cleaning | 18 | |
฿ 252.63 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 6.6 | 0.98 | 16.01~30.00 | 19.6 | 0.8 | 16 | Precision Cleaning | 20 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | 7.4 | 0.98 | 4.51~8.50 | 5.88 | 0.7 | 6.3 | Precision Cleaning | 6 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 7.4 | 0.98 | 4.51~8.50 | 7.84 | 0.7 | 6.3 | Precision Cleaning | 8 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 7.6 | 0.98 | 8.51~16.00 | 9.8 | 0.8 | 10.4 | Precision Cleaning | 10 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 7.6 | 0.98 | 8.51~16.00 | 11.76 | 0.8 | 10.4 | Precision Cleaning | 12 | |
฿ 255.50 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 7.6 | 0.98 | 8.51~16.00 | 13.72 | 0.8 | 10.4 | Precision Cleaning | 14 | |
฿ 255.50 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 7.8 | 0.98 | 8.51~16.00 | 15.68 | 0.9 | 16.2 | Precision Cleaning | 16 | |
฿ 255.50 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 7.8 | 0.98 | 16.01~30.00 | 17.64 | 0.9 | 16.2 | Precision Cleaning | 18 | |
฿ 255.50 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 50 | 7.8 | 0.98 | 16.01~30.00 | 19.6 | 0.9 | 16.2 | Precision Cleaning | 20 | |
฿ 255.50 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | 7.8 | 0.98 | 16.01~30.00 | 21.56 | 0.9 | 16.2 | Precision Cleaning | 22 | |
฿ 255.50 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 60 | 7.8 | 0.98 | 16.01~30.00 | 23.52 | 0.9 | 16.2 | Precision Cleaning | 24 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | 9.8 | 0.98 | 4.51~8.50 | 7.84 | 0.9 | 9.5 | Precision Cleaning | 8 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | 9.8 | 0.98 | 8.51~16.00 | 9.8 | 0.9 | 9.5 | Precision Cleaning | 10 | |
฿ 235.41 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | 10 | 0.98 | 8.51~16.00 | 11.76 | 1 | 14 | Precision Cleaning | 12 | |
฿ 266.99 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | 10 | 0.98 | 8.51~16.00 | 13.72 | 1 | 14 | Precision Cleaning | 14 | |
฿ 266.99 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 40 | 10 | 0.98 | 8.51~16.00 | 15.68 | 1 | 14 | Precision Cleaning | 16 | |
฿ 266.99 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | 10 | 0.98 | 16.01~30.00 | 17.64 | 1 | 14 | Precision Cleaning | 18 |
Loading...
Type | Round Wire | Characteristics/Applications | RoHS Compliant (10 Substances) | Environmentally friendly | RoHS Compliant (10 Substances) |
---|
How can we improve?
How can we improve?