(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Cleaning Method | ||||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
Metal | SL-SPGCS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SPGCS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SPGCS | Electrolytic polishing + precision cleaning |
Part Number | — | D | — | N |
SL-SPGCS20 | — | 9 | — | 6 |
Part Number | 1 mm Increments | Selection | L | T | |
Type | H | D | N | ||
SL-SPGCS SH-SPGCS SHD-SPGCS | 8 | 6 | 3 | 5 | 2 |
10 | 6 to 8 | 3 | |||
4 | |||||
12 | 7 to 10 | 4 | |||
5 | |||||
6 | |||||
15 | 7 to 13 | 4 | 6 | ||
5 | |||||
6 | |||||
8 | |||||
10 | |||||
20 | 9 to 17 | 6 | 3 | ||
8 | |||||
10 | |||||
12 | |||||
25 | 11 to 22 | 8 | 8 | ||
10 | |||||
12 | |||||
30 | 15 to 25 | 12 | 5 | ||
16 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SHD-SPGCS8-6-3 |
SHD-SPGCS10-[6-8/1]-[3,4] |
SHD-SPGCS12-[7-10/1]-[4,5,6] |
SHD-SPGCS15-[7-13/1]-[4,5,6,8,10] |
SHD-SPGCS20-[9-17/1]-[6,8,10,12] |
SHD-SPGCS25-[11-22/1]-[8,10,12] |
SHD-SPGCS30-[15-25/1]-[12,16] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Outer Dia. D (mm) | Outer Dia. H (mm) | Through Hole Diameter N (mm) |
---|---|---|---|---|---|---|---|---|---|
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 6 | 8 | 3 | ||
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 6 ~ 8 | 10 | 3 ~ 4 | ||
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 7 ~ 10 | 12 | 4 ~ 6 | ||
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 7 ~ 13 | 15 | 4 ~ 10 | ||
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 9 ~ 17 | 20 | 6 ~ 12 | ||
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 11 ~ 22 | 25 | 8 ~ 12 | ||
- | CLEAN_WASHERS | 1 Piece(s) | 9 Day(s) | Electrolytic Polishing + Precision Cleaning | 15 ~ 25 | 30 | 12 ~ 16 |
Loading...
Type | Related Components | Characteristics/Applications | RoHS Compliant (10 Substances) | Environmentally friendly | RoHS Compliant (10 Substances) |
---|---|---|---|---|---|
Surface Treatment | N/A |
How can we improve?
How can we improve?