(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Can be used for reinforcement of connecting extrusions. Sheet metal plates are used where necessary, such as when it is necessary to reinforce fastening parts (bracket connection, screw connection, joint connection).
SL-SHPTBS6
SH-SHPTBS6
SHD-SHPTBS6
SL-SHPTBD6
SH-SHPTBD6
SHD-SHPTBD6
SL-SHPTBDW6
SH-SHPTBDW6
SHD-SHPTBDW6
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-SHPTBS6 | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SHPTBS6 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SHPTBS6 | Electrolytic polishing + precision cleaning | ||||
SL-SHPTBD6 | Degreasing | General environment | Anti-rust packing | General environment | |
SH-SHPTBD6 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SHPTBD6 | Electrolytic polishing + precision cleaning | ||||
SL-SHPTBDW6 | Degreasing | General environment | Anti-rust packing | General environment | |
SH-SHPTBDW6 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SHPTBDW6 | Electrolytic polishing + precision cleaning |
Part Number |
SL-SHPTBS6 |
Part Number | Mass g | T | Applicable Screw and Nut | |||
Screws | Quantity | Nut | Quantity | |||
SL-SHPTBS6 SH-SHPTBS6 SHD-SHPTBS6 | 31 | 3 | M6−10 | 2 | M6 | 2 |
SL-SHPTBD6 SH-SHPTBD6 SHD-SHPTBD6 | 69 | 4 | 4 | |||
SL-SHPTBDW6 SH-SHPTBDW6 SHD-SHPTBDW6 | 197 | 4 | 8 | 8 |
Part Number | - | (SET) |
SL-SHPTBS6 | - | SET |
Alterations | Code | Spec. | Part Number | ||||||||||||||||||||||||||
Applicable Screws and Nuts Set | SET SEP (Post-Assembly Insertion Spring Nuts) SEU (Pre-Assembly Insertion Spring Nuts) | Applicable screws and nuts for mounting each plate on extrusions come in a set.
| SL-SHPTBS6 | ||||||||||||||||||||||||||
SH-SHPTBS6 | |||||||||||||||||||||||||||||
SHD-SHPTBS6 | |||||||||||||||||||||||||||||
SL-SHPTBD6 | |||||||||||||||||||||||||||||
SH-SHPTBD6 | |||||||||||||||||||||||||||||
SHD-SHPTBD6 | |||||||||||||||||||||||||||||
SL-SHPTBDW6 | |||||||||||||||||||||||||||||
SH-SHPTBDW6 | |||||||||||||||||||||||||||||
SHD-SHPTBDW6 |
■Alterations on stainless steel products (SL-SHPTBS6, SH-SHPTBS6, SHD-SHPTBS6, SL-SHPTBD6, SH-SHPTBD6, SHD-SHPTBD6, SL-SHPTBDW6, SH-SHPTBDW6, SHD-SHPTBDW6)
Alteration Part Number | Screws | Nut | ||||
---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | |
SET | SCB6-10 | Stainless Steel | Pre-Assembly | HNTTSN6-6 | Stainless Steel | Not Provided |
SEP | SCB6-10 | Stainless Steel | Post-Assembly | SHNTP6-6 | Stainless Steel | Provided |
SEU | SCB6-10 | Stainless Steel | Pre-Assembly | SHNTU6-6 | Stainless Steel | Provided |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SHD-SHPTBS6-SEU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Accessories | Number of Extrusion Connection Holes |
---|---|---|---|---|---|---|---|---|
฿ 284.21 | CLEAN_ALMUMINUM BRACKETS | 1 Piece(s) | Available | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | SEU (bolt and pre-assembly insertion spring nut set) | 2 |
Loading...
Shape | Bent Type | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Material | Stainless Steel | Shape Type | L-Shape Bent | Material Detail | SUS304 |
Surface Treatment | None | Extrusion Series | HFS | Extrusion No. | 6 |
Applicable Screws | M6 Screw |
Please check the type/dimensions/specifications of the part SHD-SHPTBS6-SEU in the [Clean & Pack]6 Series (Slot Width 8 mm) - Sheet Metal Plates for Aluminum Extrusions, Bent Type series.
Part Number |
---|
SH-SHPTBDW6-SET |
SH-SHPTBDW6-SEU |
SH-SHPTBS6-SEP |
SH-SHPTBS6-SEU |
SHD-SHPTBD6 |
SL-SHPTBD6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cleaning Method | Accessories | Number of Extrusion Connection Holes |
---|---|---|---|---|---|---|---|
฿ 364.59 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | SET (bolt and nut set) | 8 | |
฿ 605.74 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | SEU (bolt and pre-assembly insertion spring nut set) | 8 | |
฿ 244.02 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | SEP (bolt and post-assembly insertion spring nut set) | 2 | |
฿ 258.37 | 1 Piece(s) | Available | 7 Day(s) | Precision Cleaning | SEU (bolt and pre-assembly insertion spring nut set) | 2 | |
฿ 206.70 | 1 Piece(s) | Available | 7 Day(s) | Electrolytic Polishing + Precision Cleaning | None | 4 | |
฿ 156.63 | 1 Piece(s) | Available | 11 Day(s) | Degreasing | None | 4 |
How can we improve?
How can we improve?