[Clean & Pack]5 Series (Slot Width 6 mm) - Sheet Metal Plates for 20, 25, 40 Square Aluminum Extrusions, Corner Type

Brand :
MISUMI
Caution
- See here for related information such as technical information on cleaning effects and other cleaned product lineups.
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Can be used for reinforcement of connecting extrusions. Sheet metal plates are used where necessary, such as when it is necessary to reinforce fastening parts (bracket connection, screw connection, joint connection).
SL-SHPTCUL5
SH-SHPTCUL5
SHD-SHPTCUL5
SH-SHPTCUL5
SHD-SHPTCUL5
SL-SHPTUL5
SH-SHPTUL5
SHD-SHPTUL5
SH-SHPTUL5
SHD-SHPTUL5
SL-SHPTWUL5
SH-SHPTWUL5
SHD-SHPTWUL5
SH-SHPTWUL5
SHD-SHPTWUL5
![[Clean & Pack]5 Series (Slot Width 6 mm) - Sheet Metal Plates for 20, 25, 40 Square Aluminum Extrusions, Corner Type: Related Image](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110310743399/110310743399_001_20230801115853.gif)
| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-SHPTCUL5 | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
| SH-SHPTCUL5 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
| SHD-SHPTCUL5 | Electrolytic polishing + precision cleaning | ||||
| SL-SHPTUL5 | Degreasing | General environment | Anti-rust packing | General environment | |
| SH-SHPTUL5 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
| SHD-SHPTUL5 | Electrolytic polishing + precision cleaning | ||||
| SL-SHPTWUL5 | Degreasing | General environment | Anti-rust packing | General environment | |
| SH-SHPTWUL5 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
| SHD-SHPTWUL5 | Electrolytic polishing + precision cleaning | ||||
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.App. Example
![[Clean & Pack]5 Series (Slot Width 6 mm) - Sheet Metal Plates for 20, 25, 40 Square Aluminum Extrusions, Corner Type: Related Image](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110310743399/110310743399_022_20230801115853.gif)