1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack]Flange Covers for Round Glass Plates JIS Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,290.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Click here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Set of flange to match the size of Round Glass plate.

□□-GLFCJ (JIS Flange Standard B2290-1998 compliant)
□□-GLFCE (Compact Type)
 
 
[Clean & Pack]Flange Covers for Round Glass Plates JIS Type: Related Image
● JIS Type
Nominal 130, 130 A
 
 
[Clean & Pack]Flange Covers for Round Glass Plates JIS Type: Related Image
Type[M] MaterialCleaning Method
JIS TypeCompactCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-GLFCJSL-GLFCESUS304DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-GLFCJSH-GLFCEPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-GLFCJSHD-GLFCEElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.
[!] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, chamfer tolerances are excluded.

Specification Table

Part Number
SL-GLFCJ50
SH-GLFCE95
■ JIS Type
Part NumberGlass ThicknessFlange Cover
A
O.D.
E
I.D.
C
Depth
t
Cover Thickness
W
Through Hole Pitch Circle Dia.
 
D
Through Hole
Qty. - Dia.
TypeNominal
(Glass Dia.)
SL-GLFCJ
SH-GLFCJ
SHD-GLFCJ
503 to 3.3905132.54.37704-⌀10
653 to 3.31056647.14.37854-⌀10
9551459674.3691204-⌀12
1308185131112.39131608-⌀12
130 A101115
■Compact
Part NumberGlass ThicknessFlange Cover
A
O.D.
E
I.D.
C
Depth
t
Cover Thickness
W
Through Hole Pitch Circle Dia.
 
D
Through Hole
Qty. - Dia.
TypeNominal
(Glass Dia.)
SL-GLFCE
SH-GLFCE
SHD-GLFCE
503 to 3.3755132.54.3761.54-⌀7
653 to 3.3906647.14.3776.54-⌀7
9551259674.369109.54-⌀7
1308160131112.3913145.54-⌀10
130 A101115
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
  
Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
 

 Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning

 


 

Electrolytic polishing with an electrolytic polishing layer according to the material


 

 Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)


 

Use warm pure water (13 MΩ·cm)

 


 

Use nitrogen blow


 


 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-GLFCE50
SH-GLFCE65
SH-GLFCE95
SH-GLFCE130
SH-GLFCE130A
SH-GLFCJ50
SH-GLFCJ65
SH-GLFCJ95
SH-GLFCJ130
SH-GLFCJ130A
SHD-GLFCE50
SHD-GLFCE65
SHD-GLFCE95
SHD-GLFCE130
SHD-GLFCE130A
SHD-GLFCJ50
SHD-GLFCJ65
SHD-GLFCJ95
SHD-GLFCJ130
SHD-GLFCJ130A
SL-GLFCE50
SL-GLFCE65
SL-GLFCE95
SL-GLFCE130
SL-GLFCE130A
SL-GLFCJ50
SL-GLFCJ65
SL-GLFCJ95
SL-GLFCJ130
SL-GLFCJ130A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCleaning Method Characteristics/Applications Specifications Applicable Glass Nominal Dia.
(Ø)
Thickness T
(mm)

฿ 2,569.38

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact504.3

฿ 2,687.08

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact654.3

฿ 3,175.12

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact956

฿ 4,501.44

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact1309

฿ 4,558.85

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact13011

฿ 2,652.63

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type504.3

฿ 2,974.16

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type654.3

฿ 3,666.03

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type956

฿ 5,422.97

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type1309

฿ 5,471.77

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Precision CleaningClean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type13011

฿ 2,784.69

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact504.3

฿ 2,902.39

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact654.3

฿ 3,390.43

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact956

฿ 4,716.75

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact1309

฿ 4,774.16

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact13011

฿ 2,867.94

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type504.3

฿ 3,189.47

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type654.3

฿ 3,881.34

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type956

฿ 5,638.28

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type1309

฿ 5,687.08

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) Electrolytic Polishing + Precision CleaningClean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type13011

฿ 2,290.07

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact504.3

฿ 2,406.16

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact654.3

฿ 3,049.70

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact956

฿ 4,414.46

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact1309

฿ 4,467.43

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceCompact13011

฿ 2,562.32

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type504.3

฿ 2,872.07

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type654.3

฿ 3,741.39

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type956

฿ 5,534.72

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type1309

฿ 5,589.00

CLEAN_FLANGE COVER FOR GLASS 1 Piece(s) Available 9 Day(s) DegreasingClean Washed / Corrosion Resistant / Chemical Resistant / Heat ResistanceJIS Type13011

Loading...

  1. 1

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Glass Material SUS304